Menu Search

Horizontal Toggle Clamps

In stock

Vertical Manual Hold Clamps save valuable space without sacrificing holding capacity or clamp performance. A cushioned vinyl handle grip provides improved user comfort and all body and linkage components are zinc plated to resist corrosion.

Series Code :SRG0005

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
33 results
Product SKUs information
Essentra Part Number Price range Availability Base Material Height Under Bar Maximum Holding Force Handle Movement View
R 216,9194 - R 216,9194 6 In stock - Delivery conditions may apply, visit our FAQs
Steel
12.5 mm
225.0 kg
166
R 262,0699 - R 262,0699 Request the lead time here
Steel
34.0 mm
225.0 kg
66
R 520,4101 - R 520,4101 Request the lead time here
Steel
12.5 mm
50.0 kg
166
R 666,8552 - R 666,8552 Request the lead time here
Steel
34.0 mm
150.0 kg
77
R 354,7269 - R 354,7269 Request the lead time here
Steel
23.5 mm
225.0 kg
175
R 229,6793 - R 229,6793 Request the lead time here
Steel
27.0 mm
100.0 kg
78
R 309,2701 - R 353,3538 Request the lead time here
Steel
19.0 mm
734 N
78
R 350,5634 - R 400,5441 Request the lead time here
Steel
25.1 mm
1467.9 N
76
R 617,7563 - R 705,8085 Request the lead time here
Steel
45.0 mm
3429.6 N
72
R 515,6462 - R 589,1504 Request the lead time here
Stainless Steel
19.0 mm
734 N
76
R 357,3778 - R 408,311 Request the lead time here
Stainless Steel
7.5 mm
266.9 N
80
R 471,2623 - R 538,4255 Request the lead time here
Steel
34.0 mm
2446.5 N
72
R 216,4921 - R 247,3616 Request the lead time here
Steel
7.5 mm
266.9 N
80
R 661,9895 - R 756,3629 Request the lead time here
Stainless Steel
25.1 mm
1467.9 N
76
R 362,5791 - R 362,5791 Request the lead time here
304 Stainless Steel
7.5 mm
0.30 kN
75
R 222,8085 - R 222,8085 Request the lead time here
Steel
19.5 mm
0.70 kN
60
R 460,5364 - R 460,5364 Request the lead time here
Steel
45.0 mm
3.40 kN
85
R 508,6316 - R 508,6316 Request the lead time here
304 Stainless Steel
19.5 mm
0.70 kN
60
R 170,0018 - R 170,0018 Request the lead time here
Steel
7.5 mm
0.30 kN
75
R 1 137,5995 - R 1 137,5995 Request the lead time here
Steel
43.0 mm
3.40 kN
90
  • of 2
Toggle Clamp 225.0 kg 12.5 mm 166 ° Steel

10349809

Price Range
R 216,9194 - R 216,9194

Stock Levels
6 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Height Under Bar
    12.5 mm
  • Maximum Holding Force
    225.0 kg
  • Base Type
    Flanged
  • Handle Colour
    Red
  • Base Material
    Steel
Toggle Clamp 225.0 kg 34.0 mm 66 ° Steel

10349793

Price Range
R 262,0699 - R 262,0699

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    34.0 mm
  • Maximum Holding Force
    225.0 kg
  • Base Type
    Flanged
  • Handle Colour
    Red
  • Base Material
    Steel
Toggle Clamp 0.50 kN 12.5 mm 166 ° Steel

10349953

Price Range
R 520,4101 - R 520,4101

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    12.5 mm
  • Maximum Holding Force
    50.0 kg
  • Base Type
    Flanged
  • Handle Colour
    Red
  • Base Material
    Steel
Toggle Clamp 2.20 kN 34.0 mm 77 ° Steel

10349946

Price Range
R 666,8552 - R 666,8552

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    34.0 mm
  • Maximum Holding Force
    150.0 kg
  • Base Type
    Flanged
  • Handle Colour
    Red
  • Base Material
    Steel
Toggle Clamp 225.0 kg 23.5 mm 175 ° Steel

10349816

Price Range
R 354,7269 - R 354,7269

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    23.5 mm
  • Maximum Holding Force
    225.0 kg
  • Base Type
    Flanged
  • Handle Colour
    Red
  • Base Material
    Steel
Toggle Clamp 100.0 kg 27.0 mm 78 ° Steel

10349786

Price Range
R 229,6793 - R 229,6793

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    27.0 mm
  • Maximum Holding Force
    100.0 kg
  • Base Type
    Flanged
  • Handle Colour
    Red
  • Base Material
    Steel
Toggle Clamp 19.0 mm 78 ° Steel

10390085

Price Range
R 353,3538 - R 309,2701

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    19.0 mm
  • Maximum Holding Force
    734 N
  • Base Type
    Flanged
  • Base Material
    Steel
  • Handle Orientation
    Horizontal
Toggle Clamp 25.1 mm 76 ° Steel

10390092

Price Range
R 400,5441 - R 350,5634

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    25.1 mm
  • Maximum Holding Force
    1467.9 N
  • Base Type
    Flanged
  • Base Material
    Steel
  • Handle Orientation
    Horizontal
Toggle Clamp 45.0 mm 72 ° Steel

10390115

Price Range
R 705,8085 - R 617,7563

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    45.0 mm
  • Maximum Holding Force
    3429.6 N
  • Base Type
    Flanged
  • Base Material
    Steel
  • Handle Orientation
    Horizontal
Toggle Clamp 28.5 mm 76 ° Stainless Steel

10390313

Price Range
R 589,1504 - R 515,6462

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    19.0 mm
  • Maximum Holding Force
    734 N
  • Base Type
    Flanged
  • Base Material
    Stainless Steel
  • Handle Orientation
    Horizontal
Toggle Clamp 7.5 mm 80 ° Stainless Steel

10390306

Price Range
R 408,311 - R 357,3778

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    7.5 mm
  • Maximum Holding Force
    266.9 N
  • Base Type
    Flanged
  • Base Material
    Stainless Steel
  • Handle Orientation
    Horizontal
Toggle Clamp 34.0 mm 72 ° Steel

10390108

Price Range
R 538,4255 - R 471,2623

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    34.0 mm
  • Maximum Holding Force
    2446.5 N
  • Base Type
    Flanged
  • Base Material
    Steel
  • Handle Orientation
    Horizontal
Toggle Clamp 7.5 mm 80 ° Steel

10390078

Price Range
R 247,3616 - R 216,4921

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    7.5 mm
  • Maximum Holding Force
    266.9 N
  • Base Type
    Flanged
  • Base Material
    Steel
  • Handle Orientation
    Horizontal
Toggle Clamp 25.1 mm 76 ° Stainless Steel

10390320

Price Range
R 756,3629 - R 661,9895

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    25.1 mm
  • Maximum Holding Force
    1467.9 N
  • Base Type
    Flanged
  • Base Material
    Stainless Steel
  • Handle Orientation
    Horizontal
Toggle Clamp 0.30 kN 7.5 mm 75 ° 304 Stainless Steel

20509910

Price Range
R 362,5791 - R 362,5791

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    7.5 mm
  • Maximum Holding Force
    0.30 kN
  • Handle Colour
    Red
  • Base Material
    304 Stainless Steel
  • Handle Type
    Straight Handle
Toggle Clamp 0.70 kN 19.5 mm 60 ° Steel

20509927

Price Range
R 222,8085 - R 222,8085

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    19.5 mm
  • Maximum Holding Force
    0.70 kN
  • Handle Colour
    Red
  • Base Material
    Steel
  • Handle Type
    Straight Handle
Toggle Clamp 3.40 kN 45.0 mm 85 ° Steel

20509941

Price Range
R 460,5364 - R 460,5364

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    45.0 mm
  • Maximum Holding Force
    3.40 kN
  • Handle Colour
    Red
  • Base Material
    Steel
  • Handle Type
    Straight Handle
Toggle Clamp 0.70 kN 19.5 mm 60 ° 304 Stainless Steel

20509972

Price Range
R 508,6316 - R 508,6316

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    19.5 mm
  • Maximum Holding Force
    0.70 kN
  • Handle Colour
    Red
  • Base Material
    304 Stainless Steel
  • Handle Type
    Straight Handle
Toggle Clamp 0.30 kN 7.5 mm 75 ° Steel

20509880

Price Range
R 170,0018 - R 170,0018

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    7.5 mm
  • Maximum Holding Force
    0.30 kN
  • Handle Colour
    Red
  • Base Material
    Steel
  • Handle Type
    Straight Handle
Toggle Clamp 3.40 kN 43.0 mm 90 ° Steel

20509958

Price Range
R 1 137,5995 - R 1 137,5995

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    43.0 mm
  • Maximum Holding Force
    3.40 kN
  • Handle Colour
    Red
  • Base Material
    Steel
  • Handle Type
    Straight Handle