These Hook and Loop - Cable Ties are ideal for cable organisation since they must be securely held together, released, and resealed regularly. The hook and loop strap adjusts quickly and easily, ensuring a precise fit around bundles of cables without the risk of over-tightening or damaging the cables themselves, making it excellent for fragile cables.
The hook and loop strap wraps easily over the cables, and the firm grip offers a secure hold without the need for additional fasteners or adhesives. Commonly used in applications for industrial, automotive and commercial.
Series Code :SR2001
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hook Material | Colour | Overall Length | Overall Width | With Buckle? | With Screw Hole? | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 68,7302 - R 76,3668 | Request the lead time here |
LDPE
|
Blue
|
18 in
457.2 mm
|
1.5 in
38.1 mm
|
No
|
No
|
||
| R 65,9361 - R 73,2623 | Request the lead time here |
LDPE
|
White
|
18 in
457.2 mm
|
1.5 in
38.1 mm
|
No
|
No
|
||
| R 61,8243 - R 68,6936 | Request the lead time here |
LDPE
|
Green
|
24 in
609.6 mm
|
1.5 in
38.1 mm
|
No
|
No
|
||
| R 52,9598 - R 58,8444 | Request the lead time here |
LDPE
|
Yellow
|
24 in
609.6 mm
|
1.5 in
38.1 mm
|
No
|
No
|
||
| R 26,951 - R 29,9456 | Request the lead time here |
LDPE
|
White
|
15 in
381.0 mm
|
1.5 in
38.1 mm
|
No
|
No
|
||
| R 65,9361 - R 73,2623 | Request the lead time here |
LDPE
|
Green
|
18 in
457.2 mm
|
1.5 in
38.1 mm
|
No
|
No
|
||
| R 21,555 - R 23,95 | Request the lead time here |
LDPE
|
White
|
9.016 in
229.0 mm
|
0.5 in
12.7 mm
|
No
|
Yes
|
||
| Request the lead time here |
PE;PP
|
Black
|
5.984 in
152.0 mm
|
0.669 in
17.0 mm
|
No
|
Yes
|
|||
| R 16,7702 - R 18,6416 | Request the lead time here |
Nylon
|
Black
|
7.087 in
180.0 mm
|
0.472 in
12.0 mm
|
No
|
No
|
||
| R 26,9503 - R 29,9447 | Request the lead time here |
LDPE
|
Black
|
15 in
381.0 mm
|
1.5 in
38.1 mm
|
No
|
|
||
| R 27,2811 - R 30,3124 | Request the lead time here |
LDPE
|
Red
|
15 in
381.0 mm
|
1.5 in
38.1 mm
|
No
|
No
|
||
| R 21,555 - R 23,95 | Request the lead time here |
LDPE
|
Blue
|
9.016 in
229.0 mm
|
0.5 in
12.7 mm
|
No
|
Yes
|
||
| R 65,9361 - R 73,2623 | Request the lead time here |
LDPE
|
Yellow
|
18 in
457.2 mm
|
1.5 in
38.1 mm
|
No
|
No
|
||
| R 61,8243 - R 68,6936 | Request the lead time here |
LDPE
|
Orange
|
24 in
609.6 mm
|
1.5 in
38.1 mm
|
No
|
No
|
||
| R 28,6101 - R 31,789 | Request the lead time here |
LDPE
|
Black
|
9.016 in
229.0 mm
|
1.5 in
38.1 mm
|
No
|
Yes
|
||
| R 25,5197 - R 28,3553 | Request the lead time here |
LDPE
|
Red
|
9.016 in
229.0 mm
|
1.5 in
38.1 mm
|
No
|
Yes
|
||
| R 26,8024 - R 29,7804 | Request the lead time here |
LDPE
|
Orange
|
12.992 in
330.0 mm
|
0.5 in
12.7 mm
|
No
|
Yes
|
||
| R 13,6786 - R 15,1985 | Request the lead time here |
LDPE
|
Black
|
6 in
152.4 mm
|
1 in
25.4 mm
|
No
|
|
||
| R 12,6502 - R 14,0864 | Request the lead time here |
Nylon
|
Black
|
4.921 in
125.0 mm
|
0.472 in
12.0 mm
|
No
|
No
|
||
| R 34,498 - R 38,3423 | Request the lead time here |
Nylon
|
Black
|
12.205 in
310.0 mm
|
0.63 in
16.0 mm
|
No
|
No
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue