10253694
462713
| Quantity | Unit price |
|---|---|
| 20 - 199 | R 18,2761 |
| 200 - 399 | R 17,3659 |
| 400 + | R 16,4414 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Hook Material | Nylon |
| Strap Material | Nylon |
| Hole Type | No Screw Hole |
| Type | Standard Tie |
| With Buckle? | No |
| Overall Length | 7.087 in |
| Overall Length | 180.0 mm |
| Overall Width | 0.472 in |
| Overall Width | 12.0 mm |
| Strap Width | 0.472 in |
| Strap Width | 12.0 mm |
| With Screw Hole? | No |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue