High Temperature Castors are ideal for equipment like bakery oven wheels, as well as in applications where high heats are expected - such as; industrial oven equipment and autoclaves. Plus other applications in need of high temperature resistance. Our range features Bolt Hole, Fixed Plate and Swivel Plate castors. These come in a choice of material and colour options, including Thermoplastic, Stainless Steel and Rubber. Different load capacity and sizes are available.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Wheel Diameter | Caster Type | Wheel Material | Load Capacity | View | |
|---|---|---|---|---|---|---|---|
| R 2 317,4232 - R 2 471,7439 | Request the lead time here |
3.937 in
100.0 mm
|
Bolt Hole Castor
|
Phenolic
|
120.0 kg
120.0 kg
|
||
| R 448,6633 - R 1 369,2036 | Request the lead time here |
3.15 in
80.0 mm
|
Fixed Plate Castor
|
Thermoplastic Polymer
|
100.0 N
100.0 N
|
||
| R 283,3092 - R 865,1379 | Request the lead time here |
3.15 in
80.0 mm
|
Fixed Plate Castor
|
Thermoplastic
|
101.8 kg
101.8 kg
|
||
| R 350,8499 - R 1 071,0706 | Request the lead time here |
3.937 in
100.0 mm
|
Fixed Plate Castor
|
Thermoplastic
|
152.9 kg
152.9 kg
|
||
| R 633,3642 - R 1 138,4266 | Request the lead time here |
3.15 in
80.0 mm
|
Bolt Hole Castor
|
Phenolic
|
100.0 kg
100.0 kg
|
||
| R 1 728,3997 - R 1 843,456 | Request the lead time here |
3.937 in
100.0 mm
|
Bolt Hole Castor
|
Phenolic
|
120.0 kg
120.0 kg
|
||
| R 920,2888 - R 1 654,6384 | Request the lead time here |
3.15 in
80.0 mm
|
Bolt Hole Castor
|
Phenolic
|
100.0 kg
100.0 kg
|
||
| R 735,6357 - R 1 322,8274 | Request the lead time here |
3.937 in
100.0 mm
|
Bolt Hole Castor
|
Phenolic
|
120.0 kg
120.0 kg
|
||
| R 1 496,9293 - R 1 596,6681 | Request the lead time here |
3.937 in
100.0 mm
|
Swivel Plate Castor
|
Plastic
|
150.0 kg
150.0 kg
|
||
| R 525,0311 - R 943,5359 | Request the lead time here |
3.15 in
80.0 mm
|
Fixed Plate Castor
|
Phenolic
|
100.0 kg
100.0 kg
|
||
| R 612,0014 - R 1 099,7797 | Request the lead time here |
3.937 in
100.0 mm
|
Fixed Plate Castor
|
Phenolic
|
150.0 kg
150.0 kg
|
||
| R 1 256,0625 - R 2 257,5297 | Request the lead time here |
3.15 in
80.0 mm
|
Bolt Hole Castor
|
Phenolic
|
100.0 kg
100.0 kg
|
||
| R 863,8279 - R 1 552,5003 | Request the lead time here |
3.937 in
100.0 mm
|
Bolt Hole Castor
|
Phenolic
|
120.0 kg
120.0 kg
|
||
| R 744,7823 - R 1 338,2861 | Request the lead time here |
3.15 in
80.0 mm
|
Bolt Hole Castor
|
Phenolic
|
100.0 kg
100.0 kg
|
||
| R 565,6234 - R 1 726,4112 | Request the lead time here |
3.15 in
80.0 mm
|
Fixed Plate Castor
|
Rubber
|
100.0 N
100.0 N
|
||
| R 351,8901 - R 1 073,8311 | Request the lead time here |
3.15 in
80.0 mm
|
Swivel Plate Castor
|
Thermoplastic
|
|
||
| R 1 329,759 - R 1 417,7883 | Request the lead time here |
3.15 in
80.0 mm
|
Fixed Plate
|
Phenolic
|
100.0 kg
100.0 kg
|
||
| R 427,4965 - R 1 304,6081 | Request the lead time here |
3.937 in
100.0 mm
|
Swivel Plate Castor
|
Thermoplastic
|
|
||
| R 641,2448 - R 1 957,1883 | Request the lead time here |
3.937 in
100.0 mm
|
Fixed Plate Castor
|
Rubber
|
150.00 N
150.00 N
|
||
| R 522,2797 - R 1 593,9076 | Request the lead time here |
1.378 in
35.0 mm
|
Fixed Plate Castor
|
PA
|
15.0 kg
15.0 kg
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue