These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.
Series Code :SR2791
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Distance Across Flats | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|
| R 1,0366 - R 1,2799 | Request the lead time here |
0.252 in
6.4 mm
|
#8
|
0.752 in
19.1 mm
|
||
| R 0,9475 - R 1,1698 | Request the lead time here |
0.189 in
4.8 mm
|
#4
|
0.374 in
9.5 mm
|
||
| R 1,2617 - R 1,5576 | Request the lead time here |
0.189 in
4.8 mm
|
#4
|
0.874 in
22.2 mm
|
||
| R 1,1327 - R 1,3983 | Request the lead time here |
0.252 in
6.4 mm
|
#4
|
0.752 in
19.1 mm
|
||
| R 0,5059 - R 0,6247 | Request the lead time here |
0.189 in
4.8 mm
|
#2
|
0.437 in
11.1 mm
|
||
| R 1,7295 - R 2,1354 | Request the lead time here |
0.315 in
8.0 mm
|
#6
|
0.874 in
22.2 mm
|
||
| R 0,5944 - R 0,734 | Request the lead time here |
0.374 in
9.5 mm
|
#10
|
0.5 in
12.7 mm
|
||
| R 0,8136 - R 1,0044 | Request the lead time here |
0.189 in
4.8 mm
|
#2
|
0.689 in
17.5 mm
|
||
| R 1,4204 - R 1,7536 | Request the lead time here |
0.236 in
6.0 mm
|
M4
|
0.984 in
25.0 mm
|
||
| R 8,3651 - R 10,3272 | Request the lead time here |
0.5 in
12.7 mm
|
#6
|
1.626 in
41.3 mm
|
||
| R 0,971 - R 1,1749 | Request the lead time here |
0.252 in
6.4 mm
|
#6
|
0.189 in
4.8 mm
|
||
| R 1,3592 - R 1,6781 | Request the lead time here |
0.252 in
6.4 mm
|
#4
|
1 in
25.4 mm
|
||
| R 1,0252 - R 1,2656 | Request the lead time here |
0.189 in
4.8 mm
|
#4
|
0.437 in
11.1 mm
|
||
| R 1,0945 - R 1,3514 | Request the lead time here |
0.252 in
6.4 mm
|
#8
|
0.626 in
15.9 mm
|
||
| R 1,2005 - R 1,4822 | Request the lead time here |
0.252 in
6.4 mm
|
#8
|
0.673 in
17.1 mm
|
||
| R 1,4472 - R 1,7511 | Request the lead time here |
0.189 in
4.8 mm
|
#2
|
0.563 in
14.3 mm
|
||
| R 0,9475 - R 1,1698 | Request the lead time here |
0.189 in
4.8 mm
|
#6
|
0.374 in
9.5 mm
|
||
| R 0,8301 - R 1,0247 | Request the lead time here |
0.252 in
6.4 mm
|
#8
|
0.252 in
6.4 mm
|
||
| R 1,1327 - R 1,3983 | Request the lead time here |
0.252 in
6.4 mm
|
#6
|
0.752 in
19.1 mm
|
||
| R 1,4022 - R 1,731 | Request the lead time here |
0.374 in
9.5 mm
|
1/4
|
0.5 in
12.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue