Menu Search

Hexagonal Unthreaded Spacers

In stock

These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.

Series Code :SR2791

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
94 results
Product SKUs information
Essentra Part Number Price range Availability Distance Across Flats Compatible Thread Sizes (All) Spacer Length View
R 5,2554 - R 5,2554 Request the lead time here
9.5 mm
#8
19.1 mm
R 3,6031 - R 5,3949 Request the lead time here
9.5 mm
#8
22.2 mm
R 2,4147 - R 2,5861 Request the lead time here
6.4 mm
#6
9.5 mm
R 1,7488 - R 2,9765 Request the lead time here
6.4 mm
#4
22.2 mm
R 1,8242 - R 7,6428 400 In stock - Delivery conditions may apply, visit our FAQs
6.4 mm
#4
31.8 mm
R 1,6583 - R 2,7905 Request the lead time here
6.4 mm
#4
12.7 mm
R 1,7789 - R 2,992 Request the lead time here
6.4 mm
#4
25.4 mm
R 7,2968 - R 23,5021 Request the lead time here
9.5 mm
#4
50.8 mm
R 1,0566 - R 1,3044 Request the lead time here
6.4 mm
#6
12.7 mm
R 0,3649 - R 0,4415 Request the lead time here
8.0 mm
#6
6.4 mm
R 1,2367 - R 1,527 Request the lead time here
6.0 mm
M4
18.0 mm
R 1,0566 - R 1,3044 Request the lead time here
6.4 mm
#8
12.7 mm
R 1,0252 - R 1,2656 Request the lead time here
6.4 mm
#6
11.1 mm
R 1,2088 - R 1,4923 Request the lead time here
6.4 mm
#6
22.2 mm
R 1,341 - R 1,6556 Request the lead time here
8.0 mm
#6
12.7 mm
R 0,8301 - R 1,0247 Request the lead time here
6.4 mm
#6
6.4 mm
R 1,1442 - R 1,4126 Request the lead time here
4.8 mm
#6
15.9 mm
R 1,2088 - R 1,4923 Request the lead time here
6.4 mm
#8
22.2 mm
R 0,4381 - R 0,5409 Request the lead time here
4.8 mm
#2
7.1 mm
R 1,3592 - R 1,6781 Request the lead time here
6.4 mm
#8
25.4 mm
  • of 5
Spacer Hexagonal 9.5 mm #8 19.1 mm

10010587

Price Range
R 5,2554 - R 5,2554

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #8
  • Distance Across Flats
    9.5 mm
Spacer Hexagonal 9.5 mm #8 22.2 mm

10010594

Price Range
R 5,3949 - R 3,6031

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #8
  • Distance Across Flats
    9.5 mm
Spacer Hexagonal 6.4 mm #6 9.5 mm

10010464

Price Range
R 2,5861 - R 2,4147

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #6
  • Distance Across Flats
    6.4 mm
Spacer Hexagonal 6.4 mm #4 22.2 mm CPVC

10010501

Price Range
R 2,9765 - R 1,7488

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4
  • Distance Across Flats
    6.4 mm
Spacer Hexagonal 6.4 mm #4 31.8 mm CPVC

10010433

Price Range
R 7,6428 - R 1,8242

Stock Levels
400 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Light Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4
  • Distance Across Flats
    6.4 mm
Spacer Hexagonal 6.4 mm #4 12.7 mm CPVC

10010471

Price Range
R 2,7905 - R 1,6583

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4
  • Distance Across Flats
    6.4 mm
Spacer Hexagonal 6.4 mm #4 25.4 mm CPVC

10010518

Price Range
R 2,992 - R 1,7789

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4
  • Distance Across Flats
    6.4 mm
Spacer Hexagonal 9.5 mm #4 50.8 mm CPVC

10010556

Price Range
R 23,5021 - R 7,2968

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4
  • Distance Across Flats
    9.5 mm
Spacer Hexagonal 6.4 mm #6 12.7 mm

10372210

Price Range
R 1,3044 - R 1,0566

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #6
  • Distance Across Flats
    6.4 mm
Spacer Hexagonal 8.0 mm #6 6.4 mm

10372647

Price Range
R 0,4415 - R 0,3649

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #6
  • Distance Across Flats
    8.0 mm
Female To Female Standoff 6.0 mm M4 18.0 mm

10372777

Price Range
R 1,527 - R 1,2367

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Distance Across Flats
    6.0 mm
Spacer Hexagonal 6.4 mm #8 12.7 mm

10372265

Price Range
R 1,3044 - R 1,0566

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #8
  • Distance Across Flats
    6.4 mm
Spacer Hexagonal 6.4 mm #6 11.1 mm

10372425

Price Range
R 1,2656 - R 1,0252

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #6
  • Distance Across Flats
    6.4 mm
Spacer Hexagonal 6.4 mm #6 22.2 mm

10372302

Price Range
R 1,4923 - R 1,2088

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #6
  • Distance Across Flats
    6.4 mm
Spacer Hexagonal 8.0 mm #6 12.7 mm

10372630

Price Range
R 1,6556 - R 1,341

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #6
  • Distance Across Flats
    8.0 mm
Spacer Hexagonal 6.4 mm #6 6.4 mm

10372197

Price Range
R 1,0247 - R 0,8301

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #6
  • Distance Across Flats
    6.4 mm
Spacer Hexagonal 4.8 mm #6 15.9 mm

10372609

Price Range
R 1,4126 - R 1,1442

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #6
  • Distance Across Flats
    4.8 mm
Spacer Hexagonal 6.4 mm #8 22.2 mm

10372319

Price Range
R 1,4923 - R 1,2088

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #8
  • Distance Across Flats
    6.4 mm
Spacer Hexagonal 4.8 mm #2 7.1 mm

10372395

Price Range
R 0,5409 - R 0,4381

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #2
  • Distance Across Flats
    4.8 mm
Spacer Hexagonal 6.4 mm #8 25.4 mm

10372289

Price Range
R 1,6781 - R 1,3592

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #8
  • Distance Across Flats
    6.4 mm