Menu Search

Hexagonal Bolts – PEEK

In production

Hexagonal PEEK Bolts provide outstanding mechanical strength, chemical resistance and thermal stability.

Features a fully threaded shank that enhances shear strength and improves alignment in assemblies. The design allows for high torque applications and secure attachments using standard tools, ensuring reliability during assembly and maintenance tasks.

Retains its structural integrity and performance at temperatures up to 260C. This makes it ideal for use in semiconductor and chemical processing sectors. Material: PEEK Colour: Beige Series Code: SR1930

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
39 results
Product SKUs information
Essentra Part Number Price range Availability d1 h1 l2 A/F l1 ±0.2 View
R 137,114 - R 150,7669 Request the lead time here
M8
5.5
2.5
13.0
35.0
R 118,7801 - R 130,8727 Request the lead time here
M10
7.0
3.0
17.0
30.0
R 36,8628 - R 40,5685 Request the lead time here
M4
2.8
1.4
7.0
12.0
R 38,2281 - R 41,9338 Request the lead time here
M5
3.5
1.6
8.0
20.0
R 52,076 - R 57,3421 Request the lead time here
M5
3.5
1.6
8.0
25.0
R 74,3107 - R 81,7223 Request the lead time here
M6
4.0
2.0
10.0
30.0
R 70,80 - R 77,8214 Request the lead time here
M6
4.0
2.0
10.0
25.0
R 90,3041 - R 99,276 Request the lead time here
M6
4.0
2.0
10.0
50.0
R 127,9471 - R 140,8198 Request the lead time here
M10
7.0
3.0
17.0
35.0
R 34,7173 - R 38,2281 Request the lead time here
M4
2.8
1.4
7.0
8.0
R 37,838 - R 41,5438 Request the lead time here
M4
2.8
1.4
7.0
15.0
R 32,9619 - R 36,2776 Request the lead time here
M5
3.5
1.6
8.0
10.0
R 56,5619 - R 62,2181 Request the lead time here
M6
4.0
2.0
10.0
12.0
R 81,9173 - R 90,109 Request the lead time here
M6
4.0
2.0
10.0
40.0
R 86,0132 - R 94,595 Request the lead time here
M6
4.0
2.0
10.0
45.0
R 106,6876 - R 117,4148 Request the lead time here
M8
5.5
2.5
13.0
10.0
R 113,1239 - R 124,6314 Request the lead time here
M8
5.5
2.5
13.0
25.0
R 167,7355 - R 184,509 Request the lead time here
M8
5.5
2.5
13.0
50.0
R 146,8661 - R 161,4942 Request the lead time here
M10
7.0
3.0
17.0
45.0
R 143,9404 - R 158,3735 Request the lead time here
M10
7.0
3.0
17.0
40.0
  • of 2
Hexagonal Bolt M8 35.0 5.5 Beige PEEK

20833176

Price Range
R 150,7669 - R 137,114

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1 ±0.2
    35.0
  • h1
    5.5
  • l2
    2.5
  • A/F
    13.0
Hexagonal Bolt M10 30.0 7.0 Beige PEEK

20833244

Price Range
R 130,8727 - R 118,7801

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1 ±0.2
    30.0
  • h1
    7.0
  • l2
    3.0
  • A/F
    17.0
Hexagonal Bolt M4 12.0 2.8 Beige PEEK

20832926

Price Range
R 40,5685 - R 36,8628

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    12.0
  • h1
    2.8
  • l2
    1.4
  • A/F
    7.0
Hexagonal Bolt M5 20.0 3.5 Beige PEEK

20832995

Price Range
R 41,9338 - R 38,2281

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    20.0
  • h1
    3.5
  • l2
    1.6
  • A/F
    8.0
Hexagonal Bolt M5 25.0 3.5 Beige PEEK

20833008

Price Range
R 57,3421 - R 52,076

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    25.0
  • h1
    3.5
  • l2
    1.6
  • A/F
    8.0
Hexagonal Bolt M6 30.0 4.0 Beige PEEK

20833077

Price Range
R 81,7223 - R 74,3107

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    30.0
  • h1
    4.0
  • l2
    2.0
  • A/F
    10.0
Hexagonal Bolt M6 25.0 4.0 Beige PEEK

20833060

Price Range
R 77,8214 - R 70,80

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    25.0
  • h1
    4.0
  • l2
    2.0
  • A/F
    10.0
Hexagonal Bolt M6 50.0 4.0 Beige PEEK

20833114

Price Range
R 99,276 - R 90,3041

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    50.0
  • h1
    4.0
  • l2
    2.0
  • A/F
    10.0
Hexagonal Bolt M10 35.0 7.0 Beige PEEK

20833251

Price Range
R 140,8198 - R 127,9471

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1 ±0.2
    35.0
  • h1
    7.0
  • l2
    3.0
  • A/F
    17.0
Hexagonal Bolt M4 8.0 2.8 Beige PEEK

20832902

Price Range
R 38,2281 - R 34,7173

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    8.0
  • h1
    2.8
  • l2
    1.4
  • A/F
    7.0
Hexagonal Bolt M4 15.0 2.8 Beige PEEK

20832933

Price Range
R 41,5438 - R 37,838

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    15.0
  • h1
    2.8
  • l2
    1.4
  • A/F
    7.0
Hexagonal Bolt M5 10.0 3.5 Beige PEEK

20832964

Price Range
R 36,2776 - R 32,9619

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    10.0
  • h1
    3.5
  • l2
    1.6
  • A/F
    8.0
Hexagonal Bolt M6 12.0 4.0 Beige PEEK

20833039

Price Range
R 62,2181 - R 56,5619

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    12.0
  • h1
    4.0
  • l2
    2.0
  • A/F
    10.0
Hexagonal Bolt M6 40.0 4.0 Beige PEEK

20833091

Price Range
R 90,109 - R 81,9173

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    40.0
  • h1
    4.0
  • l2
    2.0
  • A/F
    10.0
Hexagonal Bolt M6 45.0 4.0 Beige PEEK

20833107

Price Range
R 94,595 - R 86,0132

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    45.0
  • h1
    4.0
  • l2
    2.0
  • A/F
    10.0
Hexagonal Bolt M8 10.0 5.5 Beige PEEK

20833121

Price Range
R 117,4148 - R 106,6876

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1 ±0.2
    10.0
  • h1
    5.5
  • l2
    2.5
  • A/F
    13.0
Hexagonal Bolt M8 25.0 5.5 Beige PEEK

20833152

Price Range
R 124,6314 - R 113,1239

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1 ±0.2
    25.0
  • h1
    5.5
  • l2
    2.5
  • A/F
    13.0
Hexagonal Bolt M8 50.0 5.5 Beige PEEK

20833206

Price Range
R 184,509 - R 167,7355

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1 ±0.2
    50.0
  • h1
    5.5
  • l2
    2.5
  • A/F
    13.0
Hexagonal Bolt M10 45.0 7.0 Beige PEEK

20833275

Price Range
R 161,4942 - R 146,8661

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1 ±0.2
    45.0
  • h1
    7.0
  • l2
    3.0
  • A/F
    17.0
Hexagonal Bolt M10 40.0 7.0 Beige PEEK

20833268

Price Range
R 158,3735 - R 143,9404

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1 ±0.2
    40.0
  • h1
    7.0
  • l2
    3.0
  • A/F
    17.0