Menu Search

Hexagon Steel Nuts

In production

Hexagon steel nuts give a solid grip while preventing loosening due to vibration or motion. They are simple to tighten and relax with a normal wrench or pliers. Hexagon steel nuts give a solid grip while preventing loosening due to vibration or motion. They are simple to tighten and relax with a normal wrench or pliers. They are used with steel or stainless steel lead screws for low rotational speeds, manual control, clamping or locking actions, and dead weight reception.

Due to its material, it is used in applications that need high strength and durability but require lubrication to prevent the nut seizing with the screw.

These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment. Available as standard right-hand thread hexagon steel nuts as well as left-hand threaded.

Please note: Steel to steel contact surfaces are inappropriate for motorised motion.

  • Used in a variety of industrial applications, including in automotive, aerospace, and medical equipment.
  • Hexagon steel nuts give a solid grip while preventing loosening due to vibration or motion.
  • It is used in applications that need high strength and durability but require lubrication to prevent the nut seizing with the screw.
Material: Steel Series Code: SRL1338

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
46 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size A/F tol. h11 d1 tol 7H Lead Thread Direction No. of starts View
R 169,4475 - R 225,8912 Request the lead time here
TR20 x 4
30.0
20.0
4.0
Left Hand
1.0
R 287,8473 - R 383,7026 Request the lead time here
TR26 x 5
36.0
26.0
5.0
Left Hand
1.0
R 325,1141 - R 433,479 Request the lead time here
TR30 x 6
46.0
30.0
6.0
Left Hand
1.0
R 341,6124 - R 455,3539 Request the lead time here
TR32 x 6
50.0
32.0
6.0
Right Hand
1.0
R 224,9595 - R 299,9978 Request the lead time here
TR28 x 5
41.0
28.0
5.0
Right Hand
1.0
R 255,8211 - R 341,069 Request the lead time here
TR30 x 6
46.0
30.0
6.0
Right Hand
1.0
R 107,3361 - R 143,0793 Request the lead time here
TR14 x 3
22.0
14.0
3.0
Right Hand
1.0
R 133,3453 - R 177,9005 Request the lead time here
TR18 x 4
27.0
18.0
4.0
Right Hand
1.0
R 198,9504 - R 265,1766 Request the lead time here
TR18 x 8
27.0
18.0
8.0
Right Hand
2.0
R 192,9334 - R 257,141 Request the lead time here
TR20 x 8
30.0
20.0
8.0
Right Hand
2.0
R 577,4415 - R 769,8606 Request the lead time here
TR36 x 12
55.0
36.0
12.0
Right Hand
2.0
R 168,2829 - R 224,3287 Request the lead time here
TR14 x 3
22.0
14.0
3.0
Left Hand
1.0
R 407,4117 - R 543,2997 Request the lead time here
TR32 x 6
50.0
32.0
6.0
Left Hand
1.0
R 273,2899 - R 364,5063 Request the lead time here
TR24 x 10
36.0
24.0
10.0
Right Hand
2.0
R 227,0946 - R 302,6764 Request the lead time here
TR26 x 5
36.0
26.0
5.0
Right Hand
1.0
R 402,171 - R 536,1569 Request the lead time here
TR36 x 6
55.0
36.0
6.0
Right Hand
1.0
R 576,8592 - R 769,1909 Request the lead time here
TR40 x 7
60.0
40.0
7.0
Right Hand
1.0
R 3 097,2217 - R 3 643,7241 Request the lead time here
TR50 x 8
75.0
50.0
8.0
Left Hand
1.0
R 691,377 - R 921,8684 Request the lead time here
TR40 x 7
60.0
40.0
7.0
Left Hand
1.0
R 2 934,7617 - R 3 452,654 Request the lead time here
TR60 x 9
90.0
60.0
9.0
Right Hand
1.0
  • of 3
Hexagon Nut TR20 x 4 30.0 Steel

20148362

Price Range
R 225,8912 - R 169,4475

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
Hexagon Nut TR26 x 5 39.0 Steel

20148447

Price Range
R 383,7026 - R 287,8473

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR26 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    26.0
  • Lead
    5.0
  • Thread Direction
    Left Hand
Hexagon Nut TR30 x 6 45.0 Steel

20148492

Price Range
R 433,479 - R 325,1141

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    30.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
Hexagon Nut TR32 x 6 48.0 Steel

20148508

Price Range
R 455,3539 - R 341,6124

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR32 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    32.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Hexagon Nut TR28 x 5 42.0 Steel

20148454

Price Range
R 299,9978 - R 224,9595

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR28 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    28.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
Hexagon Nut TR30 x 6 45.0 Steel

20148485

Price Range
R 341,069 - R 255,8211

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    30.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Hexagon Nut TR14 x 3 21.0 Steel

20148263

Price Range
R 143,0793 - R 107,3361

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    14.0
  • Lead
    3.0
  • Thread Direction
    Right Hand
Hexagon Nut TR18 x 4 27.0 Steel

20148324

Price Range
R 177,9005 - R 133,3453

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    18.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
Hexagon Nut TR18 x 8 27.0 Steel

20148348

Price Range
R 265,1766 - R 198,9504

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 8
  • No. of starts
    2.0
  • d1 tol 7H
    18.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
Hexagon Nut TR20 x 8 30.0 Steel

20148379

Price Range
R 257,141 - R 192,9334

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 8
  • No. of starts
    2.0
  • d1 tol 7H
    20.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
Hexagon Nut TR36 x 12 54.0 Steel

20148522

Price Range
R 769,8606 - R 577,4415

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 12
  • No. of starts
    2.0
  • d1 tol 7H
    36.0
  • Lead
    12.0
  • Thread Direction
    Right Hand
Hexagon Nut TR14 x 3 21.0 Steel

20148270

Price Range
R 224,3287 - R 168,2829

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    14.0
  • Lead
    3.0
  • Thread Direction
    Left Hand
Hexagon Nut TR32 x 6 48.0 Steel

20148515

Price Range
R 543,2997 - R 407,4117

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR32 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    32.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
Hexagon Nut TR24 x 10 36.0 Steel

20148409

Price Range
R 364,5063 - R 273,2899

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 10
  • No. of starts
    2.0
  • d1 tol 7H
    24.0
  • Lead
    10.0
  • Thread Direction
    Right Hand
Hexagon Nut TR26 x 5 39.0 Steel

20148430

Price Range
R 302,6764 - R 227,0946

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR26 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    26.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
Hexagon Nut TR36 x 6 54.0 Steel

20148539

Price Range
R 536,1569 - R 402,171

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    36.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Hexagon Nut TR40 x 7 60.0 Steel

20148560

Price Range
R 769,1909 - R 576,8592

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Right Hand
Hexagon Nut TR50 x 8 75.0 Steel

20148614

Price Range
R 3 643,7241 - R 3 097,2217

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR50 x 8
  • No. of starts
    1.0
  • d1 tol 7H
    50.0
  • Lead
    8.0
  • Thread Direction
    Left Hand
Hexagon Nut TR40 x 7 60.0 Steel

20148577

Price Range
R 921,8684 - R 691,377

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Left Hand
Hexagon Nut TR60 x 9 90.0 Steel

20148621

Price Range
R 3 452,654 - R 2 934,7617

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR60 x 9
  • No. of starts
    1.0
  • d1 tol 7H
    60.0
  • Lead
    9.0
  • Thread Direction
    Right Hand