Menu Search

Heat Shrink Tubing - No Adhesive

In stock

Heat Shrink Tubing is made from Crosslinked Polyolefin. This heatshrink is versatile in terms of application possibilities, and colour options.

Our non adhesive head shrink is highly flexible and is widely used for electrical insulation, as it protects in-line components, disconnect terminals and splices with its high insulation properties, and excellent resilience. The heat shrink sleeving bundles wires for very flexible, light-duty harnesses, and can be used to identify and colour code cables and wires, as well as terminals and components.

Operating Temperature: -67F up to 257F (-55C to 125C). Minimum Shrink Temperature: 158F (70C). Minimum Full Recovery Temperature: 212F (100C).

Colour choices include; Red, Blue, White and Black Head Shrink Tubing.

  • UL Approval: 125C VW-1 600V
  • File Number: E204071
  • RoHS Compliant
  • Flame retardant and highly flexible.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
213 results
Product SKUs information
Essentra Part Number Price range Availability Inside Diameter (Shrunk) Shrink Ratio Pre-Shrunk Inside Diameter Colour Tube Shape View
R 255,2376 - R 291,6374 Request the lead time here
0.8 mm
2:1
1.6 mm
Black
Round
R 288,6762 - R 329,8051 Request the lead time here
3.2 mm
2:1
6.4 mm
Black
Round
R 337,402 - R 385,5065 Request the lead time here
6.4 mm
2:1
12.7 mm
Black
Flat
R 255,2376 - R 291,6374 Request the lead time here
1.2 mm
2:1
2.4 mm
Brown
Round
R 337,402 - R 385,5065 Request the lead time here
6.4 mm
2:1
12.7 mm
Brown
Flat
R 265,5647 - R 303,4195 5 In stock - Delivery conditions may apply, visit our FAQs
1.6 mm
2:1
3.2 mm
Grey
Round
R 255,2376 - R 291,6374 Request the lead time here
0.6 mm
2:1
1.2 mm
Black
Round
R 318,6625 - R 364,0817 Request the lead time here
2.4 mm
2:1
4.8 mm
Black
Round
R 731,1735 - R 835,4113 Request the lead time here
12.7 mm
2:1
25.4 mm
Black
Flat
R 288,6762 - R 329,8051 Request the lead time here
3.2 mm
2:1
6.4 mm
Brown
Round
R 255,2376 - R 291,6374 Request the lead time here
0.8 mm
2:1
1.6 mm
Grey
Round
R 337,402 - R 385,5065 Request the lead time here
6.4 mm
2:1
12.7 mm
Grey
Flat
R 255,2376 - R 291,6374 Request the lead time here
0.8 mm
2:1
1.6 mm
Red
Round
R 288,6762 - R 329,8051 Request the lead time here
3.2 mm
2:1
6.4 mm
Red
Round
R 288,6762 - R 329,8051 Request the lead time here
3.2 mm
2:1
6.4 mm
Grey
Round
R 731,1735 - R 835,4113 Request the lead time here
12.7 mm
2:1
25.4 mm
Grey
Flat
R 265,5647 - R 303,4195 Request the lead time here
1.6 mm
2:1
3.2 mm
Red
Round
R 265,5647 - R 303,4195 Request the lead time here
1.6 mm
2:1
3.2 mm
Black
Round
R 337,402 - R 385,5065 Request the lead time here
6.4 mm
2:1
12.7 mm
Red
Flat
R 255,2376 - R 291,6374 Request the lead time here
0.8 mm
2:1
1.6 mm
White
Round
  • of 11
Heat Shrink Tubing 2:1 1.6 mm PO Black

10390771

Price Range
R 291,6374 - R 255,2376

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Black
  • Packaging Style
    Roll in Box
  • Inside Diameter (Shrunk)
    0.8 mm
Heat Shrink Tubing 2:1 6.4 mm PO Black

10390818

Price Range
R 329,8051 - R 288,6762

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Black
  • Packaging Style
    Roll in Box
  • Inside Diameter (Shrunk)
    3.2 mm
Heat Shrink Tubing 2:1 12.7 mm PO Black

10390832

Price Range
R 385,5065 - R 337,402

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Black
  • Packaging Style
    Roll in Box
  • Inside Diameter (Shrunk)
    6.4 mm
Heat Shrink Tubing 2:1 2.4 mm PO Brown

10392249

Price Range
R 291,6374 - R 255,2376

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Brown
  • Packaging Style
    Roll in Box
  • Inside Diameter (Shrunk)
    1.2 mm
Heat Shrink Tubing 2:1 12.7 mm PO Brown

10392287

Price Range
R 385,5065 - R 337,402

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Brown
  • Packaging Style
    Roll in Box
  • Inside Diameter (Shrunk)
    6.4 mm
Heat Shrink Tubing 2:1 3.2 mm PO Grey

10392072

Price Range
R 303,4195 - R 265,5647

Stock Levels
5 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Grey
  • Packaging Style
    Roll in Box
  • Inside Diameter (Shrunk)
    1.6 mm
Heat Shrink Tubing 2:1 1.2 mm PO Black

10390764

Price Range
R 291,6374 - R 255,2376

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Black
  • Packaging Style
    Roll in Box
  • Inside Diameter (Shrunk)
    0.6 mm
Heat Shrink Tubing 2:1 4.8 mm PO Black

10390801

Price Range
R 364,0817 - R 318,6625

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Black
  • Packaging Style
    Roll in Box
  • Inside Diameter (Shrunk)
    2.4 mm
Heat Shrink Tubing 2:1 25.4 mm PO Black

10390856

Price Range
R 835,4113 - R 731,1735

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Black
  • Packaging Style
    Roll in Box
  • Inside Diameter (Shrunk)
    12.7 mm
Heat Shrink Tubing 2:1 6.4 mm PO Brown

10392263

Price Range
R 329,8051 - R 288,6762

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Brown
  • Packaging Style
    Roll in Box
  • Inside Diameter (Shrunk)
    3.2 mm
Heat Shrink Tubing 2:1 1.6 mm PO Grey

10392058

Price Range
R 291,6374 - R 255,2376

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Grey
  • Packaging Style
    Roll in Box
  • Inside Diameter (Shrunk)
    0.8 mm
Heat Shrink Tubing 2:1 12.7 mm PO Grey

10392119

Price Range
R 385,5065 - R 337,402

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Grey
  • Packaging Style
    Roll in Box
  • Inside Diameter (Shrunk)
    6.4 mm
Heat Shrink Tubing 2:1 1.6 mm PO Red

10391006

Price Range
R 291,6374 - R 255,2376

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Red
  • Packaging Style
    Roll in Box
  • Inside Diameter (Shrunk)
    0.8 mm
Heat Shrink Tubing 2:1 6.4 mm PO Red

10391044

Price Range
R 329,8051 - R 288,6762

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Red
  • Packaging Style
    Roll in Box
  • Inside Diameter (Shrunk)
    3.2 mm
Heat Shrink Tubing 2:1 6.4 mm PO Grey

10392096

Price Range
R 329,8051 - R 288,6762

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Grey
  • Packaging Style
    Roll in Box
  • Inside Diameter (Shrunk)
    3.2 mm
Heat Shrink Tubing 2:1 25.4 mm PO Grey

10392133

Price Range
R 835,4113 - R 731,1735

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Grey
  • Packaging Style
    Roll in Box
  • Inside Diameter (Shrunk)
    12.7 mm
Heat Shrink Tubing 2:1 3.2 mm PO Red

10391020

Price Range
R 303,4195 - R 265,5647

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Red
  • Packaging Style
    Roll in Box
  • Inside Diameter (Shrunk)
    1.6 mm
Heat Shrink Tubing 2:1 3.2 mm PO Black

10390795

Price Range
R 303,4195 - R 265,5647

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Black
  • Packaging Style
    Roll in Box
  • Inside Diameter (Shrunk)
    1.6 mm
Heat Shrink Tubing 2:1 12.7 mm PO Red

10391068

Price Range
R 385,5065 - R 337,402

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Red
  • Packaging Style
    Roll in Box
  • Inside Diameter (Shrunk)
    6.4 mm
Heat Shrink Tubing 2:1 1.6 mm PO White

10391860

Price Range
R 291,6374 - R 255,2376

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    White
  • Packaging Style
    Roll in Box
  • Inside Diameter (Shrunk)
    0.8 mm