10390801
495680
| Quantity | Unit price |
|---|---|
| 1 - 9 | R 364,0817 |
| 10 - 19 | R 336,3769 |
| 20 + | R 318,6625 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Adhesion | Non-Adhesive |
|---|---|
| Certification | UL |
| Colour | Black |
| Packaging Style | Roll in Box |
| Inside Diameter (Shrunk) | 2.4 mm |
| Inside Diameter (Shrunk) | 0.094 in |
| Minimum Full Recovery Temperature | 212 °F |
| Minimum Full Recovery Temperature | 100 °C |
| Operating Temperature Range | -55 - 125 °C |
| Operating Temperature Range | -67 - 257 °F |
| Overall Length | 10.0 m |
| Overall Length | 32.808 ft |
| Pre-Shrunk Inside Diameter | 0.189 in |
| Pre-Shrunk Inside Diameter | 4.8 mm |
| Wall Thickness (Shrunk) | 0.02 in |
| Wall Thickness (Shrunk) | 0.5 mm |
| Material Flammability Standard | UL224 VW-1 |
| Shrink Ratio | 2:1 |
| Full Material | Crosslinked Polyolefin |
| Commodity Code | 3917390099 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue