Menu Search

Hardened Steel Shafts

In production

These Hardened Steel Shafts are robust and reliable components used in various mechanical applications. They are used with all types of linear bushings. They combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.

The shafts are made from high-quality steel that undergoes a specialised hardening process, resulting in increased strength, longevity, and resistance to wear and corrosion. When combined with a linear ball bushing, it ensures smooth and precise rotational motion.

Their material makes them suitable for applications that require heavy-duty performance, such as industrial machinery, automotive systems, and medical devices.

  • Combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.
  • Suitable for applications such as industrial machinery, automotive systems, and medical devices.
  • Shafts made from high-quality steel that undergoes a specialised hardening process.
Material: Steel Series Code: SRL177060, SRL177050, SRL177040, SRL177030, SRL177025, SRL177020, SRL177016, SRL177012, SRL177010, SRL177008, SRL177006, SRL177005

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1 427 results
Product SKUs information
Essentra Part Number Price range Availability Depth of hardness min d1 tol. h6 l1 View
R 1 535,8974 - R 2 559,9585 Request the lead time here
0.4
5.0
4250.0
R 1 886,2443 - R 3 143,6112 Request the lead time here
0.4
5.0
5450.0
R 226,1241 - R 376,7442 Request the lead time here
0.4
5.0
250.0
R 171,5826 - R 286,1004 Request the lead time here
0.4
5.0
150.0
R 340,2537 - R 566,9602 Request the lead time here
0.4
5.0
550.0
R 262,2264 - R 437,1087 Request the lead time here
0.4
5.0
350.0
R 320,8439 - R 534,7399 Request the lead time here
0.4
5.0
500.0
R 587,9228 - R 979,8067 Request the lead time here
0.4
5.0
1200.0
R 559,9727 - R 933,2231 Request the lead time here
0.4
5.0
1100.0
R 693,1239 - R 1 155,2713 Request the lead time here
0.4
5.0
1550.0
R 648,2873 - R 1 080,3494 Request the lead time here
0.4
5.0
1400.0
R 543,6685 - R 906,0494 Request the lead time here
0.4
5.0
1050.0
R 395,1835 - R 658,5745 Request the lead time here
0.4
5.0
700.0
R 359,0813 - R 598,5982 Request the lead time here
0.4
5.0
600.0
R 721,6563 - R 1 202,8253 Request the lead time here
0.4
5.0
1650.0
R 753,1002 - R 1 255,0376 Request the lead time here
0.4
5.0
1750.0
R 994,364 - R 1 657,4028 Request the lead time here
0.4
5.0
2450.0
R 783,9618 - R 1 306,6677 Request the lead time here
0.4
5.0
1850.0
R 1 023,2846 - R 1 705,345 Request the lead time here
0.4
5.0
2550.0
R 873,8292 - R 1 456,5113 Request the lead time here
0.4
5.0
2050.0
  • of 72
Hardened Shaft 5.0 4250.0 0.4 Steel

20337766

Price Range
R 2 559,9585 - R 1 535,8974

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    4250.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.680
  • Material
    Steel
Hardened Shaft 5.0 5450.0 0.4 Steel

20338008

Price Range
R 3 143,6112 - R 1 886,2443

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    5450.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.872
  • Material
    Steel
Hardened Shaft 5.0 250.0 0.4 Steel

20336967

Price Range
R 376,7442 - R 226,1241

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    250.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.040
  • Material
    Steel
Hardened Shaft 5.0 150.0 0.4 Steel

20336943

Price Range
R 286,1004 - R 171,5826

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    150.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.024
  • Material
    Steel
Hardened Shaft 5.0 550.0 0.4 Steel

20337025

Price Range
R 566,9602 - R 340,2537

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    550.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.088
  • Material
    Steel
Hardened Shaft 5.0 350.0 0.4 Steel

20336981

Price Range
R 437,1087 - R 262,2264

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    350.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.056
  • Material
    Steel
Hardened Shaft 5.0 500.0 0.4 Steel

20337018

Price Range
R 534,7399 - R 320,8439

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    500.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.080
  • Material
    Steel
Hardened Shaft 5.0 1200.0 0.4 Steel

20337155

Price Range
R 979,8067 - R 587,9228

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    1200.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.192
  • Material
    Steel
Hardened Shaft 5.0 1100.0 0.4 Steel

20337131

Price Range
R 933,2231 - R 559,9727

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    1100.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.176
  • Material
    Steel
Hardened Shaft 5.0 1550.0 0.4 Steel

20337223

Price Range
R 1 155,2713 - R 693,1239

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    1550.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.248
  • Material
    Steel
Hardened Shaft 5.0 1400.0 0.4 Steel

20337193

Price Range
R 1 080,3494 - R 648,2873

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    1400.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.224
  • Material
    Steel
Hardened Shaft 5.0 1050.0 0.4 Steel

20337124

Price Range
R 906,0494 - R 543,6685

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    1050.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.168
  • Material
    Steel
Hardened Shaft 5.0 700.0 0.4 Steel

20337056

Price Range
R 658,5745 - R 395,1835

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    700.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.112
  • Material
    Steel
Hardened Shaft 5.0 600.0 0.4 Steel

20337032

Price Range
R 598,5982 - R 359,0813

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    600.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.096
  • Material
    Steel
Hardened Shaft 5.0 1650.0 0.4 Steel

20337247

Price Range
R 1 202,8253 - R 721,6563

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    1650.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.264
  • Material
    Steel
Hardened Shaft 5.0 1750.0 0.4 Steel

20337261

Price Range
R 1 255,0376 - R 753,1002

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    1750.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.280
  • Material
    Steel
Hardened Shaft 5.0 2450.0 0.4 Steel

20337407

Price Range
R 1 657,4028 - R 994,364

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    2450.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.392
  • Material
    Steel
Hardened Shaft 5.0 1850.0 0.4 Steel

20337285

Price Range
R 1 306,6677 - R 783,9618

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    1850.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.296
  • Material
    Steel
Hardened Shaft 5.0 2550.0 0.4 Steel

20337421

Price Range
R 1 705,345 - R 1 023,2846

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    2550.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.408
  • Material
    Steel
Hardened Shaft 5.0 2050.0 0.4 Steel

20337322

Price Range
R 1 456,5113 - R 873,8292

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    2050.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.328
  • Material
    Steel