Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Hardened Steel Shafts are robust and reliable components used in various mechanical applications. They are used with all types of linear bushings. They combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.
The shafts are made from high-quality steel that undergoes a specialised hardening process, resulting in increased strength, longevity, and resistance to wear and corrosion. When combined with a linear ball bushing, it ensures smooth and precise rotational motion.
Their material makes them suitable for applications that require heavy-duty performance, such as industrial machinery, automotive systems, and medical devices.
Material: Steel Series Code: SRL177060, SRL177050, SRL177040, SRL177030, SRL177025, SRL177020, SRL177016, SRL177012, SRL177010, SRL177008, SRL177006, SRL177005
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Depth of hardness min | d1 tol. h6 | l1 | View | |
|---|---|---|---|---|---|---|
| R 270,5726 - R 450,8896 | Request the lead time here |
0.4
|
6.0
|
450.0
|
||
| R 373,0563 - R 621,6958 | Request the lead time here |
0.4
|
6.0
|
800.0
|
||
| R 418,8634 - R 698,1705 | Request the lead time here |
0.4
|
6.0
|
950.0
|
||
| R 560,555 - R 934,1936 | Request the lead time here |
0.4
|
6.0
|
1150.0
|
||
| R 531,6344 - R 886,0573 | Request the lead time here |
0.4
|
6.0
|
1050.0
|
||
| R 645,3758 - R 1 075,497 | Request the lead time here |
0.4
|
6.0
|
1450.0
|
||
| R 660,5154 - R 1 100,7297 | Request the lead time here |
0.4
|
6.0
|
1500.0
|
||
| R 732,7199 - R 1 221,2646 | Request the lead time here |
0.4
|
6.0
|
1750.0
|
||
| R 146,3498 - R 243,9811 | Request the lead time here |
0.4
|
6.0
|
100.0
|
||
| R 776,9742 - R 1 294,8277 | Request the lead time here |
0.4
|
6.0
|
1900.0
|
||
| R 344,3298 - R 573,9477 | Request the lead time here |
0.4
|
6.0
|
700.0
|
||
| R 389,9428 - R 649,8401 | Request the lead time here |
0.4
|
6.0
|
850.0
|
||
| R 575,1123 - R 958,4559 | Request the lead time here |
0.4
|
6.0
|
1200.0
|
||
| R 589,2815 - R 982,1358 | Request the lead time here |
0.4
|
6.0
|
1250.0
|
||
| R 703,9934 - R 1 173,3224 | Request the lead time here |
0.4
|
6.0
|
1650.0
|
||
| R 689,242 - R 1 148,6719 | Request the lead time here |
0.4
|
6.0
|
1600.0
|
||
| R 675,461 - R 1 125,7684 | Request the lead time here |
0.4
|
6.0
|
1550.0
|
||
| R 745,7245 - R 1 243,0035 | Request the lead time here |
0.4
|
6.0
|
1800.0
|
||
| R 617,6198 - R 1 029,4957 | Request the lead time here |
0.4
|
6.0
|
1350.0
|
||
| R 718,3567 - R 1 197,1964 | Request the lead time here |
0.4
|
6.0
|
1700.0