Menu Search

Hardened Stainless Shafts

In production

These Hardened Stainless Shafts provide great strength, durability, and reliability. They are used with linear bearings and are suited for demanding applications requiring corrosion, wear, and harsh conditions such as humidity or chemical resistance without sacrificing structural integrity.

These shafts have a long lifespan and need little maintenance, which reduces downtime and total operating expenses. It provides smooth and precise linear motion when used in conjunction with a linear ball bushing. It's found in applications like food processing equipment, automotive systems, and medical devices.

  • Suited for applications requiring corrosion, wear, and harsh conditions such as humidity or chemical resistance.
  • It provides smooth and precise linear motion when used in conjunction with a linear ball bushing.
  • It's found in applications like food processing equipment, automotive systems, and medical devices.
Material: Stainless Steel Series Code: , SRL177260, SRL177250, SRL177240, SRL177230, SRL177225, SRL177220, SRL177216, SRL177212, SRL177210, SRL177208, SRL177206

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1 230 results
Product SKUs information
Essentra Part Number Price range Availability Depth of hardness min d1 tol. h6 l1 View
R 9 334,7532 - R 10 371,8353 Request the lead time here
0.6
16.0
5850.0
R 1 640,9142 - R 1 823,2605 Request the lead time here
0.9
20.0
900.0
R 9 102,9157 - R 10 114,2381 Request the lead time here
0.6
16.0
5700.0
R 2 016,5598 - R 2 240,6896 Request the lead time here
0.9
20.0
1050.0
R 2 913,6876 - R 3 237,4081 Request the lead time here
0.9
20.0
1600.0
R 574,0157 - R 637,7051 Request the lead time here
0.9
20.0
250.0
R 2 828,9036 - R 3 143,2939 Request the lead time here
0.9
20.0
1550.0
R 3 777,5508 - R 4 197,2111 Request the lead time here
0.9
20.0
2100.0
R 3 476,1418 - R 3 862,3348 Request the lead time here
0.9
20.0
1950.0
R 9 489,5143 - R 10 543,8372 Request the lead time here
0.6
16.0
5950.0
R 2 426,8898 - R 2 696,4541 Request the lead time here
0.9
20.0
1300.0
R 2 660,7556 - R 2 956,2824 Request the lead time here
0.9
20.0
1450.0
R 2 257,3219 - R 2 508,0227 Request the lead time here
0.9
20.0
1200.0
R 2 997,2545 - R 3 330,3053 Request the lead time here
0.9
20.0
1650.0
R 984,3457 - R 1 093,6724 Request the lead time here
0.9
20.0
500.0
R 1 474,5916 - R 1 638,4802 Request the lead time here
0.9
20.0
800.0
R 1 726,3066 - R 1 918,1861 Request the lead time here
0.9
20.0
950.0
R 2 576,7829 - R 2 863,1823 Request the lead time here
0.9
20.0
1400.0
R 3 058,5099 - R 3 398,2542 Request the lead time here
0.9
20.0
1700.0
R 3 861,3206 - R 4 290,3111 Request the lead time here
0.9
20.0
2150.0
  • of 62
Hardened Shaft 16.0 5850.0 0.6 Stainless Steel

20300197

Price Range
R 10 371,8353 - R 9 334,7532

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    5850.0
  • Depth of hardness min
    0.6
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 20.0 900.0 0.9 Stainless Steel

20300395

Price Range
R 1 823,2605 - R 1 640,9142

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    900.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 16.0 5700.0 0.6 Stainless Steel

20300166

Price Range
R 10 114,2381 - R 9 102,9157

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    5700.0
  • Depth of hardness min
    0.6
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 20.0 1050.0 0.9 Stainless Steel

20300425

Price Range
R 2 240,6896 - R 2 016,5598

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1050.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 20.0 1600.0 0.9 Stainless Steel

20300531

Price Range
R 3 237,4081 - R 2 913,6876

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1600.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 20.0 250.0 0.9 Stainless Steel

20300265

Price Range
R 637,7051 - R 574,0157

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    250.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 20.0 1550.0 0.9 Stainless Steel

20300524

Price Range
R 3 143,2939 - R 2 828,9036

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1550.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 20.0 2100.0 0.9 Stainless Steel

20300630

Price Range
R 4 197,2111 - R 3 777,5508

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    2100.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 20.0 1950.0 0.9 Stainless Steel

20300609

Price Range
R 3 862,3348 - R 3 476,1418

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1950.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 16.0 5950.0 0.6 Stainless Steel

20300210

Price Range
R 10 543,8372 - R 9 489,5143

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    5950.0
  • Depth of hardness min
    0.6
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 20.0 1300.0 0.9 Stainless Steel

20300470

Price Range
R 2 696,4541 - R 2 426,8898

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1300.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 20.0 1450.0 0.9 Stainless Steel

20300500

Price Range
R 2 956,2824 - R 2 660,7556

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1450.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 20.0 1200.0 0.9 Stainless Steel

20300456

Price Range
R 2 508,0227 - R 2 257,3219

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1200.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 20.0 1650.0 0.9 Stainless Steel

20300548

Price Range
R 3 330,3053 - R 2 997,2545

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1650.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 20.0 500.0 0.9 Stainless Steel

20300319

Price Range
R 1 093,6724 - R 984,3457

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    500.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 20.0 800.0 0.9 Stainless Steel

20300371

Price Range
R 1 638,4802 - R 1 474,5916

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    800.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 20.0 950.0 0.9 Stainless Steel

20300401

Price Range
R 1 918,1861 - R 1 726,3066

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    950.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 20.0 1400.0 0.9 Stainless Steel

20300494

Price Range
R 2 863,1823 - R 2 576,7829

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1400.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 20.0 1700.0 0.9 Stainless Steel

20300555

Price Range
R 3 398,2542 - R 3 058,5099

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1700.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 20.0 2150.0 0.9 Stainless Steel

20300647

Price Range
R 4 290,3111 - R 3 861,3206

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    2150.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900