Menu Search

Hardened Stainless Shafts

In production

These Hardened Stainless Shafts provide great strength, durability, and reliability. They are used with linear bearings and are suited for demanding applications requiring corrosion, wear, and harsh conditions such as humidity or chemical resistance without sacrificing structural integrity.

These shafts have a long lifespan and need little maintenance, which reduces downtime and total operating expenses. It provides smooth and precise linear motion when used in conjunction with a linear ball bushing. It's found in applications like food processing equipment, automotive systems, and medical devices.

  • Suited for applications requiring corrosion, wear, and harsh conditions such as humidity or chemical resistance.
  • It provides smooth and precise linear motion when used in conjunction with a linear ball bushing.
  • It's found in applications like food processing equipment, automotive systems, and medical devices.
Material: Stainless Steel Series Code: , SRL177260, SRL177250, SRL177240, SRL177230, SRL177225, SRL177220, SRL177216, SRL177212, SRL177210, SRL177208, SRL177206

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1 230 results
Product SKUs information
Essentra Part Number Price range Availability Depth of hardness min d1 tol. h6 l1 View
R 2 511,0652 - R 2 789,9598 Request the lead time here
0.9
20.0
1350.0
R 2 257,3219 - R 2 508,0227 Request the lead time here
0.9
20.0
1200.0
R 2 997,2545 - R 3 330,3053 Request the lead time here
0.9
20.0
1650.0
R 984,3457 - R 1 093,6724 Request the lead time here
0.9
20.0
500.0
R 906,6609 - R 1 007,4686 Request the lead time here
0.9
20.0
450.0
R 1 474,5916 - R 1 638,4802 Request the lead time here
0.9
20.0
800.0
R 1 726,3066 - R 1 918,1861 Request the lead time here
0.9
20.0
950.0
R 2 576,7829 - R 2 863,1823 Request the lead time here
0.9
20.0
1400.0
R 3 392,1692 - R 3 769,0318 Request the lead time here
0.9
20.0
1900.0
R 1 398,7323 - R 1 554,1019 Request the lead time here
0.9
20.0
750.0
R 3 694,3895 - R 4 104,9223 Request the lead time here
0.9
20.0
2050.0
R 27 933,3229 - R 31 036,9513 Request the lead time here
1.5
60.0
2900.0
R 34 628,9689 - R 38 476,6997 Request the lead time here
1.5
60.0
3050.0
R 38 008,7653 - R 42 231,9389 Request the lead time here
1.5
60.0
3350.0
R 39 698,5621 - R 44 109,5585 Request the lead time here
1.5
60.0
3500.0
R 13 582,6822 - R 15 091,9185 Request the lead time here
1.5
60.0
1400.0
R 15 012,0989 - R 16 680,0851 Request the lead time here
1.5
60.0
1550.0
R 17 871,3769 - R 19 857,0854 Request the lead time here
1.5
60.0
1850.0
R 19 300,1265 - R 21 444,585 Request the lead time here
1.5
60.0
2000.0
R 14 535,849 - R 16 150,9186 Request the lead time here
1.5
60.0
1500.0
  • of 62
Hardened Shaft 20.0 1350.0 0.9 Stainless Steel

20300487

Price Range
R 2 789,9598 - R 2 511,0652

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1350.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 20.0 1200.0 0.9 Stainless Steel

20300456

Price Range
R 2 508,0227 - R 2 257,3219

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1200.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 20.0 1650.0 0.9 Stainless Steel

20300548

Price Range
R 3 330,3053 - R 2 997,2545

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1650.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 20.0 500.0 0.9 Stainless Steel

20300319

Price Range
R 1 093,6724 - R 984,3457

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    500.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 20.0 450.0 0.9 Stainless Steel

20300302

Price Range
R 1 007,4686 - R 906,6609

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    450.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 20.0 800.0 0.9 Stainless Steel

20300371

Price Range
R 1 638,4802 - R 1 474,5916

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    800.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 20.0 950.0 0.9 Stainless Steel

20300401

Price Range
R 1 918,1861 - R 1 726,3066

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    950.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 20.0 1400.0 0.9 Stainless Steel

20300494

Price Range
R 2 863,1823 - R 2 576,7829

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1400.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 20.0 1900.0 0.9 Stainless Steel

20300593

Price Range
R 3 769,0318 - R 3 392,1692

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1900.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 20.0 750.0 0.9 Stainless Steel

20300364

Price Range
R 1 554,1019 - R 1 398,7323

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    750.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 20.0 2050.0 0.9 Stainless Steel

20300623

Price Range
R 4 104,9223 - R 3 694,3895

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    2050.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 60.0 2900.0 1.5 Stainless Steel

20306731

Price Range
R 31 036,9513 - R 27 933,3229

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    2900.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 60.0 3050.0 1.5 Stainless Steel

20306762

Price Range
R 38 476,6997 - R 34 628,9689

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    3050.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 60.0 3350.0 1.5 Stainless Steel

20306823

Price Range
R 42 231,9389 - R 38 008,7653

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    3350.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 60.0 3500.0 1.5 Stainless Steel

20306854

Price Range
R 44 109,5585 - R 39 698,5621

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    3500.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 60.0 1400.0 1.5 Stainless Steel

20306434

Price Range
R 15 091,9185 - R 13 582,6822

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    1400.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 60.0 1550.0 1.5 Stainless Steel

20306465

Price Range
R 16 680,0851 - R 15 012,0989

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    1550.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 60.0 1850.0 1.5 Stainless Steel

20306526

Price Range
R 19 857,0854 - R 17 871,3769

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    1850.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 60.0 2000.0 1.5 Stainless Steel

20306557

Price Range
R 21 444,585 - R 19 300,1265

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    2000.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 60.0 1500.0 1.5 Stainless Steel

20306458

Price Range
R 16 150,9186 - R 14 535,849

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    1500.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900