Menu Search

Hardened Stainless Shafts

In production

These Hardened Stainless Shafts provide great strength, durability, and reliability. They are used with linear bearings and are suited for demanding applications requiring corrosion, wear, and harsh conditions such as humidity or chemical resistance without sacrificing structural integrity.

These shafts have a long lifespan and need little maintenance, which reduces downtime and total operating expenses. It provides smooth and precise linear motion when used in conjunction with a linear ball bushing. It's found in applications like food processing equipment, automotive systems, and medical devices.

  • Suited for applications requiring corrosion, wear, and harsh conditions such as humidity or chemical resistance.
  • It provides smooth and precise linear motion when used in conjunction with a linear ball bushing.
  • It's found in applications like food processing equipment, automotive systems, and medical devices.
Material: Stainless Steel Series Code: , SRL177260, SRL177250, SRL177240, SRL177230, SRL177225, SRL177220, SRL177216, SRL177212, SRL177210, SRL177208, SRL177206

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1 230 results
Product SKUs information
Essentra Part Number Price range Availability Depth of hardness min d1 tol. h6 l1 View
R 906,6609 - R 1 007,4686 Request the lead time here
0.9
20.0
450.0
R 1 474,5916 - R 1 638,4802 Request the lead time here
0.9
20.0
800.0
R 1 726,3066 - R 1 918,1861 Request the lead time here
0.9
20.0
950.0
R 2 576,7829 - R 2 863,1823 Request the lead time here
0.9
20.0
1400.0
R 1 232,6126 - R 1 369,5244 Request the lead time here
0.9
20.0
650.0
R 8 714,8973 - R 9 683,2193 Request the lead time here
0.6
16.0
5450.0
R 1 310,703 - R 1 456,3367 Request the lead time here
0.9
20.0
700.0
R 8 560,339 - R 9 511,4202 Request the lead time here
0.6
16.0
5350.0
R 6 976,6236 - R 7 751,849 Request the lead time here
0.6
16.0
4300.0
R 8 637,6182 - R 9 597,4211 Request the lead time here
0.6
16.0
5400.0
R 7 678,8294 - R 8 531,9425 Request the lead time here
0.6
16.0
4750.0
R 7 912,0866 - R 8 791,1623 Request the lead time here
0.6
16.0
4900.0
R 8 458,3143 - R 9 398,0369 Request the lead time here
0.6
16.0
5250.0
R 7 444,9636 - R 8 272,1142 Request the lead time here
0.6
16.0
4600.0
R 7 600,5361 - R 8 445,1302 Request the lead time here
0.6
16.0
4700.0
R 8 145,7496 - R 9 050,7878 Request the lead time here
0.6
16.0
5050.0
R 9 334,7532 - R 10 371,8353 Request the lead time here
0.6
16.0
5850.0
R 9 025,6366 - R 10 028,44 Request the lead time here
0.6
16.0
5650.0
R 9 412,438 - R 10 458,2419 Request the lead time here
0.6
16.0
5900.0
R 7 990,1771 - R 8 877,9746 Request the lead time here
0.6
16.0
4950.0
  • of 62
Hardened Shaft 20.0 450.0 0.9 Stainless Steel

20300302

Price Range
R 1 007,4686 - R 906,6609

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    450.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 20.0 800.0 0.9 Stainless Steel

20300371

Price Range
R 1 638,4802 - R 1 474,5916

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    800.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 20.0 950.0 0.9 Stainless Steel

20300401

Price Range
R 1 918,1861 - R 1 726,3066

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    950.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 20.0 1400.0 0.9 Stainless Steel

20300494

Price Range
R 2 863,1823 - R 2 576,7829

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1400.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 20.0 650.0 0.9 Stainless Steel

20300340

Price Range
R 1 369,5244 - R 1 232,6126

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    650.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 16.0 5450.0 0.6 Stainless Steel

20300111

Price Range
R 9 683,2193 - R 8 714,8973

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    5450.0
  • Depth of hardness min
    0.6
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 20.0 700.0 0.9 Stainless Steel

20300357

Price Range
R 1 456,3367 - R 1 310,703

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    700.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 16.0 5350.0 0.6 Stainless Steel

20300098

Price Range
R 9 511,4202 - R 8 560,339

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    5350.0
  • Depth of hardness min
    0.6
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 16.0 4300.0 0.6 Stainless Steel

20299880

Price Range
R 7 751,849 - R 6 976,6236

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    4300.0
  • Depth of hardness min
    0.6
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 16.0 5400.0 0.6 Stainless Steel

20300104

Price Range
R 9 597,4211 - R 8 637,6182

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    5400.0
  • Depth of hardness min
    0.6
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 16.0 4750.0 0.6 Stainless Steel

20299972

Price Range
R 8 531,9425 - R 7 678,8294

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    4750.0
  • Depth of hardness min
    0.6
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 16.0 4900.0 0.6 Stainless Steel

20300005

Price Range
R 8 791,1623 - R 7 912,0866

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    4900.0
  • Depth of hardness min
    0.6
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 16.0 5250.0 0.6 Stainless Steel

20300074

Price Range
R 9 398,0369 - R 8 458,3143

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    5250.0
  • Depth of hardness min
    0.6
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 16.0 4600.0 0.6 Stainless Steel

20299941

Price Range
R 8 272,1142 - R 7 444,9636

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    4600.0
  • Depth of hardness min
    0.6
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 16.0 4700.0 0.6 Stainless Steel

20299965

Price Range
R 8 445,1302 - R 7 600,5361

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    4700.0
  • Depth of hardness min
    0.6
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 16.0 5050.0 0.6 Stainless Steel

20300036

Price Range
R 9 050,7878 - R 8 145,7496

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    5050.0
  • Depth of hardness min
    0.6
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 16.0 5850.0 0.6 Stainless Steel

20300197

Price Range
R 10 371,8353 - R 9 334,7532

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    5850.0
  • Depth of hardness min
    0.6
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 16.0 5650.0 0.6 Stainless Steel

20300159

Price Range
R 10 028,44 - R 9 025,6366

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    5650.0
  • Depth of hardness min
    0.6
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 16.0 5900.0 0.6 Stainless Steel

20300203

Price Range
R 10 458,2419 - R 9 412,438

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    5900.0
  • Depth of hardness min
    0.6
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 16.0 4950.0 0.6 Stainless Steel

20300012

Price Range
R 8 877,9746 - R 7 990,1771

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    4950.0
  • Depth of hardness min
    0.6
  • Material
    Stainless Steel
  • Commodity Code
    7222202900