Menu Search

Hardened Hollow Shafts

In production

Hardened Hollow Shafts are robust and reliable components used in various mechanical applications. They are used with linear bushings when weight reduction is necessary, but the structural integrity is not compromised. This weight decrease enables greater efficiency, lower energy usage, and increased manoeuvrability.

Its design allows fluids, gases, or electrical wires to travel through the centre of it. When paired with a linear ball bushing, it offers smooth and accurate rotational motion.

It is used in applications where high strength and durability are required and where weight reduction is also important, such as industrial machinery, automotive systems, and medical devices.

  • It is used in applications such as industrial machinery, automotive systems and medical devices.
  • Its lighter weight enables greater efficiency, lower energy usage and increased manoeuvrability.
  • The design allows fluids, gases or electrical wires to travel through its centre.
Material: Steel Series Code: SRL177150, SRL177140, SRL177130, SRL177125, SRL177120, SRL177116, SRL177112

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
832 results
Product SKUs information
Essentra Part Number Price range Availability Depth of hardness min d1 tol. h6 d2 l1 View
R 286,2945 - R 477,2869 Request the lead time here
0.4
12.0
450.0
R 404,8884 - R 674,8787 Request the lead time here
0.4
12.0
750.0
R 266,8847 - R 444,8726 Request the lead time here
0.4
12.0
400.0
R 203,4147 - R 339,0892 Request the lead time here
0.4
12.0
250.0
R 165,5655 - R 275,8132 Request the lead time here
0.4
12.0
200.0
R 126,7459 - R 211,1786 Request the lead time here
0.4
12.0
100.0
R 683,8072 - R 1 139,7434 Request the lead time here
0.4
12.0
1250.0
R 504,6548 - R 841,2207 Request the lead time here
0.4
12.0
1000.0
R 423,7159 - R 706,3226 Request the lead time here
0.4
12.0
800.0
R 465,0588 - R 775,0333 Request the lead time here
0.4
12.0
900.0
R 744,9481 - R 1 241,6449 Request the lead time here
0.4
12.0
1400.0
R 223,2127 - R 371,8917 Request the lead time here
0.4
12.0
300.0
R 365,2924 - R 608,8854 Request the lead time here
0.4
12.0
700.0
R 646,7345 - R 1 078,0202 Request the lead time here
0.4
12.0
1150.0
R 801,2365 - R 1 335,3942 Request the lead time here
0.4
12.0
1550.0
R 608,6913 - R 1 014,3561 Request the lead time here
0.4
12.0
1050.0
R 145,7676 - R 243,0107 Request the lead time here
0.4
12.0
150.0
R 897,7032 - R 1 496,1073 Request the lead time here
0.4
12.0
1800.0
R 1 107,9113 - R 1 846,6483 Request the lead time here
0.4
12.0
2250.0
R 705,5462 - R 1 176,0397 Request the lead time here
0.4
12.0
1300.0
  • of 42
Hardened Hollow Shaft 12.0 450.0 0.4 Steel

20286033

Price Range
R 477,2869 - R 286,2945

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    450.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 750.0 0.4 Steel

20286095

Price Range
R 674,8787 - R 404,8884

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    750.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 400.0 0.4 Steel

20286026

Price Range
R 444,8726 - R 266,8847

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    400.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 250.0 0.4 Steel

20285999

Price Range
R 339,0892 - R 203,4147

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    250.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 200.0 0.4 Steel

20285982

Price Range
R 275,8132 - R 165,5655

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    200.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 100.0 0.4 Steel

20285968

Price Range
R 211,1786 - R 126,7459

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    100.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 1250.0 0.4 Steel

20286194

Price Range
R 1 139,7434 - R 683,8072

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1250.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 1000.0 0.4 Steel

20286149

Price Range
R 841,2207 - R 504,6548

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1000.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 800.0 0.4 Steel

20286101

Price Range
R 706,3226 - R 423,7159

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    800.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 900.0 0.4 Steel

20286125

Price Range
R 775,0333 - R 465,0588

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    900.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 1400.0 0.4 Steel

20286224

Price Range
R 1 241,6449 - R 744,9481

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1400.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 300.0 0.4 Steel

20286002

Price Range
R 371,8917 - R 223,2127

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    300.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 700.0 0.4 Steel

20286071

Price Range
R 608,8854 - R 365,2924

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    700.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 1150.0 0.4 Steel

20286170

Price Range
R 1 078,0202 - R 646,7345

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1150.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 1550.0 0.4 Steel

20286255

Price Range
R 1 335,3942 - R 801,2365

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1550.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 1050.0 0.4 Steel

20286156

Price Range
R 1 014,3561 - R 608,6913

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1050.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 150.0 0.4 Steel

20285975

Price Range
R 243,0107 - R 145,7676

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    150.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 1800.0 0.4 Steel

20286309

Price Range
R 1 496,1073 - R 897,7032

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1800.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 2250.0 0.4 Steel

20286392

Price Range
R 1 846,6483 - R 1 107,9113

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    2250.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 1300.0 0.4 Steel

20286200

Price Range
R 1 176,0397 - R 705,5462

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1300.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099