Menu Search

Grommet Nuts

In stock

Grommet Nuts are used for a secure threaded connection between two panels and are often purchased alongside our U-Nut Grommets

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
45 results
Product SKUs information
Essentra Part Number Price range Availability Screw Size Head Height Head Diameter Maximum Panel Thickness View
R 1,7209 - R 2,7307 6500 In stock - Delivery conditions may apply, visit our FAQs
4.2
1.5 mm
12.0 mm
4.0 mm
R 1,8805 - R 2,2754 Request the lead time here
7.9 mm
12.6 mm
4.3 mm
R 1,8454 - R 2,456 Request the lead time here
#12
3.3 mm
13.6 mm
3.2 mm
R 2,087 - R 2,5767 Request the lead time here
#6
18.3 mm
12.7 mm
3.8 mm
R 1,3945 - R 1,9068 Request the lead time here
#8;#10
6.4 mm
12.7 mm
3.2 mm
R 1,8575 - R 2,0433 Request the lead time here
#10
6.4 mm
14.3 mm
3.2 mm
R 1,0171 - R 2,3727 Request the lead time here
#10
1.6 mm
14.4 mm
4.0 mm
R 0,9467 - R 1,2975 Request the lead time here
#10
0.9 mm
12.7 mm
4.1 mm
R 3,0659 - R 3,3725 Request the lead time here
#8;#10
17.6 mm
12.5 mm
2.8 mm
R 3,4064 - R 4,2055 Request the lead time here
5/16
4.8 mm
18.8 mm
2.8 mm
R 1,4875 - R 1,7999 Request the lead time here
9.5 mm
12.7 mm
4.0 mm
R 2,9139 - R 3,8852 Request the lead time here
5/16
1.6 mm
19.1 mm
3.4 mm
R 4,6865 - R 5,7859 Request the lead time here
1/4
27.0 mm
15.9 mm
3.2 mm
R 1,2995 - R 1,7828 Request the lead time here
#8;#10
1.6 mm
12.7 mm
3.2 mm
R 0,7529 - R 0,9296 Request the lead time here
#8
1.1 mm
16.8 mm
3.2 mm
R 1,7961 - R 2,2175 Request the lead time here
#8;#10
9.5 mm
12.5 mm
2.8 mm
R 2,8836 - R 3,1719 Request the lead time here
#8;#10
3.2 mm
12.7 mm
3.2 mm
R 1,8242 - R 5,6866 Request the lead time here
#10
18.0 mm
12.7 mm
4.0 mm
R 1,2918 - R 1,7206 Request the lead time here
#10
4.5 mm
12.7 mm
4.1 mm
R 4,383 - R 5,4111 Request the lead time here
#8;#10
27.0 mm
13.9 mm
2.8 mm
  • of 3
Sheet Metal Nut 7.0 mm 0.8 mm 4.0 mm 4.2 mm PA

10091418

Price Range
R 2,7307 - R 1,7209

Stock Levels
6500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Screw Size
    4.2
  • Head Diameter
    12.0 mm
  • Head Height
    1.5 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Sheet Metal Nut .275.280 in 1.6 mm 4.3 mm #8 Nylon

10405055

Price Range
R 2,2754 - R 1,8805

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.6 mm
  • Head Height
    7.9 mm
  • Overall Length
    16.15 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Sheet Metal Nut 8.9 x 9.0 mm 0.8 mm 3.2 mm #12 Nylon 6/6

10404980

Price Range
R 2,456 - R 1,8454

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #12
  • Head Diameter
    13.6 mm
  • Head Height
    3.3 mm
  • Overall Length
    10.4 mm
  • Colour
    Natural
Sheet Metal Nut 7.1 x 7.2 mm 0.8 mm 3.8 mm #6 Nylon 6/6

10404935

Price Range
R 2,5767 - R 2,087

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #6
  • Head Diameter
    12.7 mm
  • Head Height
    18.3 mm
  • Overall Length
    27.0 mm
  • Colour
    Natural
Sheet Metal Nut 0.275 - 0.290 in 0.8 mm 3.2 mm #8;#10 Nylon

10404874

Price Range
R 1,9068 - R 1,3945

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8;#10
  • Head Diameter
    12.7 mm
  • Head Height
    6.4 mm
  • Overall Length
    13.5 mm
  • Colour
    Natural
Sheet Metal Nut 8.9 x 9.0 mm 0.8 mm 3.2 mm #10 Nylon 6/6

10404997

Price Range
R 2,0433 - R 1,8575

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #10
  • Head Diameter
    14.3 mm
  • Head Height
    6.4 mm
  • Overall Length
    14.5 mm
  • Colour
    Natural
Sheet Metal Nut 8.3 x 8.4 mm 0.8 mm 4.0 mm #10 Nylon 6/6

10405048

Price Range
R 2,3727 - R 1,0171

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #10
  • Head Diameter
    14.4 mm
  • Head Height
    1.6 mm
  • Overall Length
    9.7 mm
  • Colour
    Natural
Sheet Metal Nut 7.9 mm 0.8 mm 4.1 mm #10 Nylon 6/6

10405000

Price Range
R 1,2975 - R 0,9467

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #10
  • Hole Size
    7.9 mm
  • Head Diameter
    12.7 mm
  • Head Height
    0.9 mm
  • Overall Length
    8.3 mm
Sheet Metal Nut 0.281 - 0.286 in 0.8 mm 2.8 mm #8;#10 Nylon

10404966

Price Range
R 3,3725 - R 3,0659

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8;#10
  • Head Diameter
    12.5 mm
  • Head Height
    17.6 mm
  • Overall Length
    24.7 mm
  • Colour
    Natural
Sheet Metal Nut 10.8 x 10.9 mm 0.8 mm 2.8 mm 5/16 in Nylon 6/6

10405024

Price Range
R 4,2055 - R 3,4064

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    5/16
  • Head Diameter
    18.8 mm
  • Head Height
    4.8 mm
  • Overall Length
    12.7 mm
  • Colour
    Natural
Sheet Metal Nut 0.275 - 0.290 in 0.8 mm 4.0 mm #8 Nylon

10404911

Price Range
R 1,7999 - R 1,4875

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.7 mm
  • Head Height
    9.5 mm
  • Overall Length
    17.6 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Sheet Metal Nut 10.5 x 10.9 mm 0.8 mm 3.4 mm 5/16 in Nylon 6/6

10405031

Price Range
R 3,8852 - R 2,9139

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    5/16
  • Head Diameter
    19.1 mm
  • Head Height
    1.6 mm
  • Overall Length
    9.5 mm
  • Colour
    Natural
Sheet Metal Nut 9.5 mm 0.8 mm 3.2 mm 1/4 in Nylon 6/6

10404812

Price Range
R 5,7859 - R 4,6865

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    1/4
  • Hole Size
    9.5 mm
  • Head Diameter
    15.9 mm
  • Head Height
    27.0 mm
  • Overall Length
    34.1 mm
Sheet Metal Nut 7.0 x 7.4 mm 0.8 mm 3.2 mm #8;#10 Nylon 6/6

10404850

Price Range
R 1,7828 - R 1,2995

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8;#10
  • Head Diameter
    12.7 mm
  • Head Height
    1.6 mm
  • Overall Length
    9.7 mm
  • Colour
    Natural
Sheet Metal Nut 8.8 x 8.9 mm 0.8 mm 3.2 mm #8 Nylon 6/6

10404904

Price Range
R 0,9296 - R 0,7529

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8
  • Head Diameter
    16.8 mm
  • Head Height
    1.1 mm
  • Overall Length
    11.0 mm
  • Colour
    Natural
Sheet Metal Nut 0.281 - 0.286 in 0.8 mm 2.8 mm #8;#10 Nylon

10404973

Price Range
R 2,2175 - R 1,7961

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8;#10
  • Head Diameter
    12.5 mm
  • Head Height
    9.5 mm
  • Overall Length
    16.64 mm
  • Colour
    Natural
Sheet Metal Nut 0.275 - 0.290 in 0.8 mm 3.2 mm #8;#10 Nylon

10404867

Price Range
R 3,1719 - R 2,8836

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8;#10
  • Head Diameter
    12.7 mm
  • Head Height
    3.2 mm
  • Overall Length
    11.33 mm
  • Colour
    Natural
Sheet Metal Nut 7.0 x 7.4 mm 0.8 mm 4.0 mm #10 Nylon 6/6

10404928

Price Range
R 5,6866 - R 1,8242

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #10
  • Head Diameter
    12.7 mm
  • Head Height
    18.0 mm
  • Overall Length
    26.0 mm
  • Colour
    Natural
Sheet Metal Nut 7.9 mm 0.8 mm 4.1 mm #10 Nylon 6/6

10405017

Price Range
R 1,7206 - R 1,2918

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #10
  • Hole Size
    7.9 mm
  • Head Diameter
    12.7 mm
  • Head Height
    4.5 mm
  • Overall Length
    11.9 mm
Sheet Metal Nut 7.0 x 7.4 mm 0.8 mm 2.8 mm #8;#10 Nylon 6/6

10404959

Price Range
R 5,4111 - R 4,383

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8;#10
  • Head Diameter
    13.9 mm
  • Head Height
    27.0 mm
  • Overall Length
    34.1 mm
  • Colour
    Natural