Menu Search

Gas Springs - Fixed Force

In stock

Fixed Force Gas Springs, also are also known as a Forced Spring Gas Strut or a Gas Spring, are self-contained and maintenance free. Gas pressure internal to the strut provides a push or pull force depending on configuration, and additionally has a dampening circuit that controls the motion speed in one or both directions.

Gas Springs are safe to use with easy positional control. They are best suited for use on applications such as access panels, lids, bonnets and hatch covers.

  • Thread Sizes: M5 and M6
  • Rod and Tube Material: Steel
  • Rod Finish: Black Nitrided
  • Tube Finish: Black Epoxy Powder Coated.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
97 results
Product SKUs information
Essentra Part Number Price range Availability Tube Diameter Maximum Force Tube Length View
R 655,5381 - R 728,3725 Request the lead time here
15.0 mm
250.0 N
90.0 mm
R 668,054 - R 1 185,6712 Request the lead time here
15.0 mm
400.0 N
130.0 mm
R 948,4544 - R 1 684,1677 Request the lead time here
15.0 mm
250.0 N
180.0 mm
R 973,1024 - R 1 727,5851 Request the lead time here
15.0 mm
400.0 N
230.0 mm
R 1 151,1136 - R 1 839,0768 Request the lead time here
18.0 mm
250.0 N
145.0 mm
R 1 151,1136 - R 1 839,0768 Request the lead time here
18.0 mm
650.0 N
145.0 mm
R 1 219,1407 - R 1 948,4244 Request the lead time here
18.0 mm
350.0 N
195.0 mm
R 655,5381 - R 728,3725 Request the lead time here
15.0 mm
50.0 N
90.0 mm
R 655,5381 - R 1 164,2305 Request the lead time here
15.0 mm
150.0 N
90.0 mm
R 948,4544 - R 1 053,8446 Request the lead time here
15.0 mm
50.0 N
180.0 mm
R 973,1024 - R 1 081,2091 Request the lead time here
15.0 mm
100.0 N
230.0 mm
R 1 151,1136 - R 1 839,0768 Request the lead time here
18.0 mm
100.0 N
145.0 mm
R 655,5381 - R 1 164,2305 10 In stock - Delivery conditions may apply, visit our FAQs
15.0 mm
100.0 N
90.0 mm
R 668,054 - R 1 185,6712 Request the lead time here
15.0 mm
200.0 N
130.0 mm
R 948,4544 - R 1 684,1677 Request the lead time here
15.0 mm
100.0 N
180.0 mm
R 973,1024 - R 1 727,5851 Request the lead time here
15.0 mm
200.0 N
230.0 mm
R 668,054 - R 1 185,6712 Request the lead time here
15.0 mm
150.0 N
130.0 mm
R 668,054 - R 1 185,6712 Request the lead time here
15.0 mm
300.0 N
130.0 mm
R 948,4544 - R 1 684,1677 Request the lead time here
15.0 mm
150.0 N
180.0 mm
R 973,1024 - R 1 727,5851 Request the lead time here
15.0 mm
300.0 N
230.0 mm
  • of 5
Gas Spring 60.0 mm 6.0 mm 250.0 N Steel

10304884

Price Range
R 728,3725 - R 655,5381

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    6.0 mm
  • Tube Diameter
    15.0 mm
  • Stroke Length
    60.0 mm
  • Tube Length
    90.0 mm
  • Maximum Force
    250.0 N
Gas Spring 100.0 mm 6.0 mm 400.0 N Steel

10304921

Price Range
R 1 185,6712 - R 668,054

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    6.0 mm
  • Tube Diameter
    15.0 mm
  • Stroke Length
    100.0 mm
  • Tube Length
    130.0 mm
  • Maximum Force
    400.0 N
Gas Spring 150.0 mm 6.0 mm 250.0 N Steel

10304969

Price Range
R 1 684,1677 - R 948,4544

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    6.0 mm
  • Tube Diameter
    15.0 mm
  • Stroke Length
    150.0 mm
  • Tube Length
    180.0 mm
  • Maximum Force
    250.0 N
Gas Spring 200.0 mm 6.0 mm 400.0 N Steel

10305003

Price Range
R 1 727,5851 - R 973,1024

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    6.0 mm
  • Tube Diameter
    15.0 mm
  • Stroke Length
    200.0 mm
  • Tube Length
    230.0 mm
  • Maximum Force
    400.0 N
Gas Spring 100.0 mm 8.0 mm 250.0 N Steel

10305041

Price Range
R 1 839,0768 - R 1 151,1136

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    8.0 mm
  • Tube Diameter
    18.0 mm
  • Stroke Length
    100.0 mm
  • Tube Length
    145.0 mm
  • Maximum Force
    250.0 N
Gas Spring 100.0 mm 8.0 mm 650.0 N Steel

10305072

Price Range
R 1 839,0768 - R 1 151,1136

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    8.0 mm
  • Tube Diameter
    18.0 mm
  • Stroke Length
    100.0 mm
  • Tube Length
    145.0 mm
  • Maximum Force
    650.0 N
Gas Spring 150.0 mm 8.0 mm 350.0 N Steel

10305119

Price Range
R 1 948,4244 - R 1 219,1407

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    8.0 mm
  • Tube Diameter
    18.0 mm
  • Stroke Length
    150.0 mm
  • Tube Length
    195.0 mm
  • Maximum Force
    350.0 N
Gas Spring 60.0 mm 6.0 mm 50.0 N Steel

10304853

Price Range
R 728,3725 - R 655,5381

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    6.0 mm
  • Tube Diameter
    15.0 mm
  • Stroke Length
    60.0 mm
  • Tube Length
    90.0 mm
  • Maximum Force
    50.0 N
Gas Spring 60.0 mm 6.0 mm 150.0 N Steel

10304877

Price Range
R 1 164,2305 - R 655,5381

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    6.0 mm
  • Tube Diameter
    15.0 mm
  • Stroke Length
    60.0 mm
  • Tube Length
    90.0 mm
  • Maximum Force
    150.0 N
Gas Spring 150.0 mm 6.0 mm 50.0 N Steel

10304938

Price Range
R 1 053,8446 - R 948,4544

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    6.0 mm
  • Tube Diameter
    15.0 mm
  • Stroke Length
    150.0 mm
  • Tube Length
    180.0 mm
  • Maximum Force
    50.0 N
Gas Spring 200.0 mm 6.0 mm 100.0 N Steel

10304976

Price Range
R 1 081,2091 - R 973,1024

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    6.0 mm
  • Tube Diameter
    15.0 mm
  • Stroke Length
    200.0 mm
  • Tube Length
    230.0 mm
  • Maximum Force
    100.0 N
Gas Spring 100.0 mm 8.0 mm 100.0 N Steel

10305010

Price Range
R 1 839,0768 - R 1 151,1136

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    8.0 mm
  • Tube Diameter
    18.0 mm
  • Stroke Length
    100.0 mm
  • Tube Length
    145.0 mm
  • Maximum Force
    100.0 N
Gas Spring 60.0 mm 6.0 mm 100.0 N Steel

10304860

Price Range
R 1 164,2305 - R 655,5381

Stock Levels
10 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Rod Diameter
    6.0 mm
  • Tube Diameter
    15.0 mm
  • Stroke Length
    60.0 mm
  • Tube Length
    90.0 mm
  • Maximum Force
    100.0 N
Gas Spring 100.0 mm 6.0 mm 200.0 N Steel

10304907

Price Range
R 1 185,6712 - R 668,054

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    6.0 mm
  • Tube Diameter
    15.0 mm
  • Stroke Length
    100.0 mm
  • Tube Length
    130.0 mm
  • Maximum Force
    200.0 N
Gas Spring 150.0 mm 6.0 mm 100.0 N Steel

10304945

Price Range
R 1 684,1677 - R 948,4544

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    6.0 mm
  • Tube Diameter
    15.0 mm
  • Stroke Length
    150.0 mm
  • Tube Length
    180.0 mm
  • Maximum Force
    100.0 N
Gas Spring 200.0 mm 6.0 mm 200.0 N Steel

10304983

Price Range
R 1 727,5851 - R 973,1024

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    6.0 mm
  • Tube Diameter
    15.0 mm
  • Stroke Length
    200.0 mm
  • Tube Length
    230.0 mm
  • Maximum Force
    200.0 N
Gas Spring 100.0 mm 6.0 mm 150.0 N Steel

10304891

Price Range
R 1 185,6712 - R 668,054

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    6.0 mm
  • Tube Diameter
    15.0 mm
  • Stroke Length
    100.0 mm
  • Tube Length
    130.0 mm
  • Maximum Force
    150.0 N
Gas Spring 100.0 mm 6.0 mm 300.0 N Steel

10304914

Price Range
R 1 185,6712 - R 668,054

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    6.0 mm
  • Tube Diameter
    15.0 mm
  • Stroke Length
    100.0 mm
  • Tube Length
    130.0 mm
  • Maximum Force
    300.0 N
Gas Spring 150.0 mm 6.0 mm 150.0 N Steel

10304952

Price Range
R 1 684,1677 - R 948,4544

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    6.0 mm
  • Tube Diameter
    15.0 mm
  • Stroke Length
    150.0 mm
  • Tube Length
    180.0 mm
  • Maximum Force
    150.0 N
Gas Spring 200.0 mm 6.0 mm 300.0 N Steel

10304990

Price Range
R 1 727,5851 - R 973,1024

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    6.0 mm
  • Tube Diameter
    15.0 mm
  • Stroke Length
    200.0 mm
  • Tube Length
    230.0 mm
  • Maximum Force
    300.0 N