Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Fixed Force Gas Springs, also are also known as a Forced Spring Gas Strut or a Gas Spring, are self-contained and maintenance free. Gas pressure internal to the strut provides a push or pull force depending on configuration, and additionally has a dampening circuit that controls the motion speed in one or both directions.
Gas Springs are safe to use with easy positional control. They are best suited for use on applications such as access panels, lids, bonnets and hatch covers.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Tube Diameter | Maximum Force | Tube Length | View | |
|---|---|---|---|---|---|---|
| R 655,5381 - R 728,3725 | Request the lead time here |
0.591 in
15.0 mm
|
50.0 N
50.0 N
|
3.543 in
90.0 mm
|
||
| R 668,054 - R 1 185,6712 | Request the lead time here |
0.591 in
15.0 mm
|
150.0 N
150.0 N
|
5.118 in
130.0 mm
|
||
| R 948,4544 - R 1 053,8446 | Request the lead time here |
0.591 in
15.0 mm
|
50.0 N
50.0 N
|
7.087 in
180.0 mm
|
||
| R 973,1024 - R 1 081,2091 | Request the lead time here |
0.591 in
15.0 mm
|
100.0 N
100.0 N
|
9.055 in
230.0 mm
|
||
| R 1 151,1136 - R 1 839,0768 | Request the lead time here |
0.709 in
18.0 mm
|
100.0 N
100.0 N
|
5.709 in
145.0 mm
|
||
| R 1 307,5063 - R 2 089,3971 | Request the lead time here |
|
500.0 N
500.0 N
|
|
||
| R 1 408,0608 - R 1 408,0608 | Request the lead time here |
0.906 in
23.0 mm
|
200.0 N
200.0 N
|
5.709 in
145.0 mm
|
||
| R 1 408,0608 - R 2 250,2024 | Request the lead time here |
0.906 in
23.0 mm
|
1000.0 N
1000.0 N
|
5.709 in
145.0 mm
|
||
| R 1 458,3664 - R 1 458,3664 | Request the lead time here |
0.906 in
23.0 mm
|
500.0 N
500.0 N
|
7.677 in
195.0 mm
|
||
| R 1 257,2006 - R 2 008,9944 | Request the lead time here |
0.709 in
18.0 mm
|
550.0 N
550.0 N
|
9.646 in
245.0 mm
|
||
| R 1 307,5063 - R 2 089,3971 | Request the lead time here |
0.709 in
18.0 mm
|
350.0 N
350.0 N
|
11.614 in
295.0 mm
|
||
| R 1 307,5063 - R 2 089,3971 | Request the lead time here |
0.709 in
18.0 mm
|
550.0 N
550.0 N
|
11.614 in
295.0 mm
|
||
| R 1 408,0608 - R 2 250,2024 | Request the lead time here |
|
400.0 N
400.0 N
|
|
||
| R 1 307,5063 - R 2 089,3971 | Request the lead time here |
0.709 in
18.0 mm
|
450.0 N
450.0 N
|
11.614 in
295.0 mm
|
||
| R 1 508,6579 - R 2 411,0077 | Request the lead time here |
0.906 in
23.0 mm
|
300.0 N
300.0 N
|
9.646 in
245.0 mm
|
||
| R 1 508,6579 - R 2 411,0077 | Request the lead time here |
0.906 in
23.0 mm
|
1100.0 N
1100.0 N
|
9.646 in
245.0 mm
|
||
| R 1 257,2006 - R 1 257,2006 | Request the lead time here |
0.709 in
18.0 mm
|
150.0 N
150.0 N
|
9.646 in
245.0 mm
|
||
| R 1 257,2006 - R 2 008,9944 | Request the lead time here |
0.709 in
18.0 mm
|
450.0 N
450.0 N
|
9.646 in
245.0 mm
|
||
| R 1 307,5063 - R 2 089,3971 | Request the lead time here |
0.709 in
18.0 mm
|
300.0 N
300.0 N
|
11.614 in
295.0 mm
|
||
| R 1 219,1407 - R 1 948,4244 | Request the lead time here |
0.709 in
18.0 mm
|
500.0 N
500.0 N
|
7.677 in
195.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue