Menu Search

Fluted Grip Knobs

In stock

Male Grip Hand Knobs have a knurled texture around the outside of the handle creating a firm gripping surface that is also comfortable. These high-impact durable knobs fit onto female applications and are resistant to oils, fuels, and greases.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
102 results
Product SKUs information
Essentra Part Number Price range Availability Knob Diameter Thread Size Thread Material Mount Type Thread Length Knob Material View
R 33,3934 - R 129,5447 Request the lead time here
20.0 mm
M6
R 23,9407 - R 54,3816 Request the lead time here
14.0 mm
M4
R 293,9227 - R 893,7452 Request the lead time here
M8
Zinc Plated Steel
Male
12.0 mm
Steel
R 10,1612 - R 10,1612 Request the lead time here
15.0 mm
M4
Zinc Plated Steel
Threaded Stud
8.5 mm
PA
R 14,2921 - R 22,8568 200 In stock - Delivery conditions may apply, visit our FAQs
15.0 mm
M4
R 10,1612 - R 10,1612 Request the lead time here
15.0 mm
M5
Zinc Plated Steel
Threaded Stud
10.0 mm
PA
R 27,6645 - R 39,6406 409 In stock - Delivery conditions may apply, visit our FAQs
23.0 mm
M5
R 24,8905 - R 44,1126 400 In stock - Delivery conditions may apply, visit our FAQs
23.0 mm
M6
R 46,1176 - R 47,5356 Request the lead time here
28.0 mm
M8
R 20,5185 - R 23,2985 Request the lead time here
15.0 mm
M4
R 36,4237 - R 38,9781 Request the lead time here
23.0 mm
M6
R 58,7254 - R 59,0241 Request the lead time here
32.0 mm
M8
Brass
Threaded Stud
16.0 mm
PA
R 45,1678 - R 49,1919 Request the lead time here
28.0 mm
M8
R 26,3688 - R 57,8436 Request the lead time here
30.0 mm
M6
Brass
Threaded Stud
30.0 mm
PA
R 48,1722 - R 48,8691 Request the lead time here
20.0 mm
M5
Brass
Threaded Stud
16.0 mm
PA
R 28,3383 - R 44,0816 Request the lead time here
20.0 mm
M6
Nylon Polymer
R 57,2931 - R 57,5845 Request the lead time here
32.0 mm
M8
Zinc Plated Steel
Threaded Stud
25.0 mm
PA
R 32,5557 - R 71,469 Request the lead time here
30.0 mm
M6
Brass
Threaded Stud
40.0 mm
PA
R 35,5282 - R 77,9688 40 In stock - Delivery conditions may apply, visit our FAQs
40.0 mm
M8
Brass
Threaded Stud
40.0 mm
PA
R 45,0148 - R 85,7486 Request the lead time here
50.0 mm
M10
Brass
Threaded Stud
30.0 mm
PA
  • of 6
Knurled Knob 20.0 mm M6 15.0 mm Phenolic Black

10246535

Price Range
R 129,5447 - R 33,3934

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Body Diameter
    20.0 mm
  • Knob Diameter
    20.0 mm
  • Knob Height
    26.0 mm
  • Colour
    Black
Knurled Knob 14.0 mm M4 10.0 mm Phenolic Black

10246528

Price Range
R 54,3816 - R 23,9407

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Body Diameter
    14.0 mm
  • Knob Diameter
    14.0 mm
  • Knob Height
    16.0 mm
  • Colour
    Black
Grip Knob 20.0 mm M8 Steel Black

10209547

Price Range
R 893,7452 - R 293,9227

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    12.0 mm
  • Overall Height
    36.0 mm
  • Colour
    Black
  • Thread Material
    Zinc Plated Steel
Knurled Knob 15.0 mm M4 8.5 mm PA Black

10260852

Price Range
R 10,1612 - R 10,1612

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Thread Length
    8.5 mm
  • Knob Diameter
    15.0 mm
  • Knob Height
    8.0 mm
  • Overall Height
    16.5 mm
Knurled Knob 15.0 mm M4 10.0 mm PA Black

10159613

Price Range
R 22,8568 - R 14,2921

Stock Levels
200 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M4
  • Knob Diameter
    15.0 mm
  • Colour
    Black
  • Finish
    Matt
  • Commodity Code
    3926909790
Knurled Knob 15.0 mm M5 10.0 mm PA Black

10260869

Price Range
R 10,1612 - R 10,1612

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Thread Length
    10.0 mm
  • Knob Diameter
    15.0 mm
  • Knob Height
    8.0 mm
  • Overall Height
    18.0 mm
Knurled Knob 23.0 mm M5 15.0 mm PA Black

10159668

Price Range
R 39,6406 - R 27,6645

Stock Levels
409 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M5
  • Knob Diameter
    23.0 mm
  • Colour
    Black
  • Finish
    Matt
  • Commodity Code
    3926909790
Knurled Knob 23.0 mm M6 25.0 mm PA Black

10159712

Price Range
R 44,1126 - R 24,8905

Stock Levels
400 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M6
  • Knob Diameter
    23.0 mm
  • Colour
    Black
  • Finish
    Matt
  • Commodity Code
    3926300090
Knurled Knob 28.0 mm M8 30.0 mm PA Black

10159767

Price Range
R 47,5356 - R 46,1176

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Knob Diameter
    28.0 mm
  • Colour
    Black
  • Finish
    Matt
  • Commodity Code
    3926909790
Knurled Knob 15.0 mm M4 15.0 mm PA Black

10159620

Price Range
R 23,2985 - R 20,5185

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Knob Diameter
    15.0 mm
  • Colour
    Black
  • Finish
    Matt
  • Commodity Code
    3926909790
Knurled Knob 23.0 mm M6 30.0 mm PA Black

10159729

Price Range
R 38,9781 - R 36,4237

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Knob Diameter
    23.0 mm
  • Colour
    Black
  • Finish
    Matt
  • Commodity Code
    3926300090
Knurled Knob Stud M8 16.0 mm PA Black

10364314

Price Range
R 59,0241 - R 58,7254

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    16.0 mm
  • Knob Diameter
    32.0 mm
  • Knob Height
    13.0 mm
  • Overall Height
    38.0 mm
Knurled Knob 28.0 mm M8 30.0 mm PA Black

10159774

Price Range
R 49,1919 - R 45,1678

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Knob Diameter
    28.0 mm
  • Colour
    Black
  • Finish
    Matt
  • Commodity Code
    3926300090
Handwheel 30.0 mm M6 30.0 mm PA Black

10333150

Price Range
R 57,8436 - R 26,3688

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    30.0 mm
  • Knob Diameter
    30.0 mm
  • Stem Height
    4.0 mm
  • Colour
    Black
Knurled Knob Stud M5 16.0 mm PA Black

10364277

Price Range
R 48,8691 - R 48,1722

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Thread Length
    16.0 mm
  • Knob Diameter
    20.0 mm
  • Knob Height
    10.0 mm
  • Overall Height
    32.0 mm
Knurled Knob 20.0 mm M6 16.0 mm PA Black

10188828

Price Range
R 44,0816 - R 28,3383

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Knob Diameter
    20.0 mm
  • Knob Height
    16.0 mm
  • Colour
    Black
  • Finish
    Matt
Knurled Knob 32.0 mm Threaded Stud M8 25.0 mm PA Black

10639634

Price Range
R 57,5845 - R 57,2931

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    25.0 mm
  • Knob Diameter
    32.0 mm
  • Knob Height
    13.0 mm
  • Overall Height
    47.0 mm
Handwheel 30.0 mm M6 40.0 mm PA Black

10333167

Price Range
R 71,469 - R 32,5557

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    40.0 mm
  • Knob Diameter
    30.0 mm
  • Knob Height
    10.0 mm
  • Overall Height
    55.0 mm
Handwheel 40.0 mm M8 40.0 mm PA Black

10333204

Price Range
R 77,9688 - R 35,5282

Stock Levels
40 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M8
  • Thread Length
    40.0 mm
  • Knob Diameter
    40.0 mm
  • Stem Height
    10.0 mm
  • Colour
    Black
Handwheel 50.0 mm M10 30.0 mm PA Black

10333242

Price Range
R 85,7486 - R 45,0148

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    30.0 mm
  • Knob Diameter
    50.0 mm
  • Stem Height
    10.0 mm
  • Colour
    Black