Menu Search

Fluted Grip Knobs

In stock

Male Grip Hand Knobs have a knurled texture around the outside of the handle creating a firm gripping surface that is also comfortable. These high-impact durable knobs fit onto female applications and are resistant to oils, fuels, and greases.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
102 results
Product SKUs information
Essentra Part Number Price range Availability Knob Diameter Thread Size Thread Material Mount Type Thread Length Knob Material View
R 293,9227 - R 893,7452 Request the lead time here
M8
Zinc Plated Steel
Male
12.0 mm
Steel
R 33,3934 - R 129,5447 Request the lead time here
20.0 mm
M6
R 374,2857 - R 374,2857 Request the lead time here
40.0 mm
M8
Stainless Steel
Threaded Stud
16.0 mm
Stainless Steel
R 293,3343 - R 293,3343 Request the lead time here
40.0 mm
M8
Stainless Steel
Threaded Blind Bore
15.0 mm
Stainless Steel
R 384,2763 - R 384,2763 Request the lead time here
40.0 mm
M8
Stainless Steel
Threaded Stud
20.0 mm
Stainless Steel
R 294,9023 - R 294,9023 Request the lead time here
40.0 mm
M6
Stainless Steel
Threaded Through Bore
13.0 mm
Stainless Steel
R 845,827 - R 845,827 Request the lead time here
60.0 mm
M12
Stainless Steel
Threaded Stud
40.0 mm
Stainless Steel
R 426,8611 - R 426,8611 Request the lead time here
50.0 mm
M8
Stainless Steel
Threaded Blind Bore
15.0 mm
Stainless Steel
R 614,004 - R 614,004 Request the lead time here
60.0 mm
M10
Stainless Steel
Threaded Through Bore
20.0 mm
Stainless Steel
R 426,8611 - R 426,8611 Request the lead time here
50.0 mm
M10
Stainless Steel
Threaded Blind Bore
18.0 mm
Stainless Steel
R 614,004 - R 614,004 Request the lead time here
60.0 mm
M12
Stainless Steel
Threaded Through
20.0 mm
Stainless Steel
R 293,3343 - R 293,3343 Request the lead time here
40.0 mm
M6
Stainless Steel
Plain Blind Bore
12.0 mm
Stainless Steel
R 591,4003 - R 591,4003 Request the lead time here
60.0 mm
M10
Stainless Steel
Threaded Blind Bore
20.0 mm
Stainless Steel
R 399,5258 - R 399,5258 Request the lead time here
40.0 mm
M8
Stainless Steel
Threaded Stud
25.0 mm
Stainless Steel
R 10,1612 - R 10,1612 Request the lead time here
15.0 mm
M4
Zinc Plated Steel
Threaded Stud
8.5 mm
PA
R 124,8735 - R 144,8356 Request the lead time here
44.0 mm
M8
PP
R 147,5154 - R 171,0981 Request the lead time here
54.0 mm
M10
PP
R 39,1087 - R 45,4693 Request the lead time here
31.0 mm
M5
PP
R 52,6493 - R 70,0762 Request the lead time here
31.0 mm
M6
PP
R 50,6686 - R 67,4399 Request the lead time here
39.5 mm
M8
PP
  • of 6
Grip Knob 20.0 mm M8 Steel Black

10209547

Price Range
R 893,7452 - R 293,9227

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    12.0 mm
  • Overall Height
    36.0 mm
  • Colour
    Black
  • Thread Material
    Zinc Plated Steel
Knurled Knob 20.0 mm M6 15.0 mm Phenolic Black

10246535

Price Range
R 129,5447 - R 33,3934

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Body Diameter
    20.0 mm
  • Knob Diameter
    20.0 mm
  • Knob Height
    26.0 mm
  • Colour
    Black
Handwheel 40.0 mm M8 16.0 mm Stainless Steel

10501672

Price Range
R 374,2857 - R 374,2857

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    16.0 mm
  • Knob Diameter
    40.0 mm
  • Knob Height
    15.5 mm
  • Overall Height
    46.5 mm
Handwheel 40.0 mm M8 15.0 mm Stainless Steel

10501719

Price Range
R 293,3343 - R 293,3343

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    15.0 mm
  • Knob Diameter
    40.0 mm
  • Knob Height
    15.0 mm
  • Overall Height
    30.5 mm
Handwheel 40.0 mm M8 20.0 mm Stainless Steel

10501689

Price Range
R 384,2763 - R 384,2763

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    20.0 mm
  • Knob Diameter
    40.0 mm
  • Knob Height
    15.5 mm
  • Overall Height
    50.5 mm
Handwheel 40.0 mm M6 13.0 mm Stainless Steel

10501658

Price Range
R 294,9023 - R 294,9023

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    13.0 mm
  • Knob Diameter
    40.0 mm
  • Knob Height
    15.5 mm
  • Overall Height
    30.5 mm
Handwheel 60.0 mm M12 40.0 mm Stainless Steel

10501832

Price Range
R 845,827 - R 845,827

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Thread Length
    40.0 mm
  • Knob Diameter
    60.0 mm
  • Knob Height
    21.0 mm
  • Overall Height
    79.0 mm
Handwheel 50.0 mm M8 15.0 mm Stainless Steel

10501788

Price Range
R 426,8611 - R 426,8611

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    15.0 mm
  • Knob Diameter
    50.0 mm
  • Knob Height
    17.0 mm
  • Overall Height
    34.0 mm
Handwheel 60.0 mm M10 20.0 mm Stainless Steel

10501795

Price Range
R 614,004 - R 614,004

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    20.0 mm
  • Knob Diameter
    60.0 mm
  • Knob Height
    22.0 mm
  • Overall Height
    39.0 mm
Handwheel 50.0 mm M10 18.0 mm Stainless Steel

10501764

Price Range
R 426,8611 - R 426,8611

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    18.0 mm
  • Knob Diameter
    50.0 mm
  • Knob Height
    17.0 mm
  • Overall Height
    34.0 mm
Handwheel 60.0 mm M12 20.0 mm Stainless Steel

10501849

Price Range
R 614,004 - R 614,004

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Thread Length
    20.0 mm
  • Knob Diameter
    60.0 mm
  • Knob Height
    21.0 mm
  • Overall Height
    39.0 mm
Handwheel 40.0 mm M6 12.0 mm Stainless Steel

10501665

Price Range
R 293,3343 - R 293,3343

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    12.0 mm
  • Knob Diameter
    40.0 mm
  • Knob Height
    15.5 mm
  • Overall Height
    30.5 mm
Handwheel 60.0 mm M10 20.0 mm Stainless Steel

10501801

Price Range
R 591,4003 - R 591,4003

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    20.0 mm
  • Knob Diameter
    60.0 mm
  • Knob Height
    21.0 mm
  • Overall Height
    39.0 mm
Handwheel 40.0 mm M8 25.0 mm Stainless Steel

10501696

Price Range
R 399,5258 - R 399,5258

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    25.0 mm
  • Knob Diameter
    40.0 mm
  • Knob Height
    15.5 mm
  • Overall Height
    55.5 mm
Knurled Knob 15.0 mm M4 8.5 mm PA Black

10260852

Price Range
R 10,1612 - R 10,1612

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Thread Length
    8.5 mm
  • Knob Diameter
    15.0 mm
  • Knob Height
    8.0 mm
  • Overall Height
    16.5 mm
Soft Touch Knob 44.0 mm M8 16.0 mm PA Black

10188934

Price Range
R 144,8356 - R 124,8735

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Knob Diameter
    44.0 mm
  • Knob Height
    24.0 mm
  • Colour
    Black
  • Finish
    Matt
Soft Touch Knob 54.0 mm M10 20.0 mm PA Black

10188958

Price Range
R 171,0981 - R 147,5154

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Knob Diameter
    54.0 mm
  • Knob Height
    30.0 mm
  • Colour
    Black
  • Finish
    Matt
Knurled Knob 31.0 mm M5 40.0 mm PP Black

10189030

Price Range
R 45,4693 - R 39,1087

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Knob Diameter
    31.0 mm
  • Overall Height
    64.0 mm
  • Colour
    Black
  • Knob Material
    PP
Knurled Knob 31.0 mm M6 25.0 mm PP Black

10189061

Price Range
R 70,0762 - R 52,6493

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Knob Diameter
    31.0 mm
  • Overall Height
    49.0 mm
  • Colour
    Black
  • Knob Material
    PP
Knurled Knob 39.5 mm M8 30.0 mm PP Black

10189122

Price Range
R 67,4399 - R 50,6686

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Knob Diameter
    39.5 mm
  • Overall Height
    56.5 mm
  • Colour
    Black
  • Knob Material
    PP