Menu Search

Fluted Grip Knobs

In stock

Male Grip Hand Knobs have a knurled texture around the outside of the handle creating a firm gripping surface that is also comfortable. These high-impact durable knobs fit onto female applications and are resistant to oils, fuels, and greases.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
102 results
Product SKUs information
Essentra Part Number Price range Availability Knob Diameter Thread Size Thread Material Mount Type Thread Length Knob Material View
R 33,3934 - R 129,5447 Request the lead time here
20.0 mm
M6
R 23,9407 - R 54,3816 Request the lead time here
14.0 mm
M4
R 591,4003 - R 591,4003 Request the lead time here
60.0 mm
M10
Stainless Steel
Threaded Blind Bore
20.0 mm
Stainless Steel
R 426,8611 - R 426,8611 Request the lead time here
50.0 mm
M10
Stainless Steel
Threaded Blind Bore
18.0 mm
Stainless Steel
R 293,3343 - R 293,3343 Request the lead time here
40.0 mm
M6
Stainless Steel
Plain Blind Bore
12.0 mm
Stainless Steel
R 374,2857 - R 374,2857 Request the lead time here
40.0 mm
M8
Stainless Steel
Threaded Stud
16.0 mm
Stainless Steel
R 384,2763 - R 384,2763 Request the lead time here
40.0 mm
M8
Stainless Steel
Threaded Stud
20.0 mm
Stainless Steel
R 399,5258 - R 399,5258 Request the lead time here
40.0 mm
M8
Stainless Steel
Threaded Stud
25.0 mm
Stainless Steel
R 614,004 - R 614,004 Request the lead time here
60.0 mm
M12
Stainless Steel
Threaded Through
20.0 mm
Stainless Steel
R 293,3343 - R 293,3343 Request the lead time here
40.0 mm
M8
Stainless Steel
Threaded Blind Bore
15.0 mm
Stainless Steel
R 614,004 - R 614,004 Request the lead time here
60.0 mm
M10
Stainless Steel
Threaded Through Bore
20.0 mm
Stainless Steel
R 845,827 - R 845,827 Request the lead time here
60.0 mm
M12
Stainless Steel
Threaded Stud
40.0 mm
Stainless Steel
R 426,8611 - R 426,8611 Request the lead time here
50.0 mm
M8
Stainless Steel
Threaded Blind Bore
15.0 mm
Stainless Steel
R 294,9023 - R 294,9023 Request the lead time here
40.0 mm
M8
Stainless Steel
Plain Blind Bore
13.0 mm
Stainless Steel
R 294,9023 - R 294,9023 Request the lead time here
40.0 mm
M6
Stainless Steel
Threaded Through Bore
13.0 mm
Stainless Steel
R 536,2024 - R 536,2024 Request the lead time here
50.0 mm
M10
Stainless Steel
Threaded Stud
20.0 mm
Stainless Steel
R 436,8378 - R 436,8378 Request the lead time here
50.0 mm
M10
Stainless Steel
Threaded Through Bore
16.0 mm
Stainless Steel
R 772,2297 - R 772,2297 Request the lead time here
60.0 mm
M12
Stainless Steel
Threaded Stud
30.0 mm
Stainless Steel
R 566,6875 - R 566,6875 Request the lead time here
50.0 mm
M10
Stainless Steel
Threaded Stud
30.0 mm
Stainless Steel
R 591,4003 - R 591,4003 Request the lead time here
60.0 mm
M12
Stainless Steel
Threaded Blind Bore
22.0 mm
Stainless Steel
  • of 6
Knurled Knob 20.0 mm M6 15.0 mm Phenolic Black

10246535

Price Range
R 129,5447 - R 33,3934

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Body Diameter
    20.0 mm
  • Knob Diameter
    20.0 mm
  • Knob Height
    26.0 mm
  • Colour
    Black
Knurled Knob 14.0 mm M4 10.0 mm Phenolic Black

10246528

Price Range
R 54,3816 - R 23,9407

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Body Diameter
    14.0 mm
  • Knob Diameter
    14.0 mm
  • Knob Height
    16.0 mm
  • Colour
    Black
Handwheel 60.0 mm M10 20.0 mm Stainless Steel

10501801

Price Range
R 591,4003 - R 591,4003

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    20.0 mm
  • Knob Diameter
    60.0 mm
  • Knob Height
    21.0 mm
  • Overall Height
    39.0 mm
Handwheel 50.0 mm M10 18.0 mm Stainless Steel

10501764

Price Range
R 426,8611 - R 426,8611

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    18.0 mm
  • Knob Diameter
    50.0 mm
  • Knob Height
    17.0 mm
  • Overall Height
    34.0 mm
Handwheel 40.0 mm M6 12.0 mm Stainless Steel

10501665

Price Range
R 293,3343 - R 293,3343

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    12.0 mm
  • Knob Diameter
    40.0 mm
  • Knob Height
    15.5 mm
  • Overall Height
    30.5 mm
Handwheel 40.0 mm M8 16.0 mm Stainless Steel

10501672

Price Range
R 374,2857 - R 374,2857

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    16.0 mm
  • Knob Diameter
    40.0 mm
  • Knob Height
    15.5 mm
  • Overall Height
    46.5 mm
Handwheel 40.0 mm M8 20.0 mm Stainless Steel

10501689

Price Range
R 384,2763 - R 384,2763

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    20.0 mm
  • Knob Diameter
    40.0 mm
  • Knob Height
    15.5 mm
  • Overall Height
    50.5 mm
Handwheel 40.0 mm M8 25.0 mm Stainless Steel

10501696

Price Range
R 399,5258 - R 399,5258

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    25.0 mm
  • Knob Diameter
    40.0 mm
  • Knob Height
    15.5 mm
  • Overall Height
    55.5 mm
Handwheel 60.0 mm M12 20.0 mm Stainless Steel

10501849

Price Range
R 614,004 - R 614,004

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Thread Length
    20.0 mm
  • Knob Diameter
    60.0 mm
  • Knob Height
    21.0 mm
  • Overall Height
    39.0 mm
Handwheel 40.0 mm M8 15.0 mm Stainless Steel

10501719

Price Range
R 293,3343 - R 293,3343

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    15.0 mm
  • Knob Diameter
    40.0 mm
  • Knob Height
    15.0 mm
  • Overall Height
    30.5 mm
Handwheel 60.0 mm M10 20.0 mm Stainless Steel

10501795

Price Range
R 614,004 - R 614,004

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    20.0 mm
  • Knob Diameter
    60.0 mm
  • Knob Height
    22.0 mm
  • Overall Height
    39.0 mm
Handwheel 60.0 mm M12 40.0 mm Stainless Steel

10501832

Price Range
R 845,827 - R 845,827

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Thread Length
    40.0 mm
  • Knob Diameter
    60.0 mm
  • Knob Height
    21.0 mm
  • Overall Height
    79.0 mm
Handwheel 50.0 mm M8 15.0 mm Stainless Steel

10501788

Price Range
R 426,8611 - R 426,8611

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    15.0 mm
  • Knob Diameter
    50.0 mm
  • Knob Height
    17.0 mm
  • Overall Height
    34.0 mm
Handwheel 40.0 mm M8 13.0 mm Stainless Steel

10501702

Price Range
R 294,9023 - R 294,9023

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    13.0 mm
  • Knob Diameter
    40.0 mm
  • Knob Height
    15.5 mm
  • Overall Height
    30.5 mm
Handwheel 40.0 mm M6 13.0 mm Stainless Steel

10501658

Price Range
R 294,9023 - R 294,9023

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    13.0 mm
  • Knob Diameter
    40.0 mm
  • Knob Height
    15.5 mm
  • Overall Height
    30.5 mm
Handwheel 50.0 mm M10 20.0 mm Stainless Steel

10501726

Price Range
R 536,2024 - R 536,2024

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    20.0 mm
  • Knob Diameter
    50.0 mm
  • Knob Height
    17.0 mm
  • Overall Height
    54.0 mm
Handwheel 50.0 mm M10 16.0 mm Stainless Steel

10501757

Price Range
R 436,8378 - R 436,8378

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    16.0 mm
  • Knob Diameter
    50.0 mm
  • Knob Height
    17.0 mm
  • Overall Height
    34.0 mm
Handwheel 60.0 mm M12 30.0 mm Stainless Steel

10501825

Price Range
R 772,2297 - R 772,2297

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Thread Length
    30.0 mm
  • Knob Diameter
    60.0 mm
  • Knob Height
    21.0 mm
  • Overall Height
    69.0 mm
Handwheel 50.0 mm M10 30.0 mm Stainless Steel

10501740

Price Range
R 566,6875 - R 566,6875

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    30.0 mm
  • Knob Diameter
    50.0 mm
  • Knob Height
    17.0 mm
  • Overall Height
    64.0 mm
Handwheel 60.0 mm M12 22.0 mm Stainless Steel

10501856

Price Range
R 591,4003 - R 591,4003

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Thread Length
    22.0 mm
  • Knob Diameter
    60.0 mm
  • Knob Height
    21.0 mm
  • Overall Height
    39.0 mm