Menu Search

Fluted Grip Knobs - Threaded Insert

In stock

Female Grip Hand Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto male applications and are resistant to oils, fuels, and greases.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
35 results
Product SKUs information
Essentra Part Number Price range Availability Knob Diameter Thread Size Thread Material Mount Type Thread Length Knob Material View
R 48,6728 - R 93,0165 Request the lead time here
20.0 mm
M5
R 5,2806 - R 7,2971 250 In stock - Delivery conditions may apply, visit our FAQs
10.5 mm
M4
PA
Female
11.0 mm
PA
R 31,524 - R 54,4556 Request the lead time here
23.0 mm
M6
R 53,4878 - R 53,7489 Request the lead time here
25.0 mm
M6
Brass
Female
10.0 mm
PA
R 14,8086 - R 31,098 Request the lead time here
15.0 mm
M5
Brass
Female
11.0 mm
PA
R 116,0301 - R 144,5338 Request the lead time here
44.0 mm
M8
PP
R 46,5824 - R 47,3078 Request the lead time here
20.0 mm
M5
Brass
Female
10.0 mm
PA
R 191,5524 - R 194,5843 Request the lead time here
63.0 mm
M8
Brass
Threaded Blind Hole
25.0 mm
PA
R 279,2916 - R 283,4696 Request the lead time here
63.0 mm
M12
Brass
Threaded Through Hole
25.0 mm
PA
R 219,5221 - R 222,8153 Request the lead time here
80.0 mm
M10
Brass
Threaded Stud
30.0 mm
PA
R 29,8478 - R 77,1502 417 In stock - Delivery conditions may apply, visit our FAQs
15.0 mm
M4
R 220,8133 - R 223,9468 Request the lead time here
80.0 mm
M10
Brass
Threaded Blind Hole
30.0 mm
PA
R 67,4147 - R 105,7571 Request the lead time here
50.0 mm
M10
Brass
Threaded Stud
12.0 mm
PA
R 44,4498 - R 84,6782 Request the lead time here
40.0 mm
M8
Brass
Threaded Stud
12.0 mm
PA
R 5,7158 - R 7,9063 Request the lead time here
12.5 mm
M5
PA
Female
12.0 mm
PA
R 4,8453 - R 6,6877 Request the lead time here
8.5 mm
M3
PA
Female
10.0 mm
PA
R 29,8992 - R 65,6303 Request the lead time here
30.0 mm
M6
Brass
Threaded Stud
9.0 mm
PA
R 29,1405 - R 55,9761 100 In stock - Delivery conditions may apply, visit our FAQs
23.0 mm
M5
R 318,7075 - R 323,5094 Request the lead time here
80.0 mm
M12
Brass
Threaded Through Hole
30.0 mm
PA
R 311,0622 - R 315,8786 Request the lead time here
100.0 mm
M12
Brass
Threaded Stud
40.0 mm
PA
  • of 2
Knurled Knob 20.0 mm M5 26.0 mm PA Black

10246511

Price Range
R 93,0165 - R 48,6728

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Knob Diameter
    20.0 mm
  • Colour
    Black
  • Finish
    Gloss
  • Commodity Code
    3926300090
Grip Knob 10.5 mm M4 PA Black

10065938

Price Range
R 7,2971 - R 5,2806

Stock Levels
250 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M4
  • Thread Length
    11.0 mm
  • Knob Diameter
    10.5 mm
  • Colour
    Black
  • Finish
    Gloss
Knurled Knob 23.0 mm Insert M6 40.0 mm PA Black

10159682

Price Range
R 54,4556 - R 31,524

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Knob Diameter
    23.0 mm
  • Colour
    Black
  • Finish
    Matt
  • Commodity Code
    3926909790
Knurled Knob 25.0 mm Insert M6 10.0 mm PA Black

10364284

Price Range
R 53,7489 - R 53,4878

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    10.0 mm
  • Base Diameter
    16.0 mm
  • Knob Diameter
    25.0 mm
  • Colour
    Black
Knurled Knob 15.0 mm Insert M5 11.0 mm PA Black

10260821

Price Range
R 31,098 - R 14,8086

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Thread Length
    11.0 mm
  • Knob Diameter
    15.0 mm
  • Colour
    Black
  • Finish
    Matt
Grip Knob 44.0 mm M8 PP Black

10188910

Price Range
R 144,5338 - R 116,0301

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Knob Diameter
    44.0 mm
  • Colour
    Black
  • Finish
    Matt
  • Knob Material
    PP
Knurled Knob 20.0 mm Insert M5 10.0 mm PA Black

10364253

Price Range
R 47,3078 - R 46,5824

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Thread Length
    10.0 mm
  • Base Diameter
    11.5 mm
  • Knob Diameter
    20.0 mm
  • Colour
    Black
Handwheel 63.0 mm Insert M8 PA Black

10366646

Price Range
R 194,5843 - R 191,5524

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    25.0 mm
  • Knob Diameter
    63.0 mm
  • Colour
    Black
  • Knob Material
    PA
Handwheel 63.0 mm Insert M12 PA Black

10366585

Price Range
R 283,4696 - R 279,2916

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Thread Length
    25.0 mm
  • Knob Diameter
    63.0 mm
  • Colour
    Black
  • Knob Material
    PA
Handwheel 80.0 mm M10 30.0 mm Steel PA

10366622

Price Range
R 222,8153 - R 219,5221

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    30.0 mm
  • Knob Diameter
    80.0 mm
  • Colour
    Black
  • Knob Material
    PA
Knurled Knob 15.0 mm Insert M4 25.0 mm PA Black

10159606

Price Range
R 77,1502 - R 29,8478

Stock Levels
417 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M4
  • Knob Diameter
    15.0 mm
  • Colour
    Black
  • Finish
    Matt
  • Commodity Code
    3926300090
Handwheel 80.0 mm Insert M10 PA Black

10366660

Price Range
R 223,9468 - R 220,8133

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    30.0 mm
  • Knob Diameter
    80.0 mm
  • Colour
    Black
  • Knob Material
    PA
Grip Knob 50.0 mm M10 PA Black

10333303

Price Range
R 105,7571 - R 67,4147

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    12.0 mm
  • Base Diameter
    20.0 mm
  • Knob Diameter
    50.0 mm
  • Colour
    Black
Grip Knob 40.0 mm M8 PA Black

10333297

Price Range
R 84,6782 - R 44,4498

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    12.0 mm
  • Knob Diameter
    40.0 mm
  • Colour
    Black
  • Knob Material
    PA
Grip Knob 12.5 mm M5 PA Black

10065945

Price Range
R 7,9063 - R 5,7158

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Thread Length
    12.0 mm
  • Knob Diameter
    12.5 mm
  • Colour
    Black
  • Finish
    Gloss
Grip Knob 8.5 mm M3 PA Black

10065921

Price Range
R 6,6877 - R 4,8453

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3
  • Thread Length
    10.0 mm
  • Knob Diameter
    8.5 mm
  • Colour
    Black
  • Finish
    Gloss
Grip Knob 30.0 mm M6 PA Black

10333280

Price Range
R 65,6303 - R 29,8992

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    9.0 mm
  • Base Diameter
    14.0 mm
  • Knob Diameter
    30.0 mm
  • Colour
    Black
Knurled Knob 23.0 mm Insert M5 25.0 mm PA Black

10159644

Price Range
R 55,9761 - R 29,1405

Stock Levels
100 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M5
  • Knob Diameter
    23.0 mm
  • Colour
    Black
  • Finish
    Matt
  • Commodity Code
    3926909790
Handwheel 80.0 mm Insert M12 PA Black

10366592

Price Range
R 323,5094 - R 318,7075

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Thread Length
    30.0 mm
  • Knob Diameter
    80.0 mm
  • Colour
    Black
  • Knob Material
    PA
Handwheel 100.0 mm M12 40.0 mm Steel PA

10366639

Price Range
R 315,8786 - R 311,0622

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Thread Length
    40.0 mm
  • Knob Diameter
    100.0 mm
  • Colour
    Black
  • Knob Material
    PA