Menu Search

Flexible End Caps - Acid Resistance

In stock

Flexible End Caps are made from a flexible material that is able to stretch on to larger diameters for a snug fit. They provide protection to threads and non-threaded ends.

The cap features a hanging tab, which allows them to be used with wire hooks. They are an ideal solution for low temperature masking applications.

The caps also benefit from acid resistant material.

  • Can stretch on to larger diameters for a snug fit.
  • Provides protection to threads and non-threaded tips.
  • Features a hanging tab for use with wire hooks.
Material: TPE, TPE/TPV, TPE - PIR Colour: Black Series Code: SR1021

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
49 results
Product SKUs information
Essentra Part Number Price range Availability h d Type View
R 8,8044 - R 8,8044 Request the lead time here
34.0 mm
24.0 mm
2
R 2,0805 - R 5,0461 Request the lead time here
23.5 mm
5.0 mm
1
R 5,3218 - R 5,9626 Request the lead time here
29.5 mm
14.0 mm
1
R 6,4525 - R 15,6243 Request the lead time here
28.5 mm
18.0 mm
2
R 4,1308 - R 4,1308 Request the lead time here
29.0 mm
11.0 mm
4
R 5,7741 - R 14,0785 2000 In stock - Delivery conditions may apply, visit our FAQs
29.5 mm
15.0 mm
4
R 3,3167 - R 8,0606 Request the lead time here
25.0 mm
9.0 mm
4
R 2,789 - R 6,073 Request the lead time here
24.5 mm
8.0 mm
3
R 5,9701 - R 13,0295 Request the lead time here
29.5 mm
19.0 mm
2
R 9,4677 - R 23,0224 Request the lead time here
34.5 mm
23.0 mm
2
R 12,7241 - R 30,9727 Request the lead time here
33.5 mm
27.0 mm
2
10087725 R 6,9952 - R 15,2931 Request the lead time here
24.0 mm
4.0 mm
3
R 11,9854 - R 29,2059 Request the lead time here
34.5 mm
26.0 mm
2
R 5,9098 - R 6,7366 Request the lead time here
28.0 mm
16.0 mm
1
Request the lead time here
28.5 mm
20.0 mm
2
R 3,3619 - R 7,3429 Request the lead time here
29.5 mm
10.0 mm
3
R 2,2915 - R 5,002 Request the lead time here
24.0 mm
7.0 mm
2
R 6,0907 - R 14,8514 Request the lead time here
29.5 mm
17.0 mm
4
R 8,6235 - R 20,9245 Request the lead time here
34.0 mm
22.0 mm
2
R 8,141 - R 9,1172 Request the lead time here
34.5 mm
21.0 mm
1
  • of 3
Flexible End Cap 24.0 mm 34.0 mm TPE/TPV – PIR Black

10087862

Price Range
R 8,8044 - R 8,8044

Stock Levels
Request the lead time here
Attributes
  • d
    24.0 mm
  • h
    34.0 mm
  • Maximum Temperature
    95 °C
  • Colour
    Black
  • Full Material
    TPE/TPV
Flexible End Cap 5.0 mm 23.5 mm TPE/TPV – PIR Black

10084168

Price Range
R 5,0461 - R 2,0805

Stock Levels
Request the lead time here
Attributes
  • d
    5.0 mm
  • h
    23.5 mm
  • Maximum Temperature
    125 °C
  • Colour
    Black
  • Full Material
    TPE/TPV
Flexible End Cap 14.0 mm 29.5 mm TPE/TPV – PIR Black

10084205

Price Range
R 5,9626 - R 5,3218

Stock Levels
Request the lead time here
Attributes
  • d
    14.0 mm
  • h
    29.5 mm
  • Maximum Temperature
    125 °C
  • Colour
    Black
  • Full Material
    TPE/TPV
Flexible End Cap 18.0 mm 28.5 mm TPE/TPV – PIR Black

10084243

Price Range
R 15,6243 - R 6,4525

Stock Levels
Request the lead time here
Attributes
  • d
    18.0 mm
  • h
    28.5 mm
  • Maximum Temperature
    125 °C
  • Colour
    Black
  • Full Material
    TPE/TPV
Flexible End Cap 11.0 mm 29.0 mm TPE Black

10488362

Price Range
R 4,1308 - R 4,1308

Stock Levels
Request the lead time here
Attributes
  • d
    11.0 mm
  • h
    29.0 mm
  • Maximum Temperature
    125 °C
  • Colour
    Black
  • Full Material
    TPE/TPV
Flexible End Cap 15.0 mm 29.5 mm TPE Black

10084212

Price Range
R 14,0785 - R 5,7741

Stock Levels
2000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    15.0 mm
  • h
    29.5 mm
  • Maximum Temperature
    125 °C
  • Colour
    Black
  • Full Material
    TPE/TPV
Flexible End Cap 9.0 mm 25.0 mm TPE Black

10084182

Price Range
R 8,0606 - R 3,3167

Stock Levels
Request the lead time here
Attributes
  • d
    9.0 mm
  • h
    25.0 mm
  • Maximum Temperature
    125 °C
  • Colour
    Black
  • Full Material
    TPE/TPV
Flexible End Cap 8.0 mm 24.5 mm TPE/TPV Black

10125847

Price Range
R 6,073 - R 2,789

Stock Levels
Request the lead time here
Attributes
  • d
    8.0 mm
  • h
    24.5 mm
  • Maximum Temperature
    95 °C
  • Colour
    Black
  • Full Material
    TPE/TPV
Flexible End Cap 19.0 mm 29.5 mm TPE/TPV – PIR Black

10125823

Price Range
R 13,0295 - R 5,9701

Stock Levels
Request the lead time here
Attributes
  • d
    19.0 mm
  • h
    29.5 mm
  • Maximum Temperature
    95 °C
  • Colour
    Black
  • Full Material
    TPE/TPV
Flexible End Cap 23.0 mm 34.5 mm TPE/TPV – PIR Black

10084274

Price Range
R 23,0224 - R 9,4677

Stock Levels
Request the lead time here
Attributes
  • d
    23.0 mm
  • h
    34.5 mm
  • Maximum Temperature
    125 °C
  • Colour
    Black
  • Full Material
    TPE/TPV
Flexible End Cap 27.0 mm 33.5 mm TPE/TPV – PIR Black

10084304

Price Range
R 30,9727 - R 12,7241

Stock Levels
Request the lead time here
Attributes
  • d
    27.0 mm
  • h
    33.5 mm
  • Maximum Temperature
    125 °C
  • Colour
    Black
  • Full Material
    TPE/TPV
Flexible End Cap 4.0 mm 24.0 mm TPE/TPV Black

10087725

Price Range
R 15,2931 - R 6,9952

Stock Levels
Request the lead time here
Attributes
  • d
    4.0 mm
  • h
    24.0 mm
  • Maximum Temperature
    95 °C
  • Colour
    Black
  • Full Material
    TPE/TPV
Flexible End Cap 26.0 mm 34.5 mm TPE/TPV – PIR Black

10084298

Price Range
R 29,2059 - R 11,9854

Stock Levels
Request the lead time here
Attributes
  • d
    26.0 mm
  • h
    34.5 mm
  • Maximum Temperature
    125 °C
  • Colour
    Black
  • Full Material
    TPE/TPV
Flexible End Cap 16.0 mm 28.0 mm TPE/TPV – PIR Black

10084229

Price Range
R 6,7366 - R 5,9098

Stock Levels
Request the lead time here
Attributes
  • d
    16.0 mm
  • h
    28.0 mm
  • Maximum Temperature
    125 °C
  • Colour
    Black
  • Full Material
    TPE/TPV
Flexible End Cap 20.0 mm 28.5 mm TPE Black

10420430


Stock Levels
Request the lead time here
Attributes
  • d
    20.0 mm
  • h
    28.5 mm
  • Maximum Temperature
    125 °C
  • Colour
    Black
  • Full Material
    TPE/TPV
Flexible End Cap 10.0 mm 29.5 mm TPE/TPV Black

10087763

Price Range
R 7,3429 - R 3,3619

Stock Levels
Request the lead time here
Attributes
  • d
    10.0 mm
  • h
    29.5 mm
  • Maximum Temperature
    95 °C
  • Colour
    Black
  • Full Material
    TPE/TPV
Flexible End Cap 7.0 mm 24.0 mm TPE/TPV – PIR Black

10125830

Price Range
R 5,002 - R 2,2915

Stock Levels
Request the lead time here
Attributes
  • d
    7.0 mm
  • h
    24.0 mm
  • Maximum Temperature
    95 °C
  • Colour
    Black
  • Full Material
    TPE/TPV
Flexible End Cap 17.0 mm 29.5 mm TPE Black

10084236

Price Range
R 14,8514 - R 6,0907

Stock Levels
Request the lead time here
Attributes
  • d
    17.0 mm
  • h
    29.5 mm
  • Maximum Temperature
    125 °C
  • Colour
    Black
  • Full Material
    TPE/TPV
Flexible End Cap 22.0 mm 34.0 mm TPE/TPV – PIR Black

10084267

Price Range
R 20,9245 - R 8,6235

Stock Levels
Request the lead time here
Attributes
  • d
    22.0 mm
  • h
    34.0 mm
  • Maximum Temperature
    125 °C
  • Colour
    Black
  • Full Material
    TPE/TPV
Flexible End Cap 21.0 mm 34.5 mm TPE/TPV – PIR Black

10084250

Price Range
R 9,1172 - R 8,141

Stock Levels
Request the lead time here
Attributes
  • d
    21.0 mm
  • h
    34.5 mm
  • Maximum Temperature
    125 °C
  • Colour
    Black
  • Full Material
    TPE/TPV