Menu Search

Flat Washers - Plastic

In stock

Flat Washers made from a variety of plastics. Also known as plain washers, these flat plastic washers are among the most commonly used. The plastic washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.

Our wide range features a vast array of sizes, including large diameter plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including Nylon washers and other plastic washers made from Polycarbonate (PC), Polypropylene (PP) and Polyoxymethylene (POM). As well as high-quality, hard plastic washers like Polyether Ether Ketone (PEEK). All with a durable, smooth finish.

  • Insulates against moisture and electricity
  • Resistant to corrosion, abrasion and most chemicals
  • Provides full insulation, cushioning and spacing
  • Colours: Natural, Black and Brown.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
610 results
Product SKUs information
Essentra Part Number Price range Availability Colour Material Inside Diameter Outside Diameter Thickness View
R 0,8619 - R 1,064 Request the lead time here
Natural
Nylon 6/6
6.4 mm
15.9 mm
1.6 mm
R 1,8351 - R 2,2654 Request the lead time here
Natural
Nylon 6/6
10.3 mm
25.4 mm
1.6 mm
R 0,7877 - R 1,0503 Request the lead time here
Natural
Nylon 6/6
6.4 mm
12.7 mm
3.8 mm
R 3,9024 - R 4,12 Request the lead time here
Natural
Nylon 6/6
7.7 mm
12.0 mm
2.0 mm
R 0,8314 - R 1,0264 Request the lead time here
Natural
Nylon 6/6
9.9 mm
17.5 mm
0.8 mm
R 8,8926 - R 10,9785 Request the lead time here
Black
Nylon 6/6
6.0 mm
20.0 mm
4.0 mm
R 0,6644 - R 0,8849 1000 In stock - Delivery conditions may apply, visit our FAQs
Natural
Nylon 6/6
10.3 mm
15.6 mm
1.1 mm
R 0,8094 - R 0,8979 Request the lead time here
Natural
PA
2.7 mm
7.0 mm
0.5 mm
Request the lead time here
Natural
Nylon 6/6
13.1 mm
31.8 mm
1.6 mm
R 0,5514 - R 0,6808 Request the lead time here
Natural
Nylon 6/6
3.2 mm
6 mm
1 mm
  • of 31
Flat Washer 0.250 in 0.625 in 0.062 in Nylon 6/6

10356562

Price Range
R 1,064 - R 0,8619

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    15.9 mm
  • Thickness
    1.6 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 0.406 in 1.000 in 0.062 in Nylon 6/6

10356999

Price Range
R 2,2654 - R 1,8351

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    10.3 mm
  • Outside Diameter
    25.4 mm
  • Thickness
    1.6 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 0.250 in 0.500 in 0.150 in Nylon 6/6

10356340

Price Range
R 1,0503 - R 0,7877

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    12.7 mm
  • Thickness
    3.8 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 7.7 mm 12.0 mm 2.0 mm Nylon 6/6

10340516

Price Range
R 4,12 - R 3,9024

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    7.7 mm
  • Outside Diameter
    12.0 mm
  • Thickness
    2.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Flat Washer 0.390 in 0.688 in 0.031 in Nylon 6/6

10356692

Price Range
R 1,0264 - R 0,8314

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    9.9 mm
  • Outside Diameter
    17.5 mm
  • Thickness
    0.8 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 6.0 mm 20.0 mm 4.0 mm Nylon 6/6

10411506

Price Range
R 10,9785 - R 8,8926

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.0 mm
  • Outside Diameter
    20.0 mm
  • Thickness
    4.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 0.406 in 0.615 in 0.042 in Nylon 6/6

10356494

Price Range
R 0,8849 - R 0,6644

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Inside Diameter
    10.3 mm
  • Outside Diameter
    15.6 mm
  • Thickness
    1.1 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 2.7 mm 7.0 mm 0.5 mm PA

10178621

Price Range
R 0,8979 - R 0,8094

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    2.7 mm
  • Outside Diameter
    7.0 mm
  • Thickness
    0.5 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 13.1 mm 31.8 mm 1.6 mm Nylon 6/6

20405434


Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    13.1 mm
  • Outside Diameter
    31.8 mm
  • Thickness
    1.6 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 0.125 in 0.235 in 0.040 in Nylon 6/6

10355855

Price Range
R 0,6808 - R 0,5514

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    6 mm
  • Thickness
    1 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round