Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flat Washers made from a variety of plastics. Also known as plain washers, these flat plastic washers are among the most commonly used. The plastic washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.
Our wide range features a vast array of sizes, including large diameter plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including Nylon washers and other plastic washers made from Polycarbonate (PC), Polypropylene (PP) and Polyoxymethylene (POM). As well as high-quality, hard plastic washers like Polyether Ether Ketone (PEEK). All with a durable, smooth finish.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|---|
| R 0,6397 - R 0,6397 | 435 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
PA
|
0.126 in
3.2 mm
|
0.276 in
7.0 mm
|
0.02 in
0.5 mm
|
||
| R 1,2592 - R 1,3999 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.472 in
12.0 mm
|
0.118 in
3.0 mm
|
||
| R 1,1412 - R 1,3809 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.189 in
4.8 mm
|
0.375 in
9.5 mm
|
0.031 in
0.8 mm
|
||
| R 6,6007 - R 6,7893 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.591 in
15.0 mm
|
1.181 in
30.0 mm
|
0.098 in
2.5 mm
|
||
| R 4,5262 - R 4,8163 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.354 in
9.0 mm
|
0.098 in
2.5 mm
|
||
| R 2,5822 - R 3,3511 | 2000 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
Nylon 6/6
|
0.331 in
8.4 mm
|
0.984 in
25.0 mm
|
0.098 in
2.5 mm
|
||
| R 1,5519 - R 1,8778 | 43 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
Nylon 6/6
|
0.250 in
6.4 mm
|
0.719 in
18.3 mm
|
0.062 in
1.6 mm
|
||
| R 1,2229 - R 1,3564 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
Nylon 6/6
|
0.087 in
2.2 mm
|
0.217 in
5.5 mm
|
0.02 in
0.5 mm
|
||
| R 8,8926 - R 10,9785 | Request the lead time here |
Black
|
Nylon 6/6
|
0.236 in
6.0 mm
|
0.787 in
20.0 mm
|
0.157 in
4.0 mm
|
||
| R 0,8619 - R 1,064 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.250 in
6.4 mm
|
0.625 in
15.9 mm
|
0.062 in
1.6 mm
|
||
| R 1,63 - R 1,8659 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.394 in
10.0 mm
|
0.752 in
19.1 mm
|
0.063 in
1.6 mm
|
||
| R 0,9125 - R 0,9125 | 600 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
PA
|
|
|
|
||
| R 0,8314 - R 1,0264 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.390 in
9.9 mm
|
0.688 in
17.5 mm
|
0.031 in
0.8 mm
|
||
| R 0,5583 - R 0,6892 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.120 in
3 mm
|
0.218 in
5.5 mm
|
0.037 in
0.9 mm
|
||
| R 6,9634 - R 7,3551 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.512 in
13.0 mm
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
||
| R 37,3849 - R 37,3849 | Request the lead time here |
Natural
|
Nylon 6/6
|
1.22 in
31.0 mm
|
1.969 in
50.0 mm
|
0.157 in
4.0 mm
|
||
| R 2,2451 - R 2,5616 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.252 in
6.4 mm
|
0.433 in
11.0 mm
|
0.063 in
1.6 mm
|
||
| R 0,8559 - R 0,9516 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.126 in
3.2 mm
|
0.315 in
8.0 mm
|
0.031 in
0.8 mm
|
||
| R 10,271 - R 12,5202 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.512 in
13.0 mm
|
1.457 in
37.0 mm
|
0.118 in
3.0 mm
|
||
| R 2,4296 - R 2,7672 | Request the lead time here |
Natural
|
PA
|
0.169 in
4.3 mm
|
0.315 in
8.0 mm
|
0.197 in
5.0 mm