10355848
17W02181
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | R 0,6757 |
| 5000 - 19999 | R 0,6081 |
| 20000 + | R 0,5474 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Inside Diameter | 0.120 in |
|---|---|
| Inside Diameter | 3 mm |
| Outside Diameter | 0.218 in |
| Outside Diameter | 5.5 mm |
| Thickness | 0.037 in |
| Thickness | 0.9 mm |
| Washer Type | Flat Washer |
| Washer Shape | Round |
| Colour | Natural |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue