Menu Search

Flat Washers - Plastic

In stock

Flat Washers made from a variety of plastics. Also known as plain washers, these flat plastic washers are among the most commonly used. The plastic washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.

Our wide range features a vast array of sizes, including large diameter plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including Nylon washers and other plastic washers made from Polycarbonate (PC), Polypropylene (PP) and Polyoxymethylene (POM). As well as high-quality, hard plastic washers like Polyether Ether Ketone (PEEK). All with a durable, smooth finish.

  • Insulates against moisture and electricity
  • Resistant to corrosion, abrasion and most chemicals
  • Provides full insulation, cushioning and spacing
  • Colours: Natural, Black and Brown.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
610 results
Product SKUs information
Essentra Part Number Price range Availability Colour Material Inside Diameter Outside Diameter Thickness View
R 2,5822 - R 3,3511 2000 In stock - Delivery conditions may apply, visit our FAQs
Natural
Nylon 6/6
8.4 mm
25.0 mm
2.5 mm
R 0,8094 - R 0,8979 Request the lead time here
Natural
PA
2.7 mm
7.0 mm
0.5 mm
R 1,1611 - R 1,4333 Request the lead time here
Natural
Nylon 6/6
6.5 mm
22.2 mm
1.6 mm
R 0,7877 - R 1,0503 Request the lead time here
Natural
Nylon 6/6
6.4 mm
12.7 mm
3.8 mm
R 1,4391 - R 1,4391 1000 In stock - Delivery conditions may apply, visit our FAQs
Black
PA
R 5,179 - R 6,9199 Request the lead time here
Natural
Nylon 6/6
12.8 mm
31 mm
3.8 mm
R 2,0455 - R 2,0455 Request the lead time here
Black
PA
R 6,5136 - R 6,6877 Request the lead time here
Natural
Nylon 6/6
15.0 mm
24.0 mm
2.5 mm
R 0,4004 - R 0,5324 Request the lead time here
Natural
Nylon 6/6
5 mm
6.2 mm
1.6 mm
R 4,0765 - R 5,4256 Request the lead time here
Natural
Nylon 6/6
10.1 mm
21.8 mm
4.2 mm
R 2,2153 - R 2,6805 Request the lead time here
Natural
Nylon 6/6
8.6 mm
22 mm
4.7 mm
R 8,8926 - R 10,9785 Request the lead time here
Black
Nylon 6/6
6.0 mm
20.0 mm
4.0 mm
R 0,8314 - R 1,0264 Request the lead time here
Natural
Nylon 6/6
9.9 mm
17.5 mm
0.8 mm
R 0,8619 - R 1,064 Request the lead time here
Natural
Nylon 6/6
6.4 mm
15.9 mm
1.6 mm
R 0,9579 - R 1,1828 Request the lead time here
Black
Nylon 6/6
8.4 mm
16.0 mm
1.6 mm
R 0,781 - R 0,9641 Request the lead time here
Natural
Nylon 6/6
6.4 mm
12.0 mm
1.5 mm
R 0,4468 - R 0,5517 Request the lead time here
Natural
Nylon 6/6
4.3 mm
9.5 mm
1.6 mm
R 0,5094 - R 0,6288 Request the lead time here
Natural
Nylon 6/6
8.1 mm
12.7 mm
1.6 mm
R 0,2125 - R 0,2624 Request the lead time here
Natural
Nylon 6/6
2.2 mm
5 mm
0.8 mm
R 0,2867 - R 0,354 Request the lead time here
Natural
Nylon 6/6
2.2 mm
5.0 mm
0.8 mm
  • of 31
Washer 8.4 mm 25.0 mm 2.5 mm Nylon 6/6

10055953

Price Range
R 3,3511 - R 2,5822

Stock Levels
2000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Inside Diameter
    8.4 mm
  • Outside Diameter
    25.0 mm
  • Thickness
    2.5 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 2.7 mm 7.0 mm 0.5 mm PA

10178621

Price Range
R 0,8979 - R 0,8094

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    2.7 mm
  • Outside Diameter
    7.0 mm
  • Thickness
    0.5 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 0.257 in 0.875 in 0.062 in Nylon 6/6

10356920

Price Range
R 1,4333 - R 1,1611

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.5 mm
  • Outside Diameter
    22.2 mm
  • Thickness
    1.6 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 0.250 in 0.500 in 0.150 in Nylon 6/6

10356340

Price Range
R 1,0503 - R 0,7877

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    12.7 mm
  • Thickness
    3.8 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 10.5 mm 20.0 mm 2.0 mm PA

10322451

Price Range
R 1,4391 - R 1,4391

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
  • Colour
    Black
  • Full Material
    Polyamide 6/6
  • Specifications
    DIN 125
Flat Washer 0.502 in 1.220 in 0.150 in Nylon 6/6

10357071

Price Range
R 6,9199 - R 5,179

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    12.8 mm
  • Outside Diameter
    31 mm
  • Thickness
    3.8 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 13.0 mm 24.0 mm 2.5 mm PA

10322468

Price Range
R 2,0455 - R 2,0455

Stock Levels
Request the lead time here
Attributes
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
  • Colour
    Black
  • Full Material
    Polyamide 6/6
  • Commodity Code
    3926909790
Washer 15.0 mm 24.0 mm 2.5 mm Nylon 6/6

10214671

Price Range
R 6,6877 - R 6,5136

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    15.0 mm
  • Outside Diameter
    24.0 mm
  • Thickness
    2.5 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 0.195 in 0.245 in 0.062 in Nylon 6/6

10355879

Price Range
R 0,5324 - R 0,4004

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    5 mm
  • Outside Diameter
    6.2 mm
  • Thickness
    1.6 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 0.397 in 0.860 in 0.165 in Nylon 6/6

10356937

Price Range
R 5,4256 - R 4,0765

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    10.1 mm
  • Outside Diameter
    21.8 mm
  • Thickness
    4.2 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 0.340 in 0.865 in 0.187 in Nylon 6/6

10356913

Price Range
R 2,6805 - R 2,2153

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.6 mm
  • Outside Diameter
    22 mm
  • Thickness
    4.7 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 6.0 mm 20.0 mm 4.0 mm Nylon 6/6

10411506

Price Range
R 10,9785 - R 8,8926

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.0 mm
  • Outside Diameter
    20.0 mm
  • Thickness
    4.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 0.390 in 0.688 in 0.031 in Nylon 6/6

10356692

Price Range
R 1,0264 - R 0,8314

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    9.9 mm
  • Outside Diameter
    17.5 mm
  • Thickness
    0.8 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 0.250 in 0.625 in 0.062 in Nylon 6/6

10356562

Price Range
R 1,064 - R 0,8619

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    15.9 mm
  • Thickness
    1.6 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 8.4 mm 16.0 mm 1.6 mm Nylon 6/6

10355756

Price Range
R 1,1828 - R 0,9579

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.4 mm
  • Outside Diameter
    16.0 mm
  • Thickness
    1.6 mm
  • Colour
    Black
  • Full Material
    Nylon 6/6
Flat Washer 6.4 mm 12.0 mm 1.5 mm Nylon 6/6

10354827

Price Range
R 0,9641 - R 0,781

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    12.0 mm
  • Thickness
    1.5 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Flat Washer 0.171 in 0.375 in 0.062 in Nylon 6/6

10354636

Price Range
R 0,5517 - R 0,4468

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    9.5 mm
  • Thickness
    1.6 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Flat Washer 0.317 in 0.500 in 0.062 in Nylon 6/6

10354681

Price Range
R 0,6288 - R 0,5094

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.1 mm
  • Outside Diameter
    12.7 mm
  • Thickness
    1.6 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Flat Washer 0.085 in 0.196 in 0.031 in Nylon 6/6

10355817

Price Range
R 0,2624 - R 0,2125

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    5 mm
  • Thickness
    0.8 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 2.2 mm 5.0 mm 0.8 mm Nylon 6/6

10354759

Price Range
R 0,354 - R 0,2867

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    5.0 mm
  • Thickness
    0.8 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6