Menu Search

Flanged Sleeve Bearings

In stock

Flanged Sleeve Bearings, commonly known as sleeve bearings, plastic flanged bushings or flanged plain bearings, offer high performance and mechanical stability in a host of applications. They help reduce vibration and noise using a sliding motion, that absorbs friction between moving parts.

Our range features high performance plastic flanged sleeve bearings made from black or natural Polyamide 6.6, with Carbon Fibre and Polytetrafluoroethylene (PTFE) compound. These PTFE sleeve bearings have very low friction and good heat discharge. Friction coefficient 0.11 (statistical).

Also featured are a selection of nylon bearings flanged that are available in yellow, black or natural.

  • Suitable for DIN h6-H7 fitting
  • Bearing clearance is approximately 1% of the shaft diameter after assembly.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
226 results
Product SKUs information
Essentra Part Number Price range Availability Shaft Diameter Flange Outside Diameter Flanged Overall Length Shaft Hole Diameter Shaft Length View
R 6,3433 - R 11,5488 Request the lead time here
12.0 mm
16.0 mm
Yes
15.0 mm
10.0 mm
13.0 mm
R 6,9122 - R 11,2359 100 In stock - Delivery conditions may apply, visit our FAQs
14.0 mm
20.0 mm
Yes
8.0 mm
12.0 mm
6.0 mm
R 11,0225 - R 22,0594 Request the lead time here
14.0 mm
20.0 mm
Yes
12.0 mm
12.0 mm
11.0 mm
R 11,8475 - R 23,7234 Request the lead time here
16.0 mm
22.0 mm
Yes
17.0 mm
14.0 mm
16.0 mm
R 12,1319 - R 24,2639 250 In stock - Delivery conditions may apply, visit our FAQs
18.0 mm
24.0 mm
Yes
12.0 mm
16.0 mm
11.0 mm
R 14,6209 - R 29,2276 8 In stock - Delivery conditions may apply, visit our FAQs
23.0 mm
30.0 mm
Yes
11.5 mm
20.0 mm
R 24,4061 - R 48,7696 Request the lead time here
28.0 mm
35.0 mm
Yes
21.5 mm
25.0 mm
20.0 mm
R 37,619 - R 75,2522 Request the lead time here
34.0 mm
42.0 mm
Yes
37.0 mm
30.0 mm
35.0 mm
R 36,3816 - R 72,7917 Request the lead time here
39.0 mm
47.0 mm
Yes
26.0 mm
35.0 mm
24.0 mm
R 5,4046 - R 9,8278 900 In stock - Delivery conditions may apply, visit our FAQs
12.0 mm
16.0 mm
Yes
9.0 mm
10.0 mm
7.0 mm
R 6,3433 - R 11,5488 Request the lead time here
12.0 mm
16.0 mm
Yes
15.0 mm
10.0 mm
13.0 mm
R 6,9122 - R 11,2359 Request the lead time here
14.0 mm
20.0 mm
Yes
8.0 mm
12.0 mm
6.0 mm
R 5,8597 - R 10,6954 Request the lead time here
12.0 mm
16.0 mm
Yes
12.0 mm
10.0 mm
10.0 mm
R 6,7984 - R 12,3879 Request the lead time here
12.0 mm
16.0 mm
Yes
17.0 mm
10.0 mm
15.0 mm
R 11,8475 - R 23,7234 Request the lead time here
14.0 mm
20.0 mm
Yes
20.0 mm
12.0 mm
19.0 mm
R 12,0039 - R 23,9936 Request the lead time here
17.0 mm
23.0 mm
Yes
12.0 mm
15.0 mm
11.0 mm
R 12,2884 - R 24,5483 Request the lead time here
20.0 mm
26.0 mm
Yes
12.0 mm
18.0 mm
11.0 mm
R 7,5238 - R 12,2172 Request the lead time here
14.0 mm
20.0 mm
Yes
15.0 mm
12.0 mm
13.0 mm
R 5,8597 - R 10,6954 100 In stock - Delivery conditions may apply, visit our FAQs
12.0 mm
16.0 mm
Yes
12.0 mm
10.0 mm
10.0 mm
R 6,7984 - R 12,3879 Request the lead time here
12.0 mm
16.0 mm
Yes
17.0 mm
10.0 mm
15.0 mm
  • of 12
Flanged Bearing 10.0 mm 12.0 mm 15.0 mm Black

10116364

Price Range
R 11,5488 - R 6,3433

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    12.0 mm
  • Shaft Length
    13.0 mm
  • Overall Length
    15.0 mm
  • Flange Thickness
    2.0 mm
  • Bearing Type
    Slide Bearing
Flanged Bearing 12.0 mm 14.0 mm 8.0 mm Black

10116401

Price Range
R 11,2359 - R 6,9122

Stock Levels
100 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Shaft Diameter
    14.0 mm
  • Shaft Length
    6.0 mm
  • Overall Length
    8.0 mm
  • Flange Thickness
    2.0 mm
  • Bearing Type
    Slide Bearing
Bearing 12.0 mm 14.0 mm 12.0 mm Black

10323274

Price Range
R 22,0594 - R 11,0225

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    14.0 mm
  • Shaft Length
    11.0 mm
  • Overall Length
    12.0 mm
  • Flange Thickness
    1.0 mm
  • Bearing Type
    Slide Bearing
Flanged Bearing 14.0 mm 16.0 mm 17.0 mm Black

10323311

Price Range
R 23,7234 - R 11,8475

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    16.0 mm
  • Shaft Length
    16.0 mm
  • Overall Length
    17.0 mm
  • Flange Thickness
    1.0 mm
  • Bearing Type
    Slide Bearing
Bearing 16.0 mm 18.0 mm 12.0 mm Black

10323359

Price Range
R 24,2639 - R 12,1319

Stock Levels
250 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Shaft Diameter
    18.0 mm
  • Shaft Length
    11.0 mm
  • Overall Length
    12.0 mm
  • Flange Thickness
    1.0 mm
  • Bearing Type
    Slide Bearing
Bearing 20.0 mm 23.0 mm 11.5 mm Black

10323397

Price Range
R 29,2276 - R 14,6209

Stock Levels
8 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Shaft Diameter
    23.0 mm
  • Overall Length
    11.5 mm
  • Flange Thickness
    1.5 mm
  • Bearing Type
    Slide Bearing
  • Nominal Inside Diameter
    20.0 mm
Bearing 25.0 mm 28.0 mm 21.5 mm Black

10323434

Price Range
R 48,7696 - R 24,4061

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    28.0 mm
  • Shaft Length
    20.0 mm
  • Overall Length
    21.5 mm
  • Flange Thickness
    1.5 mm
  • Bearing Type
    Slide Bearing
Flanged Bearing 30.0 mm 34.0 mm 37.0 mm Black

10323472

Price Range
R 75,2522 - R 37,619

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    34.0 mm
  • Shaft Length
    35.0 mm
  • Overall Length
    37.0 mm
  • Flange Thickness
    2.0 mm
  • Bearing Type
    Slide Bearing
Flanged Bearing 35.0 mm 39.0 mm 26.0 mm Black

10323519

Price Range
R 72,7917 - R 36,3816

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    39.0 mm
  • Shaft Length
    24.0 mm
  • Overall Length
    26.0 mm
  • Flange Thickness
    2.0 mm
  • Bearing Type
    Slide Bearing
Flanged Bearing 10.0 mm 12.0 mm 9.0 mm Natural

10116319

Price Range
R 9,8278 - R 5,4046

Stock Levels
900 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Shaft Diameter
    12.0 mm
  • Shaft Length
    7.0 mm
  • Overall Length
    9.0 mm
  • Flange Thickness
    2.0 mm
  • Bearing Type
    Slide Bearing
Flanged Bearing 10.0 mm 12.0 mm 15.0 mm Natural

10116357

Price Range
R 11,5488 - R 6,3433

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    12.0 mm
  • Shaft Length
    13.0 mm
  • Overall Length
    15.0 mm
  • Flange Thickness
    2.0 mm
  • Bearing Type
    Slide Bearing
Flanged Bearing 12.0 mm 14.0 mm 8.0 mm Natural

10116395

Price Range
R 11,2359 - R 6,9122

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    14.0 mm
  • Shaft Length
    6.0 mm
  • Overall Length
    8.0 mm
  • Flange Thickness
    2.0 mm
  • Bearing Type
    Slide Bearing
Flanged Bearing 10.0 mm 12.0 mm 12.0 mm Black

10116340

Price Range
R 10,6954 - R 5,8597

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    12.0 mm
  • Shaft Length
    10.0 mm
  • Overall Length
    12.0 mm
  • Flange Thickness
    2.0 mm
  • Bearing Type
    Slide Bearing
Flanged Bearing 10.0 mm 12.0 mm 17.0 mm Black

10116388

Price Range
R 12,3879 - R 6,7984

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    12.0 mm
  • Shaft Length
    15.0 mm
  • Overall Length
    17.0 mm
  • Flange Thickness
    2.0 mm
  • Bearing Type
    Slide Bearing
Bearing 12.0 mm 14.0 mm 20.0 mm Black

10323298

Price Range
R 23,7234 - R 11,8475

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    14.0 mm
  • Shaft Length
    19.0 mm
  • Overall Length
    20.0 mm
  • Flange Thickness
    1.0 mm
  • Bearing Type
    Slide Bearing
Bearing 15.0 mm 17.0 mm 12.0 mm Black

10323335

Price Range
R 23,9936 - R 12,0039

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    17.0 mm
  • Shaft Length
    11.0 mm
  • Overall Length
    12.0 mm
  • Flange Thickness
    1.0 mm
  • Bearing Type
    Slide Bearing
Flanged Bearing 18.0 mm 20.0 mm 12.0 mm Black

10323373

Price Range
R 24,5483 - R 12,2884

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    20.0 mm
  • Shaft Length
    11.0 mm
  • Overall Length
    12.0 mm
  • Flange Thickness
    1.0 mm
  • Bearing Type
    Slide Bearing
Flanged Bearing 12.0 mm 14.0 mm 15.0 mm Black

10116425

Price Range
R 12,2172 - R 7,5238

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    14.0 mm
  • Shaft Length
    13.0 mm
  • Overall Length
    15.0 mm
  • Flange Thickness
    2.0 mm
  • Bearing Type
    Slide Bearing
Bearing 10.0 mm 12.0 mm 12.0 mm Natural

10116333

Price Range
R 10,6954 - R 5,8597

Stock Levels
100 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Shaft Diameter
    12.0 mm
  • Shaft Length
    10.0 mm
  • Overall Length
    12.0 mm
  • Flange Thickness
    2.0 mm
  • Bearing Type
    Slide Bearing
Flanged Bearing 10.0 mm 12.0 mm 17.0 mm Natural

10116371

Price Range
R 12,3879 - R 6,7984

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    12.0 mm
  • Shaft Length
    15.0 mm
  • Overall Length
    17.0 mm
  • Flange Thickness
    2.0 mm
  • Bearing Type
    Slide Bearing