Menu Search

Flanged Sleeve Bearings

In stock

Flanged Sleeve Bearings, commonly known as sleeve bearings, plastic flanged bushings or flanged plain bearings, offer high performance and mechanical stability in a host of applications. They help reduce vibration and noise using a sliding motion, that absorbs friction between moving parts.

Our range features high performance plastic flanged sleeve bearings made from black or natural Polyamide 6.6, with Carbon Fibre and Polytetrafluoroethylene (PTFE) compound. These PTFE sleeve bearings have very low friction and good heat discharge. Friction coefficient 0.11 (statistical).

Also featured are a selection of nylon bearings flanged that are available in yellow, black or natural.

  • Suitable for DIN h6-H7 fitting
  • Bearing clearance is approximately 1% of the shaft diameter after assembly.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
226 results
Product SKUs information
Essentra Part Number Price range Availability Shaft Diameter Flange Outside Diameter Flanged Overall Length Shaft Hole Diameter Shaft Length View
R 69,3071 - R 106,9688 Request the lead time here
36.0 mm
16.0 mm
32.0 mm
R 77,1723 - R 119,0866 Request the lead time here
39.0 mm
16.0 mm
35.0 mm
R 123,268 - R 153,1641 Request the lead time here
68.0 mm
50.0 mm
60.0 mm
R 10,7808 - R 17,5507 2000 In stock - Delivery conditions may apply, visit our FAQs
8.0 mm
10.0 mm
6.0 mm
R 4,3379 - R 7,922 Request the lead time here
9.0 mm
11.0 mm
6.0 mm
R 3,2001 - R 5,8597 Request the lead time here
7.3 mm
5.0 mm
5.3 mm
R 145,0856 - R 180,2868 Request the lead time here
50.0 mm
30.0 mm
45.0 mm
R 77,3003 - R 119,2999 Request the lead time here
46.0 mm
46.0 mm
40.0 mm
R 3,9965 - R 7,2962 80 In stock - Delivery conditions may apply, visit our FAQs
6.0 mm
8.0 mm
4.0 mm
R 98,2788 - R 138,7708 Request the lead time here
56.0 mm
50.0 mm
50.0 mm
R 4,7219 - R 8,5762 Request the lead time here
7.8 mm
10.0 mm
6.2 mm
R 119,4421 - R 148,4137 Request the lead time here
44.0 mm
30.0 mm
40.0 mm
R 4,3379 - R 7,922 100 In stock - Delivery conditions may apply, visit our FAQs
9.0 mm
6.0 mm
6.0 mm
R 4,3379 - R 7,922 1200 In stock - Delivery conditions may apply, visit our FAQs
9.0 mm
11.0 mm
6.0 mm
R 3,4276 - R 6,2295 Request the lead time here
10.1 mm
10.8 mm
8.1 mm
R 11,6483 - R 18,333 Request the lead time here
10.0 mm
7.5 mm
8.0 mm
R 4,6508 - R 8,4909 Request the lead time here
11.0 mm
7.0 mm
8.0 mm
R 9,6145 - R 15,6449 Request the lead time here
14.0 mm
10.0 mm
8.0 mm
R 3,4276 - R 6,2295 Request the lead time here
10.1 mm
10.8 mm
8.1 mm
R 11,435 - R 18,589 Request the lead time here
10.0 mm
5.5 mm
8.0 mm
  • of 12
Flanged Bearing 32.0 mm 36.0 mm 16.0 mm Black

10179154

Price Range
R 106,9688 - R 69,3071

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    36.0 mm
  • Overall Length
    16.0 mm
  • Full Material
    Polyamide 6.6;Carbon Fibre;Polytetrafluoroethylene
  • Shaft Hole Diameter
    32.0 mm
  • Nominal Outside Diameter
    36.0 mm
Flanged Bearing 35.0 mm 39.0 mm 16.0 mm Black

10179178

Price Range
R 119,0866 - R 77,1723

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    39.0 mm
  • Overall Length
    16.0 mm
  • Full Material
    Polyamide 6.6;Carbon Fibre;Polytetrafluoroethylene
  • Shaft Hole Diameter
    35.0 mm
  • Nominal Outside Diameter
    39.0 mm
Flanged Bearing 60.0 mm 68.0 mm 50.0 mm Natural

10050644

Price Range
R 153,1641 - R 123,268

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    68.0 mm
  • Overall Length
    50.0 mm
  • Full Material
    Polyamide 66
  • Shaft Hole Diameter
    60.0 mm
  • Nominal Outside Diameter
    68.0 mm
Flanged Bearing 6.0 mm 8.0 mm 10.0 mm Black

10178843

Price Range
R 17,5507 - R 10,7808

Stock Levels
2000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Shaft Diameter
    8.0 mm
  • Overall Length
    10.0 mm
  • Full Material
    Polyamide 6.6;Carbon Fibre;Polytetrafluoroethylene
  • Shaft Hole Diameter
    6.0 mm
  • Nominal Outside Diameter
    8.0 mm
Flanged Bearing 6.0 mm 9.0 mm 11.0 mm Black

10049709

Price Range
R 7,922 - R 4,3379

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    9.0 mm
  • Overall Length
    11.0 mm
  • Full Material
    Polyamide 66
  • Shaft Hole Diameter
    6.0 mm
  • Nominal Outside Diameter
    9.0 mm
Flanged Bearing 5.3 mm 7.3 mm 5.0 mm Natural

10049648

Price Range
R 5,8597 - R 3,2001

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    7.3 mm
  • Overall Length
    5.0 mm
  • Full Material
    Polyamide 66
  • Shaft Hole Diameter
    5.3 mm
  • Nominal Outside Diameter
    7.3 mm
Flanged Bearing 45.0 mm 50.0 mm 30.0 mm Black

10179215

Price Range
R 180,2868 - R 145,0856

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    50.0 mm
  • Overall Length
    30.0 mm
  • Full Material
    Polyamide 6.6;Carbon Fibre;Polytetrafluoroethylene
  • Shaft Hole Diameter
    45.0 mm
  • Nominal Outside Diameter
    50.0 mm
Flanged Bearing 40.0 mm 46.0 mm 46.0 mm Natural

10050606

Price Range
R 119,2999 - R 77,3003

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    46.0 mm
  • Overall Length
    46.0 mm
  • Full Material
    Polyamide 66
  • Shaft Hole Diameter
    40.0 mm
  • Nominal Outside Diameter
    46.0 mm
Flanged Bearing 4.0 mm 6.0 mm 8.0 mm Natural

10049532

Price Range
R 7,2962 - R 3,9965

Stock Levels
80 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Shaft Diameter
    6.0 mm
  • Overall Length
    8.0 mm
  • Full Material
    Polyamide 66
  • Shaft Hole Diameter
    4.0 mm
  • Nominal Outside Diameter
    6.0 mm
Flanged Bearing 50.0 mm 56.0 mm 50.0 mm Natural

10050620

Price Range
R 138,7708 - R 98,2788

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    56.0 mm
  • Overall Length
    50.0 mm
  • Full Material
    Polyamide 66
  • Shaft Hole Diameter
    50.0 mm
  • Nominal Outside Diameter
    56.0 mm
Flanged Bearing 6.2 mm 7.8 mm 10.0 mm Natural

10049716

Price Range
R 8,5762 - R 4,7219

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    7.8 mm
  • Overall Length
    10.0 mm
  • Full Material
    Polyamide 66
  • Shaft Hole Diameter
    6.2 mm
  • Nominal Outside Diameter
    7.8 mm
Flanged Bearing 40.0 mm 44.0 mm 30.0 mm Black

10179192

Price Range
R 148,4137 - R 119,4421

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    44.0 mm
  • Overall Length
    30.0 mm
  • Full Material
    Polyamide 6.6;Carbon Fibre;Polytetrafluoroethylene
  • Shaft Hole Diameter
    40.0 mm
  • Nominal Outside Diameter
    44.0 mm
Flanged Bearing 6.0 mm 9.0 mm 6.0 mm Natural

10049778

Price Range
R 7,922 - R 4,3379

Stock Levels
100 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Shaft Diameter
    9.0 mm
  • Overall Length
    6.0 mm
  • Full Material
    Polyamide 66
  • Shaft Hole Diameter
    6.0 mm
  • Nominal Outside Diameter
    9.0 mm
Flanged Bearing 6.0 mm 9.0 mm 11.0 mm Natural

10049693

Price Range
R 7,922 - R 4,3379

Stock Levels
1200 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Shaft Diameter
    9.0 mm
  • Overall Length
    11.0 mm
  • Full Material
    Polyamide 66
  • Shaft Hole Diameter
    6.0 mm
  • Nominal Outside Diameter
    9.0 mm
Flanged Bearing 8.1 mm 10.1 mm 10.8 mm Black

10049983

Price Range
R 6,2295 - R 3,4276

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    10.1 mm
  • Overall Length
    10.8 mm
  • Full Material
    Polyamide 66
  • Shaft Hole Diameter
    8.1 mm
  • Nominal Outside Diameter
    10.1 mm
Flanged Bearing 8.0 mm 10.0 mm 7.5 mm Black

10178867

Price Range
R 18,333 - R 11,6483

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    10.0 mm
  • Overall Length
    7.5 mm
  • Full Material
    Polyamide 6.6;Carbon Fibre;Polytetrafluoroethylene
  • Shaft Hole Diameter
    8.0 mm
  • Nominal Outside Diameter
    10.0 mm
Flanged Bearing 8.0 mm 11.0 mm 7.0 mm Black

10049969

Price Range
R 8,4909 - R 4,6508

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    11.0 mm
  • Overall Length
    7.0 mm
  • Full Material
    Polyamide 66
  • Shaft Hole Diameter
    8.0 mm
  • Nominal Outside Diameter
    11.0 mm
Flanged Bearing 8.0 mm 14.0 mm 10.0 mm Black

10049945

Price Range
R 15,6449 - R 9,6145

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    14.0 mm
  • Overall Length
    10.0 mm
  • Full Material
    Polyamide 66
  • Shaft Hole Diameter
    8.0 mm
  • Nominal Outside Diameter
    14.0 mm
Flanged Bearing 8.1 mm 10.1 mm 10.8 mm Natural

10049976

Price Range
R 6,2295 - R 3,4276

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    10.1 mm
  • Overall Length
    10.8 mm
  • Full Material
    Polyamide 66
  • Shaft Hole Diameter
    8.1 mm
  • Nominal Outside Diameter
    10.1 mm
Flanged Bearing 8.0 mm 10.0 mm 5.5 mm Black

10178850

Price Range
R 18,589 - R 11,435

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    10.0 mm
  • Overall Length
    5.5 mm
  • Full Material
    Polyamide 6.6;Carbon Fibre;Polytetrafluoroethylene
  • Shaft Hole Diameter
    8.0 mm
  • Nominal Outside Diameter
    10.0 mm