Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flange Nut is a hex nut with a flange on the base, acting as an integrated washer. This spreads the load and prevents damage to the part, while also reducing the risk of the nut loosening in application. Customers regularly by flange hex nuts with our External Toothed Lock Washers.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Distance Across Flats | Overall Height | View | |
|---|---|---|---|---|---|---|
| R 11,61 - R 11,61 | Request the lead time here |
M12
|
0.736 in
18.7 mm
|
0.567 in
14.4 mm
|
||
| R 6,0587 - R 6,0587 | 800 In stock - Delivery conditions may apply, visit our FAQs |
M10
|
0.63 in
16.0 mm
|
0.374 in
9.5 mm
|
||
| R 5,705 - R 5,705 | 880 In stock - Delivery conditions may apply, visit our FAQs |
M5
|
0.315 in
8.0 mm
|
0.256 in
6.5 mm
|
||
| R 7,0649 - R 12,8823 | Request the lead time here |
M10
|
|
0.374 in
9.5 mm
|
||
| R 7,4734 - R 7,4734 | Request the lead time here |
M6
|
0.394 in
10.0 mm
|
0.287 in
7.3 mm
|
||
| R 10,672 - R 10,672 | Request the lead time here |
M8
|
0.551 in
14.0 mm
|
0.354 in
9.0 mm
|
||
| R 3,2446 - R 3,4138 | 4700 In stock - Delivery conditions may apply, visit our FAQs |
M6
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
||
| R 2,5526 - R 2,8448 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
0.161 in
4.1 mm
|
||
| R 2,8755 - R 3,0139 | Request the lead time here |
M5
|
0.315 in
8.0 mm
|
0.201 in
5.1 mm
|
||
| R 2,6141 - R 2,6141 | Request the lead time here |
M16
|
|
0.236 in
6.0 mm
|
||
| R 2,3988 - R 2,6449 | 1990 In stock - Delivery conditions may apply, visit our FAQs |
M3
|
0.217 in
5.5 mm
|
0.126 in
3.2 mm
|
||
| R 3,5983 - R 8,616 | 500 In stock - Delivery conditions may apply, visit our FAQs |
M8
|
0.512 in
13.0 mm
|
0.315 in
8.0 mm
|
||
| R 4,6301 - R 5,0931 | Request the lead time here |
M10 x 1.5
|
0.63 in
16.0 mm
|
0.394 in
10.0 mm
|
||
| R 5,6893 - R 7,0238 | Request the lead time here |
M20 x 1.5
|
0.902 in
22.9 mm
|
0.315 in
8.0 mm
|
||
| R 1,629 - R 2,0113 | Request the lead time here |
M5 x 0.8
|
0.311 in
7.9 mm
|
0.205 in
5.2 mm
|
||
| R 1,786 - R 2,1829 | Request the lead time here |
M3 x 0.5
|
0.217 in
5.5 mm
|
0.122 in
3.1 mm
|
||
| R 1,7118 - R 2,06 | 2000 In stock - Delivery conditions may apply, visit our FAQs |
M8 x 1.25
|
0.512 in
13.0 mm
|
0.315 in
8.0 mm
|
||
| R 12,548 - R 15,4915 | Request the lead time here |
M32 x 1.5
|
1.437 in
36.5 mm
|
0.354 in
9.0 mm
|
||
| R 8,6553 - R 10,6855 | Request the lead time here |
M16 x 2.0
|
0.945 in
24.0 mm
|
0.768 in
19.5 mm
|
||
| R 8,6752 - R 32,6652 | Request the lead time here |
M25 x 1.5
|
1.098 in
27.9 mm
|
0.354 in
9.0 mm