Menu Search

Flange Covers

In stock

Flange Covers are ideal for safeguarding internally coated flanges and offer comprehensive flange protection. Universally compatible with a wide range of flange types, including ANSI B 16.5, DIN 2631-2635 and BS 4504.

  • Flange Covers are ideal for protecting internally coated flanges, and they provide complete all-round flange protection.
  • Suitable for all types of flange faces and bolt holes.
  • Flexible, durable and easy to fit.
Material: PE Colour: Yellow Series Code: SR1353

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
151 results
Product SKUs information
Essentra Part Number Price range Availability d Nominal Pipe Size h Class Pressure Rating View
R 34,2766 - R 39,3358 Request the lead time here
117.3 mm
3/4"
15.7 mm
400
R 87,0832 - R 87,0832 Request the lead time here
185.0 mm
DN 65
15.0 mm
16
R 42,7342 - R 118,2594 Request the lead time here
165.5 mm
2"
22.5 mm
300
R 40,9658 - R 113,1911 Request the lead time here
152.4 mm
2"
19.1 mm
150
R 757,3148 - R 757,3148 Request the lead time here
250.0 mm
DN 125
25.0 mm
R 40,3508 - R 44,9487 Request the lead time here
127.0 mm
1 1/2"
17.5 mm
150
R 46,8093 - R 46,8093 Request the lead time here
115.0 mm
DN 25
14.0 mm
16
R 45,3485 - R 51,8993 Request the lead time here
165.5 mm
2"
22.5 mm
300
R 125,927 - R 147,4556 Request the lead time here
279.4 mm
6"
25.4 mm
150
R 36,614 - R 54,7372 Request the lead time here
100.2 mm
DN 25
12.2 mm
6
R 33,031 - R 37,0753 Request the lead time here
95.2 mm
1/2"
14.2 mm
400
R 76,1959 - R 76,1959 Request the lead time here
165.0 mm
DN 50
17.0 mm
40
R 88,298 - R 102,7222 Request the lead time here
228.6 mm
4"
23.9 mm
150
R 31,7239 - R 36,3372 Request the lead time here
88.9 mm
1/2"
11.2 mm
150
R 59,8803 - R 59,8803 Request the lead time here
140.0 mm
DN 32
14.0 mm
R 112,1333 - R 112,1333 Request the lead time here
220.0 mm
DN 100
17.0 mm
16
R 47,8858 - R 47,8858 Request the lead time here
115.0 mm
DN 25
16.0 mm
40
R 1 423,5021 - R 1 423,5021 Request the lead time here
715.0 mm
DN 500
30.0 mm
16
R 43,5339 - R 43,5339 Request the lead time here
105.0 mm
DN 20
14.0 mm
16
R 34,1382 - R 93,4812 Request the lead time here
108.0 mm
1"
14.2 mm
150
  • of 8
Flange Cover 117.3 mm 15.7 mm PE Yellow

10231937

Price Range
R 39,3358 - R 34,2766

Stock Levels
Request the lead time here
Attributes
  • d
    117.3 mm
  • h
    15.7 mm
  • Nominal Pipe Size
    3/4"
  • Class Pressure Rating
    400
  • Standard
    ANSI
Flange Cover 185.0 mm 15.0 mm PE Yellow

10231975

Price Range
R 87,0832 - R 87,0832

Stock Levels
Request the lead time here
Attributes
  • d
    185.0 mm
  • h
    15.0 mm
  • Nominal Pipe Size
    DN 65
  • Class Pressure Rating
    16
  • Standard
    DIN
Flange Cover 165.5 mm 22.5 mm PE Yellow

10073865

Price Range
R 118,2594 - R 42,7342

Stock Levels
Request the lead time here
Attributes
  • d
    165.5 mm
  • h
    22.5 mm
  • Nominal Pipe Size
    2"
  • Class Pressure Rating
    300
  • Standard
    ANSI
Flange Cover 152.4 mm 19.1 mm PE Yellow

10073858

Price Range
R 113,1911 - R 40,9658

Stock Levels
Request the lead time here
Attributes
  • d
    152.4 mm
  • h
    19.1 mm
  • Nominal Pipe Size
    2"
  • Class Pressure Rating
    150
  • Standard
    ANSI
Flange Cover 250.0 mm 25.0 mm PE Yellow

10230329

Price Range
R 757,3148 - R 757,3148

Stock Levels
Request the lead time here
Attributes
  • d
    250.0 mm
  • h
    25.0 mm
  • Nominal Pipe Size
    DN 125
  • Standard
    DIN
  • Colour
    Yellow
Flange Cover 127.0 mm 17.5 mm PE Yellow

10230794

Price Range
R 44,9487 - R 40,3508

Stock Levels
Request the lead time here
Attributes
  • d
    127.0 mm
  • h
    17.5 mm
  • Nominal Pipe Size
    1 1/2"
  • Class Pressure Rating
    150
  • Standard
    ANSI
Flange Cover 115.0 mm 14.0 mm PE Yellow

10231944

Price Range
R 46,8093 - R 46,8093

Stock Levels
Request the lead time here
Attributes
  • d
    115.0 mm
  • h
    14.0 mm
  • Nominal Pipe Size
    DN 25
  • Class Pressure Rating
    16
  • Standard
    DIN
Flange Cover 165.5 mm 22.5 mm PE Yellow

10230756

Price Range
R 51,8993 - R 45,3485

Stock Levels
Request the lead time here
Attributes
  • d
    165.5 mm
  • h
    22.5 mm
  • Nominal Pipe Size
    2"
  • Class Pressure Rating
    300
  • Standard
    ANSI
Flange Cover 279.4 mm 25.4 mm PE Yellow

10230718

Price Range
R 147,4556 - R 125,927

Stock Levels
Request the lead time here
Attributes
  • d
    279.4 mm
  • h
    25.4 mm
  • Nominal Pipe Size
    6"
  • Class Pressure Rating
    150
  • Standard
    ANSI
Flange Cover 100.2 mm 12.2 mm PE Yellow

10073810

Price Range
R 54,7372 - R 36,614

Stock Levels
Request the lead time here
Attributes
  • d
    100.2 mm
  • h
    12.2 mm
  • Nominal Pipe Size
    DN 25
  • Class Pressure Rating
    6
  • Standard
    DIN
Flange Cover 95.2 mm 14.2 mm PE Yellow

10231920

Price Range
R 37,0753 - R 33,031

Stock Levels
Request the lead time here
Attributes
  • d
    95.2 mm
  • h
    14.2 mm
  • Nominal Pipe Size
    1/2"
  • Class Pressure Rating
    400
  • Standard
    ANSI
Flange Cover 165.0 mm 17.0 mm PE Yellow

10231968

Price Range
R 76,1959 - R 76,1959

Stock Levels
Request the lead time here
Attributes
  • d
    165.0 mm
  • h
    17.0 mm
  • Nominal Pipe Size
    DN 50
  • Class Pressure Rating
    40
  • Standard
    DIN
Flange Cover 228.6 mm 23.9 mm PE Yellow

10230725

Price Range
R 102,7222 - R 88,298

Stock Levels
Request the lead time here
Attributes
  • d
    228.6 mm
  • h
    23.9 mm
  • Nominal Pipe Size
    4"
  • Class Pressure Rating
    150
  • Standard
    ANSI
Flange Cover 88.9 mm 11.2 mm PE Yellow

10231555

Price Range
R 36,3372 - R 31,7239

Stock Levels
Request the lead time here
Attributes
  • d
    88.9 mm
  • h
    11.2 mm
  • Nominal Pipe Size
    1/2"
  • Class Pressure Rating
    150
  • Standard
    ANSI
Flange Cover 140.0 mm 14.0 mm PE Yellow

10231951

Price Range
R 59,8803 - R 59,8803

Stock Levels
Request the lead time here
Attributes
  • d
    140.0 mm
  • h
    14.0 mm
  • Nominal Pipe Size
    DN 32
  • Standard
    DIN
  • Colour
    Yellow
Flange Cover 220.0 mm 17.0 mm PE Yellow

10231999

Price Range
R 112,1333 - R 112,1333

Stock Levels
Request the lead time here
Attributes
  • d
    220.0 mm
  • h
    17.0 mm
  • Nominal Pipe Size
    DN 100
  • Class Pressure Rating
    16
  • Standard
    DIN
Flange Cover 115.0 mm 16.0 mm PE Yellow

10232620

Price Range
R 47,8858 - R 47,8858

Stock Levels
Request the lead time here
Attributes
  • d
    115.0 mm
  • h
    16.0 mm
  • Nominal Pipe Size
    DN 25
  • Class Pressure Rating
    40
  • Standard
    DIN
Flange Cover 715.0 mm 30.0 mm PE Yellow

10232798

Price Range
R 1 423,5021 - R 1 423,5021

Stock Levels
Request the lead time here
Attributes
  • d
    715.0 mm
  • h
    30.0 mm
  • Nominal Pipe Size
    DN 500
  • Class Pressure Rating
    16
  • Standard
    DIN
Flange Cover 105.0 mm 14.0 mm PE Yellow

10232002

Price Range
R 43,5339 - R 43,5339

Stock Levels
Request the lead time here
Attributes
  • d
    105.0 mm
  • h
    14.0 mm
  • Nominal Pipe Size
    DN 20
  • Class Pressure Rating
    16
  • Standard
    DIN
Flange Cover 108.0 mm 14.2 mm PE Yellow

10073827

Price Range
R 93,4812 - R 34,1382

Stock Levels
Request the lead time here
Attributes
  • d
    108.0 mm
  • h
    14.2 mm
  • Nominal Pipe Size
    1"
  • Class Pressure Rating
    150
  • Standard
    ANSI