Menu Search

Flange Covers

In stock

Flange Covers are ideal for safeguarding internally coated flanges and offer comprehensive flange protection. Universally compatible with a wide range of flange types, including ANSI B 16.5, DIN 2631-2635 and BS 4504.

  • Flange Covers are ideal for protecting internally coated flanges, and they provide complete all-round flange protection.
  • Suitable for all types of flange faces and bolt holes.
  • Flexible, durable and easy to fit.
Material: PE Colour: Yellow Series Code: SR1353

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
151 results
Product SKUs information
Essentra Part Number Price range Availability d Nominal Pipe Size h Class Pressure Rating View
R 36,614 - R 54,7372 Request the lead time here
100.2 mm
DN 25
12.2 mm
6
R 88,298 - R 102,7222 Request the lead time here
228.6 mm
4"
23.9 mm
150
R 60,6645 - R 69,5066 Request the lead time here
190.5 mm
3"
23.9 mm
150
R 87,0832 - R 87,0832 Request the lead time here
185.0 mm
DN 65
15.0 mm
16
R 36,7985 - R 101,9283 Request the lead time here
127.0 mm
1 1/2"
17.5 mm
150
R 61,5103 - R 91,7918 Request the lead time here
150.5 mm
DN 40
15.0 mm
R 44,3182 - R 44,3182 Request the lead time here
105.0 mm
DN 20
16.0 mm
40
R 142,0273 - R 165,8779 Request the lead time here
381.0 mm
6"
55.6 mm
900
R 302,6921 - R 653,4228 Request the lead time here
340.0 mm
DN 200
32.0 mm
R 95,6331 - R 95,6331 99 In stock - Delivery conditions may apply, visit our FAQs
200.0 mm
DN 80
17.0 mm
16
R 30,2476 - R 83,9078 Request the lead time here
95.2 mm
1/2"
14.2 mm
40
R 53,883 - R 53,883 Request the lead time here
130.0 mm
DN 40
11.0 mm
6
R 1 527,1778 - R 1 527,1778 Request the lead time here
730.0 mm
DN 500
40.0 mm
25
R 58,7577 - R 58,7577 Request the lead time here
140.0 mm
DN 50
11.0 mm
6
R 46,8093 - R 46,8093 Request the lead time here
115.0 mm
DN 25
14.0 mm
16
R 34,5687 - R 51,6399 Request the lead time here
90.0 mm
DN 20
12.0 mm
6
R 2 543,9892 - R 2 543,9892 Request the lead time here
914.4 mm
24"
69.8 mm
300
R 45,3485 - R 51,8993 Request the lead time here
165.5 mm
2"
22.5 mm
300
R 40,3508 - R 44,9487 Request the lead time here
127.0 mm
1 1/2"
17.5 mm
150
R 34,2766 - R 39,3358 Request the lead time here
117.3 mm
3/4"
15.7 mm
400
  • of 8
Flange Cover 100.2 mm 12.2 mm PE Yellow

10073810

Price Range
R 54,7372 - R 36,614

Stock Levels
Request the lead time here
Attributes
  • d
    100.2 mm
  • h
    12.2 mm
  • Nominal Pipe Size
    DN 25
  • Class Pressure Rating
    6
  • Standard
    DIN
Flange Cover 228.6 mm 23.9 mm PE Yellow

10230725

Price Range
R 102,7222 - R 88,298

Stock Levels
Request the lead time here
Attributes
  • d
    228.6 mm
  • h
    23.9 mm
  • Nominal Pipe Size
    4"
  • Class Pressure Rating
    150
  • Standard
    ANSI
Flange Cover 190.5 mm 23.9 mm PE Yellow

10230732

Price Range
R 69,5066 - R 60,6645

Stock Levels
Request the lead time here
Attributes
  • d
    190.5 mm
  • h
    23.9 mm
  • Nominal Pipe Size
    3"
  • Class Pressure Rating
    150
  • Standard
    ANSI
Flange Cover 185.0 mm 15.0 mm PE Yellow

10231975

Price Range
R 87,0832 - R 87,0832

Stock Levels
Request the lead time here
Attributes
  • d
    185.0 mm
  • h
    15.0 mm
  • Nominal Pipe Size
    DN 65
  • Class Pressure Rating
    16
  • Standard
    DIN
Flange Cover 127.0 mm 17.5 mm PE Yellow

10073834

Price Range
R 101,9283 - R 36,7985

Stock Levels
Request the lead time here
Attributes
  • d
    127.0 mm
  • h
    17.5 mm
  • Nominal Pipe Size
    1 1/2"
  • Class Pressure Rating
    150
  • Standard
    ANSI
Flange Cover 150.5 mm 15.0 mm PE Yellow

10073841

Price Range
R 91,7918 - R 61,5103

Stock Levels
Request the lead time here
Attributes
  • d
    150.5 mm
  • h
    15.0 mm
  • Nominal Pipe Size
    DN 40
  • Standard
    DIN
  • Colour
    Yellow
Flange Cover 105.0 mm 16.0 mm PE Yellow

10232613

Price Range
R 44,3182 - R 44,3182

Stock Levels
Request the lead time here
Attributes
  • d
    105.0 mm
  • h
    16.0 mm
  • Nominal Pipe Size
    DN 20
  • Class Pressure Rating
    40
  • Standard
    DIN
Flange Cover 381.0 mm 55.6 mm PE Yellow

10230275

Price Range
R 165,8779 - R 142,0273

Stock Levels
Request the lead time here
Attributes
  • d
    381.0 mm
  • h
    55.6 mm
  • Nominal Pipe Size
    6"
  • Class Pressure Rating
    900
  • Standard
    ANSI
Flange Cover 340.0 mm 32.0 mm PE Yellow

10230312

Price Range
R 653,4228 - R 302,6921

Stock Levels
Request the lead time here
Attributes
  • d
    340.0 mm
  • h
    32.0 mm
  • Nominal Pipe Size
    DN 200
  • Standard
    DIN
  • Colour
    Yellow
Flange Cover 200.0 mm 17.0 mm PE Yellow

10231982

Price Range
R 95,6331 - R 95,6331

Stock Levels
99 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    200.0 mm
  • h
    17.0 mm
  • Nominal Pipe Size
    DN 80
  • Class Pressure Rating
    16
  • Standard
    ANSI
Flange Cover 95.2 mm 14.2 mm PE Yellow

10073803

Price Range
R 83,9078 - R 30,2476

Stock Levels
Request the lead time here
Attributes
  • d
    95.2 mm
  • h
    14.2 mm
  • Nominal Pipe Size
    1/2"
  • Class Pressure Rating
    40
  • Standard
    ANSI
Flange Cover 130.0 mm 11.0 mm PE Yellow

10232644

Price Range
R 53,883 - R 53,883

Stock Levels
Request the lead time here
Attributes
  • d
    130.0 mm
  • h
    11.0 mm
  • Nominal Pipe Size
    DN 40
  • Class Pressure Rating
    6
  • Standard
    DIN
Flange Cover 730.0 mm 40.0 mm PE Yellow

10232804

Price Range
R 1 527,1778 - R 1 527,1778

Stock Levels
Request the lead time here
Attributes
  • d
    730.0 mm
  • h
    40.0 mm
  • Nominal Pipe Size
    DN 500
  • Class Pressure Rating
    25
  • Standard
    DIN
Flange Cover 140.0 mm 11.0 mm PE Yellow

10232651

Price Range
R 58,7577 - R 58,7577

Stock Levels
Request the lead time here
Attributes
  • d
    140.0 mm
  • h
    11.0 mm
  • Nominal Pipe Size
    DN 50
  • Class Pressure Rating
    6
  • Standard
    DIN
Flange Cover 115.0 mm 14.0 mm PE Yellow

10231944

Price Range
R 46,8093 - R 46,8093

Stock Levels
Request the lead time here
Attributes
  • d
    115.0 mm
  • h
    14.0 mm
  • Nominal Pipe Size
    DN 25
  • Class Pressure Rating
    16
  • Standard
    DIN
Flange Cover 90.0 mm 12.0 mm PE Yellow

10073797

Price Range
R 51,6399 - R 34,5687

Stock Levels
Request the lead time here
Attributes
  • d
    90.0 mm
  • h
    12.0 mm
  • Nominal Pipe Size
    DN 20
  • Class Pressure Rating
    6
  • Standard
    DIN
Flange Cover 914.4 mm 69.8 mm PE Yellow

10232606

Price Range
R 2 543,9892 - R 2 543,9892

Stock Levels
Request the lead time here
Attributes
  • d
    914.4 mm
  • h
    69.8 mm
  • Nominal Pipe Size
    24"
  • Class Pressure Rating
    300
  • Standard
    ANSI
Flange Cover 165.5 mm 22.5 mm PE Yellow

10230756

Price Range
R 51,8993 - R 45,3485

Stock Levels
Request the lead time here
Attributes
  • d
    165.5 mm
  • h
    22.5 mm
  • Nominal Pipe Size
    2"
  • Class Pressure Rating
    300
  • Standard
    ANSI
Flange Cover 127.0 mm 17.5 mm PE Yellow

10230794

Price Range
R 44,9487 - R 40,3508

Stock Levels
Request the lead time here
Attributes
  • d
    127.0 mm
  • h
    17.5 mm
  • Nominal Pipe Size
    1 1/2"
  • Class Pressure Rating
    150
  • Standard
    ANSI
Flange Cover 117.3 mm 15.7 mm PE Yellow

10231937

Price Range
R 39,3358 - R 34,2766

Stock Levels
Request the lead time here
Attributes
  • d
    117.3 mm
  • h
    15.7 mm
  • Nominal Pipe Size
    3/4"
  • Class Pressure Rating
    400
  • Standard
    ANSI