Menu Search

Fibre Guides

In production

These Fibre Guides, also known as optical or fibre optic guides, can accommodate many low-profile fibre reels for spooling surplus fibre onto a PCB board. It is an entirely modular, adaptable system that provides fibre optic cable management, support, and protection. The guide may be angled in all planes thanks to a unique spine.

Fibre may enter and depart at any point without snagging or kinking, minimising excessive bending or tension that might result in signal loss or cable damage. Angled and straight lugs along the guide keep the fibre from jumping out.

Stacking pillars and standoffs are also available, which may be utilised to stack numerous reels for compact spooling of many fibre lines. Simple to install in three different methods, using their adhesive pad, snap fitting it, or screwing it, all of which aid in keeping components in place. Widely used in telecommunications, data centres, networking infrastructure and other industries.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
38 results
Product SKUs information
Essentra Part Number Price range Availability Mounting Method Overall Width Type Overall Height View
R 64,5478 - R 64,5478 Request the lead time here
Snap Fit
40.0 mm
Corner
8.0 mm
R 83,7761 - R 83,7761 Request the lead time here
Adhesive Pad
49.6 mm
Corner
12.0 mm
R 50,1001 - R 56,2935 Request the lead time here
Snap Fit
49.6 mm
Corner
4.8 mm
R 67,7578 - R 67,7578 Request the lead time here
Adhesive Pad
44.6 mm
Corner
4.8 mm
R 63,2669 - R 63,2669 Request the lead time here
Adhesive Pad
40.0 mm
Straight
40.0 mm
R 63,2974 - R 63,2974 Request the lead time here
Adhesive Pad
40.0 mm
Corner
5.0 mm
R 68,6591 - R 68,6591 Request the lead time here
Adhesive Pad
40.0 mm
Corner
4.8 mm
R 208,207 - R 208,207 Request the lead time here
Adhesive Pad
44.6 mm
Corner
12.0 mm
R 5,336 - R 9,6299 Request the lead time here
Snap-Fit
8.0 mm
Fiber Guide Spacer
14.5 mm
R 93,4377 - R 93,4377 Request the lead time here
Adhesive Pad
40.0 mm
Corner
5.5 mm
R 48,7469 - R 54,7913 Request the lead time here
Snap Fit
44.6 mm
Corner
4.8 mm
R 62,9734 - R 62,9734 Request the lead time here
Snap Fit
40.0 mm
Corner
12.0 mm
R 71,4105 - R 71,4105 Request the lead time here
Snap Fit
40.0 mm
Corner
5.5 mm
R 99,7389 - R 125,7749 Request the lead time here
9.0 mm
Flexible
5.8 mm
R 192,5766 - R 192,5766 Request the lead time here
Adhesive Pad
40.0 mm
Corner
12.0 mm
R 11,6414 - R 13,3218 Request the lead time here
Corner
7.0 mm
R 43,9798 - R 49,4307 Request the lead time here
Adhesive
40.0 mm
Straight
5.0 mm
R 5,336 - R 9,6299 Request the lead time here
8.0 mm
Spacer
19.5 mm
R 5,336 - R 9,6299 Request the lead time here
Snap-Fit
8.0 mm
Flat Fiber Guide Support
3.7 mm
R 68,6591 - R 68,6591 Request the lead time here
Snap Fit
44.6 mm
Corner
12.0 mm
  • of 2
Fibre Guide Corner Snap Fit 30.0 - 37.0 mm Nylon 6

10312612

Price Range
R 64,5478 - R 64,5478

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    SRHR-3555 Rivet
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
  • Hole Diameter
    3.6 mm
Fibre Guide Corner Adhesive Pad 40.0 mm PA

10312483

Price Range
R 83,7761 - R 83,7761

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    Rivets
  • Includes
    Adhesive Pad
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
Fibre Guide Corner Snap Fit 40.0 mm Nylon 6

10312582

Price Range
R 56,2935 - R 50,1001

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    SRHR-3555 Rivet
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
  • Hole Diameter
    3.6 mm
Fibre Guide Corner Adhesive Pad 30.0 mm PA

10312452

Price Range
R 67,7578 - R 67,7578

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    Rivets
  • Includes
    Adhesive Pad
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
Straight Fibre Guide 40.0 mm PA

10312704

Price Range
R 63,2669 - R 63,2669

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    Rivets
  • Includes
    Adhesive Pad
  • Type
    Straight
  • Distance Between Fixing Holes
    28.0 mm
Fibre Guide Corner Adhesive Pad 30.0 mm PA

10432587

Price Range
R 63,2974 - R 63,2974

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    Adhesive Pad
  • Includes
    Rivets
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
Fibre Guide Corner Adhesive Pad 40.0 mm PA

10312469

Price Range
R 68,6591 - R 68,6591

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    Rivets
  • Includes
    Adhesive Pad
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
Fibre Guide Corner Adhesive Pad 30.0 mm PA

10312476

Price Range
R 208,207 - R 208,207

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    Rivets
  • Includes
    Adhesive Pad
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
Fibre Guide Fiber Guide Spacer 14.5 mm 8.0 mm Nylon 6/6

10111475

Price Range
R 9,6299 - R 5,336

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Fiber Guide Spacer
  • Hole Diameter
    2.5 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-0
Fibre Guide Corner Adhesive Pad 37.0 mm PA

10312490

Price Range
R 93,4377 - R 93,4377

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    Rivets
  • Includes
    Adhesive Pad
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
Fibre Guide Corner Snap Fit 35.0 mm Nylon 6

10312575

Price Range
R 54,7913 - R 48,7469

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    SRHR-3555 Rivet
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
  • Hole Diameter
    3.6 mm
Fibre Guide Corner Snap Fit 30.0 mm Nylon 6

10641552

Price Range
R 62,9734 - R 62,9734

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    SRHR-3555 Rivet
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
  • Hole Diameter
    3.6 mm
Fibre Guide Corner Snap Fit 30.0 - 37.0 mm Nylon 6

10312605

Price Range
R 71,4105 - R 71,4105

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    SRHR-3555 Rivet
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
  • Hole Diameter
    3.6 mm
Fibre Guide Flexible 5.8 mm Nylon 6/6

10111451

Price Range
R 125,7749 - R 99,7389

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Flexible
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-0
  • Package Quantity
    100
Fibre Guide Corner Adhesive Pad 30.0 mm PA

10432532

Price Range
R 192,5766 - R 192,5766

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    Rivets
  • Includes
    Adhesive Pad
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
Fibre Guide Corner 7.0 mm Nylon 6/6

10316177

Price Range
R 13,3218 - R 11,6414

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Type
    Corner
  • Hole Diameter
    3.2 mm
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Fibre Guide Straight 5.0 mm Nylon 6

10312711

Price Range
R 49,4307 - R 43,9798

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    Adhesive Pad
  • Type
    Straight
  • Distance Between Fixing Holes
    28.0 mm
  • Hole Diameter
    3.6 mm
Fibre Guide Spacer 19.5 mm 8.0 mm PA

10111482

Price Range
R 9,6299 - R 5,336

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Spacer
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Fibre Guide Flat Fiber Guide Support Snap-Fit Style 1 Nylon 6/6

10111468

Price Range
R 9,6299 - R 5,336

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Flat Fiber Guide Support
  • Hole Diameter
    2.5 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-0
Fibre Guide Corner Snap Fit 35.0 mm Nylon 6

10312599

Price Range
R 68,6591 - R 68,6591

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    SRHR-3555 Rivet
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
  • Hole Diameter
    3.6 mm