Menu Search

Ferrite Sleeves

In stock

A range of solid and split Ferrite Sleeves, which can be used as suppression cores and shielding beads for round cables. They are available for a wide range of cable diameters.

Split Ferrite Sleeves (or cores) are clamp type sleeve that are used as suppression cores. They feature A5 material cores that are installed around a cable. They are ideal for making estimations in EMI precaution and attenuate any form of EMI emission. The polyamide case simplifies assembly of the core in equipment, where retrofit and testing is a necessity. The high performance magnetic material allows for protection from unwanted EMI radiation , without affecting the wave forms, in digital equipment. They can be used for personal computers, word processors, fax machines, display equipment, photocopiers, and computer consoles. This protection ensures immunity against transmission and other types of noise in such equipment, which is essential. They can be mounted on to both a cable with a connector and a wired harness. They binding band ensures the cable is securely fixed.

Solid Ferrite Sleeves are a broad selection of shielding beads that guarantee impedance specifications over a wide frequency range. This range includes options that are mainly applied to wire assemblies and the MATV CATV industries. The range also includes options with a ring configuration that provides greater utilisation of the ferrite material properties, which can be used for a wide frequency range and are mainly used as multi-turn suppression cores.

  • Ferrite Materials: A5, 3A5, G7 and K5B
  • Casing Material: Polyamide 6.6 (PA)
  • Colour: Black
  • UL94 V0 Flame Rated

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
219 results
Product SKUs information
Essentra Part Number Price range Availability Impedance 100 MHz Shape Colour Impedance 25 MHz Ferrite Material View
R 82,4979 - R 91,6644 Request the lead time here
219 Ω
Round
Grey
139 Ω
A5
R 3,7857 - R 4,2062 Request the lead time here
91 Ω
Round
Black
43 Ω
K5B
R 55,7625 - R 61,9583 Request the lead time here
244 Ω
Rectangular
Grey
133 Ω
A5
R 51,9432 - R 57,7146 Request the lead time here
257 Ω
Rectangular
Grey
170 Ω
A5
10314340 R 160,716 - R 178,5734 Request the lead time here
250 Ω
Rectangular
Grey
166 Ω
A5
R 145,0349 - R 145,0349 Request the lead time here
225 Ω
140 Ω
K5B
R 45,8322 - R 50,9247 Request the lead time here
156 Ω
Rectangular
Grey
102 Ω
A5
R 133,6775 - R 148,5304 Request the lead time here
252 Ω
Oval
Grey
166 Ω
A5
R 50,8548 - R 56,5052 Request the lead time here
240 Ω
Rectangular
Black
130 Ω
A5
R 47,5845 - R 52,8716 Request the lead time here
260 Ω
Rectangular
Black
130 Ω
A5
R 63,6531 - R 70,7258 Request the lead time here
250 Ω
Rectangular
Black
150 Ω
A5
R 4,1298 - R 4,5885 Request the lead time here
106 Ω
Round
Black
60 Ω
K5B
R 5,97 - R 6,6333 Request the lead time here
76 Ω
Round
Black
49 Ω
K5B
R 5,1641 - R 5,7379 Request the lead time here
85 Ω
Round
Black
43 Ω
K5B
R 6,1325 - R 6,8138 Request the lead time here
87 Ω
Round
Black
55 Ω
K5B
R 5,3918 - R 5,991 Request the lead time here
60 Ω
Round
Black
33 Ω
K5B
R 4,0724 - R 4,5248 Request the lead time here
53 Ω
Round
Black
31 Ω
K5B
R 6,3319 - R 7,0354 Request the lead time here
55 Ω
Round
Black
31 Ω
K5B
R 8,2069 - R 9,1189 Request the lead time here
78 Ω
Round
Black
37 Ω
K5B
R 0,6953 - R 0,7725 Request the lead time here
46 Ω
Round
Black
30 Ω
K5B
  • of 11
Ferrite Sleeve 219 Ω

10314425

Price Range
R 91,6644 - R 82,4979

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    A5
  • Colour
    Grey
  • Impedance 25 MHz
    139 Ω
  • Impedance 100 MHz
    219 Ω
Cylindrical Ferrite 6.7 mm 9.8 mm 13.5 mm 43 Ω 91 Ω K5B

10319536

Price Range
R 4,2062 - R 3,7857

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Black
  • Impedance 25 MHz
    43 Ω
  • Impedance 100 MHz
    91 Ω
Ferrite Sleeve 6.0 mm 18.0 mm 31.0 mm 244 Ω Polyamide

10314371

Price Range
R 61,9583 - R 55,7625

Stock Levels
Request the lead time here
Attributes
  • Shape
    Rectangular
  • Ferrite Material
    A5
  • Colour
    Grey
  • Impedance 25 MHz
    133 Ω
  • Impedance 100 MHz
    244 Ω
Ferrite Sleeve 257 Ω

10314388

Price Range
R 57,7146 - R 51,9432

Stock Levels
Request the lead time here
Attributes
  • Shape
    Rectangular
  • Ferrite Material
    A5
  • Colour
    Grey
  • Impedance 25 MHz
    170 Ω
  • Impedance 100 MHz
    257 Ω
Ferrite Sleeve 250 Ω

10314340

Price Range
R 178,5734 - R 160,716

Stock Levels
Request the lead time here
Attributes
  • Shape
    Rectangular
  • Ferrite Material
    A5
  • Colour
    Grey
  • Impedance 25 MHz
    166 Ω
  • Impedance 100 MHz
    250 Ω
Ferrite with Casing 9.8 mm 23.3 mm 12.7 mm 225 Ω Polyamide 6

10314432

Price Range
R 145,0349 - R 145,0349

Stock Levels
Request the lead time here
Attributes
  • Ferrite Material
    K5B
  • Impedance 25 MHz
    140 Ω
  • Impedance 100 MHz
    225 Ω
  • Commodity Code
    8504901100
Ferrite Sleeve 156 Ω

10314364

Price Range
R 50,9247 - R 45,8322

Stock Levels
Request the lead time here
Attributes
  • Shape
    Rectangular
  • Ferrite Material
    A5
  • Colour
    Grey
  • Impedance 25 MHz
    102 Ω
  • Impedance 100 MHz
    156 Ω
Ferrite Sleeve 252 Ω

10314357

Price Range
R 148,5304 - R 133,6775

Stock Levels
Request the lead time here
Attributes
  • Shape
    Oval
  • Ferrite Material
    A5
  • Colour
    Grey
  • Impedance 25 MHz
    166 Ω
  • Impedance 100 MHz
    252 Ω
Ferrite with Casing 130 Ω 240 Ω

10318522

Price Range
R 56,5052 - R 50,8548

Stock Levels
Request the lead time here
Attributes
  • Shape
    Rectangular
  • Ferrite Material
    A5
  • Colour
    Black
  • Impedance 25 MHz
    130 Ω
  • Impedance 100 MHz
    240 Ω
Ferrite with Casing 130 Ω 260 Ω

10318515

Price Range
R 52,8716 - R 47,5845

Stock Levels
Request the lead time here
Attributes
  • Shape
    Rectangular
  • Ferrite Material
    A5
  • Colour
    Black
  • Impedance 25 MHz
    130 Ω
  • Impedance 100 MHz
    260 Ω
Ferrite with Casing 150 Ω 250 Ω

10318539

Price Range
R 70,7258 - R 63,6531

Stock Levels
Request the lead time here
Attributes
  • Shape
    Rectangular
  • Ferrite Material
    A5
  • Colour
    Black
  • Impedance 25 MHz
    150 Ω
  • Impedance 100 MHz
    250 Ω
Toroid Ferrite 60 Ω 106 Ω

10320129

Price Range
R 4,5885 - R 4,1298

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Black
  • Impedance 25 MHz
    60 Ω
  • Impedance 100 MHz
    106 Ω
Toroid Ferrite 8.0 mm 14.2 mm 12.0 mm 49 Ω 76 Ω K5B

10629963

Price Range
R 6,6333 - R 5,97

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Black
  • Impedance 25 MHz
    49 Ω
  • Impedance 100 MHz
    76 Ω
Toroid Ferrite 10.0 mm 16.0 mm 10.0 mm 43 Ω 85 Ω K5B

10641279

Price Range
R 5,7379 - R 5,1641

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Black
  • Impedance 25 MHz
    43 Ω
  • Impedance 100 MHz
    85 Ω
Toroid Ferrite 55 Ω 87 Ω

10320181

Price Range
R 6,8138 - R 6,1325

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Black
  • Impedance 25 MHz
    55 Ω
  • Impedance 100 MHz
    87 Ω
Toroid Ferrite 33 Ω 60 Ω

10640739

Price Range
R 5,991 - R 5,3918

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Black
  • Impedance 25 MHz
    33 Ω
  • Impedance 100 MHz
    60 Ω
Toroid Ferrite 31 Ω 53 Ω

10320228

Price Range
R 4,5248 - R 4,0724

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Black
  • Impedance 25 MHz
    31 Ω
  • Impedance 100 MHz
    53 Ω
Toroid Ferrite 10.0 mm 18.0 mm 6.0 mm 31 Ω 55 Ω K5B

10641231

Price Range
R 7,0354 - R 6,3319

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Black
  • Impedance 25 MHz
    31 Ω
  • Impedance 100 MHz
    55 Ω
Toroid Ferrite 37 Ω 78 Ω

10320266

Price Range
R 9,1189 - R 8,2069

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Black
  • Impedance 25 MHz
    37 Ω
  • Impedance 100 MHz
    78 Ω
Toroid Ferrite 30 Ω 46 Ω

10629994

Price Range
R 0,7725 - R 0,6953

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Black
  • Impedance 25 MHz
    30 Ω
  • Impedance 100 MHz
    46 Ω