10314388
MSFC-5EX
| Quantity | Unit price |
|---|---|
| 400 - 1599 | R 56,5829 |
| 1600 + | R 50,9247 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Impedance 25 MHz | 170 Ω |
|---|---|
| Impedance 100 MHz | 257 Ω |
| Overall Width | 16.6 mm |
| Overall Width | 0.654 in |
| Maximum Compatible Cable Diameter | 6.0 mm |
| Maximum Compatible Cable Diameter | 0.236 in |
| Outside Height | 18.0 mm |
| Outside Height | 0.709 in |
| Overall Length | 1.299 in |
| Overall Length | 33.0 mm |
| Casing Material | Polyamide |
| Ferrite Material | A5 |
| Commodity Code | 8504901100 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue