Fan accessories provide protection and mounting for small DC and AC fans suitable for industrial and computing applications. Silicon Fan Mountings offer a simpler, faster installation method than conventional screw mounts. Fan Mounts have a high elongation rubber for easy fan mounting and component assembly and provides shock and vibration protection. They are ideal for the cooling of electronic applications with a protection solution and are simple to install whilst providing prevention of dust ingress and protection to the user from accidental damage and bodily harm.
Series Code :SRRCOFM
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material | Fan Size | Mounting Method | View | |
|---|---|---|---|---|---|---|
| R 49,1255 - R 54,5839 | Request the lead time here |
ABS
|
125.0 mm
125.0 mm
|
Clip On
|
||
| R 50,6517 - R 56,2796 | Request the lead time here |
ABS
|
125.0 mm
125.0 mm
|
Clip On
|
||
| R 46,9637 - R 52,1819 | Request the lead time here |
ABS
|
125.0 mm
125.0 mm
|
Clip On
|
||
| R 44,0215 - R 48,9127 | Request the lead time here |
ABS
|
125.0 mm
125.0 mm
|
Clip On
|
||
| R 50,6517 - R 56,2796 | Request the lead time here |
ABS
|
125.0 mm
125.0 mm
|
Clip On
|
||
| R 44,0215 - R 48,9127 | Request the lead time here |
ABS
|
125.0 mm
125.0 mm
|
Clip On
|
||
| R 50,6517 - R 56,2796 | Request the lead time here |
ABS
|
125.0 mm
125.0 mm
|
Clip On
|
||
| R 49,1255 - R 54,5839 | Request the lead time here |
ABS
|
125.0 mm
125.0 mm
|
Clip On
|
||
| R 49,1255 - R 54,5839 | Request the lead time here |
ABS
|
125.0 mm
125.0 mm
|
Clip On
|
||
| R 46,8952 - R 52,1057 | Request the lead time here |
ABS
|
125.0 mm
125.0 mm
|
Clip On
|
||
| R 44,0215 - R 48,9127 | Request the lead time here |
ABS
|
125.0 mm
125.0 mm
|
Clip On
|
||
| Request the lead time here |
30% Glass Fibre Polyamide 6.6
|
80.0 mm
80.0 mm
|
Screw
|
|||
| Request the lead time here |
30% Glass Fibre Polyamide 6.6
|
40.0 mm
40.0 mm
|
Screw
|
|||
| Request the lead time here |
30% Glass Fibre Polyamide 6.6
|
120.0 mm
120.0 mm
|
Screw
|
|||
| Request the lead time here |
30% Glass Fibre Polyamide 6.6
|
60.0 mm
60.0 mm
|
Screw
|
|||
| Request the lead time here |
30% Glass Fibre Polyamide 6.6
|
92.0 mm
92.0 mm
|
Screw
|
|||
| 10340448 | R 2,1607 - R 3,1489 | 878 In stock - Delivery conditions may apply, visit our FAQs |
Rubber
|
4.5 mm
4.5 mm
|
Push In
|
|
| R 168,2139 - R 168,2139 | Request the lead time here |
Stainless Steel
|
127.0 mm
127.0 mm
|
Screw
|
||
| R 86,0892 - R 86,0892 | Request the lead time here |
Stainless Steel
|
127.0 mm
127.0 mm
|
Screw
|
||
| R 53,8058 - R 53,8058 | Request the lead time here |
Stainless Steel
|
127.0 mm
127.0 mm
|
Screw
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue