Menu Search

Extension Springs

In production

Extension springs are helical coil springs designed to absorb energy while resisting pulling forces. The further they are stretched, the more force is generate, making them ideal for bringing two components together.

Common applications include Throttle Turn Mechanisms in Automotive, Trampolines, Fitness Equipment and Vibration Dampening Systems.

It is available in both Music Wire material, which is ideal for temperatures between -30 C and +120 C and for use in dry environments, and stainless Steel material, which is ideal for temperatures between -200 C and +250 C and for use in both dry and humid or wet environments. Key Factors to consider when choosing a spring for an application include Spring Material and the Working Environment, Spring Dimensions in both extended and non-extended states. Material: Stainless Steel, Carbon Steel Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
198 results
Product SKUs information
Essentra Part Number Price range Availability Loaded Length Spring Rate Initial Tension Overall Length Material Load at Load Length Outside Diameter View
R 34,8855 - R 42,2114 Request the lead time here
0.71 N
50.8 mm
Stainless Steel
7.67 N
R 34,8855 - R 42,2114 Request the lead time here
1.85 N
15.8 mm
Stainless Steel
19.64 N
R 34,8855 - R 42,2114 Request the lead time here
1.85 N
28.5 mm
Stainless Steel
19.64 N
R 34,5501 - R 41,8056 Request the lead time here
1.85 N
44.5 mm
Stainless Steel
19.64 N
R 34,8855 - R 42,2114 Request the lead time here
1.85 N
69.9 mm
Stainless Steel
19.64 N
R 42,1679 - R 51,0231 Request the lead time here
1.85 N
114.3 mm
Stainless Steel
19.64 N
R 40,4102 - R 48,8963 Request the lead time here
3.04 N
31.8 mm
Stainless Steel
33.57 N
R 40,4102 - R 48,8963 Request the lead time here
3.04 N
50.8 mm
Stainless Steel
33.57 N
R 40,4102 - R 48,8963 Request the lead time here
3.04 N
76.2 mm
Stainless Steel
33.57 N
R 40,4102 - R 48,8963 Request the lead time here
5.19 N
34.8 mm
Stainless Steel
58.54 N
R 40,0216 - R 48,4262 Request the lead time here
5.19 N
57.2 mm
Stainless Steel
58.54 N
R 40,4486 - R 48,9428 Request the lead time here
1.48 N
31.8 mm
Stainless Steel
16.30 N
10439968 R 40,4486 - R 48,9428 Request the lead time here
1.48 N
50.8 mm
Stainless Steel
16.30 N
R 40,4486 - R 48,9428 Request the lead time here
1.48 N
76.2 mm
Stainless Steel
16.30 N
R 47,8466 - R 57,8944 Request the lead time here
1.48 N
127.0 mm
Stainless Steel
16.30 N
10335123 R 29,0047 - R 35,0957 Request the lead time here
0.85 N
19.1 mm
Carbon Steel
9.21 N
R 29,2863 - R 35,4364 Request the lead time here
0.85 N
31.8 mm
Carbon Steel
9.21 N
10439128 R 29,2863 - R 35,4364 Request the lead time here
0.85 N
50.8 mm
Carbon Steel
9.21 N
R 30,782 - R 37,2463 Request the lead time here
3.65 N
38.1 mm
Carbon Steel
40.30 N
R 30,782 - R 37,2463 Request the lead time here
3.65 N
63.5 mm
Carbon Steel
40.30 N
  • of 10
Extension Spring 6.1 mm 0.07 Nmm Stainless Steel

10424711

Price Range
R 42,2114 - R 34,8855

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    0.71 N
  • Load at Load Length
    7.67 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    50.8 mm
  • Material
    Stainless Steel
Extension Spring 6.1 mm 3.32 Nmm Stainless Steel

10439692

Price Range
R 42,2114 - R 34,8855

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    1.85 N
  • Load at Load Length
    19.64 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    15.8 mm
  • Material
    Stainless Steel
Extension Spring 6.1 mm 0.95 Nmm Stainless Steel

10234587

Price Range
R 42,2114 - R 34,8855

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    1.85 N
  • Load at Load Length
    19.64 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    28.5 mm
  • Material
    Stainless Steel
Extension Spring 6.1 mm 0.50 Nmm Stainless Steel

10439739

Price Range
R 41,8056 - R 34,5501

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    1.85 N
  • Load at Load Length
    19.64 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    44.5 mm
  • Material
    Stainless Steel
Extension Spring 6.1 mm 0.28 Nmm Stainless Steel

10439760

Price Range
R 42,2114 - R 34,8855

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    1.85 N
  • Load at Load Length
    19.64 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    69.9 mm
  • Material
    Stainless Steel
Extension Spring 6.1 mm 0.16 Nmm Stainless Steel

10439807

Price Range
R 51,0231 - R 42,1679

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    1.85 N
  • Load at Load Length
    19.64 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    114.3 mm
  • Material
    Stainless Steel
Extension Spring 10.6 mm 1.53 Nmm Stainless Steel

10439821

Price Range
R 48,8963 - R 40,4102

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    3.04 N
  • Load at Load Length
    33.57 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    31.8 mm
  • Material
    Stainless Steel
Extension Spring 10.6 mm 0.60 Nmm Stainless Steel

10420287

Price Range
R 48,8963 - R 40,4102

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    3.04 N
  • Load at Load Length
    33.57 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    50.8 mm
  • Material
    Stainless Steel
Extension Spring 10.6 mm 0.34 Nmm Stainless Steel

10413043

Price Range
R 48,8963 - R 40,4102

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    3.04 N
  • Load at Load Length
    33.57 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    76.2 mm
  • Material
    Stainless Steel
Extension Spring 10.6 mm 3.43 Nmm Stainless Steel

10439883

Price Range
R 48,8963 - R 40,4102

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    5.19 N
  • Load at Load Length
    58.54 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    34.8 mm
  • Material
    Stainless Steel
Extension Spring 10.6 mm 1.43 Nmm Stainless Steel

10642047

Price Range
R 48,4262 - R 40,0216

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    5.19 N
  • Load at Load Length
    58.54 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    57.2 mm
  • Material
    Stainless Steel
Extension Spring 12.7 mm 0.41 Nmm Stainless Steel

10424810

Price Range
R 48,9428 - R 40,4486

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    1.48 N
  • Load at Load Length
    16.30 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    31.8 mm
  • Material
    Stainless Steel
Extension Spring 12.7 mm 0.15 Nmm Stainless Steel

10439968

Price Range
R 48,9428 - R 40,4486

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    1.48 N
  • Load at Load Length
    16.30 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    50.8 mm
  • Material
    Stainless Steel
Extension Spring 12.7 mm 0.07 Nmm Stainless Steel

10440001

Price Range
R 48,9428 - R 40,4486

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    1.48 N
  • Load at Load Length
    16.30 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    76.2 mm
  • Material
    Stainless Steel
Extension Spring 12.7 mm 0.03 Nmm Stainless Steel

10440025

Price Range
R 57,8944 - R 47,8466

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    1.48 N
  • Load at Load Length
    16.30 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    127.0 mm
  • Material
    Stainless Steel
Extension Spring 6.1 mm 0.42 Nmm Carbon Steel

10335123

Price Range
R 35,0957 - R 29,0047

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    0.85 N
  • Load at Load Length
    9.21 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    19.1 mm
  • Material
    Carbon Steel
Extension Spring 6.1 mm 0.16 Nmm Carbon Steel

10439098

Price Range
R 35,4364 - R 29,2863

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    0.85 N
  • Load at Load Length
    9.21 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    31.8 mm
  • Material
    Carbon Steel
Extension Spring 6.1 mm 0.09 Nmm Carbon Steel

10439128

Price Range
R 35,4364 - R 29,2863

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    0.85 N
  • Load at Load Length
    9.21 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    50.8 mm
  • Material
    Carbon Steel
Extension Spring 10.6 mm 1.21 Nmm Carbon Steel

10424148

Price Range
R 37,2463 - R 30,782

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    3.65 N
  • Load at Load Length
    40.30 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    38.1 mm
  • Material
    Carbon Steel
Extension Spring 10.6 mm 0.51 Nmm Carbon Steel

10439319

Price Range
R 37,2463 - R 30,782

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    3.65 N
  • Load at Load Length
    40.30 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    63.5 mm
  • Material
    Carbon Steel