Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Extension springs are helical coil springs designed to absorb energy while resisting pulling forces. The further they are stretched, the more force is generate, making them ideal for bringing two components together.
Common applications include Throttle Turn Mechanisms in Automotive, Trampolines, Fitness Equipment and Vibration Dampening Systems.
It is available in both Music Wire material, which is ideal for temperatures between -30 C and +120 C and for use in dry environments, and stainless Steel material, which is ideal for temperatures between -200 C and +250 C and for use in both dry and humid or wet environments. Key Factors to consider when choosing a spring for an application include Spring Material and the Working Environment, Spring Dimensions in both extended and non-extended states. Material: Stainless Steel, Carbon Steel Series Code:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Loaded Length | Spring Rate | Initial Tension | Overall Length | Material | Load at Load Length | Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 30,782 - R 37,2463 | Request the lead time here |
|
|
3.65 N
3.65 N
|
3 in
76.2 mm
|
Carbon Steel
|
40.30 N
40.30 N
|
|
||
| R 29,2863 - R 35,4364 | Request the lead time here |
|
|
0.85 N
0.85 N
|
1 in
25.4 mm
|
Carbon Steel
|
9.21 N
9.21 N
|
|
||
| R 29,0047 - R 35,0957 | Request the lead time here |
|
|
0.85 N
0.85 N
|
1.5 in
38.1 mm
|
Carbon Steel
|
9.21 N
9.21 N
|
|
||
| R 34,8855 - R 42,2114 | Request the lead time here |
|
|
1.85 N
1.85 N
|
0.752 in
19.1 mm
|
Stainless Steel
|
19.64 N
19.64 N
|
|
||
| R 34,8855 - R 42,2114 | Request the lead time here |
|
|
1.85 N
1.85 N
|
1.252 in
31.8 mm
|
Stainless Steel
|
19.64 N
19.64 N
|
|
||
| R 34,8855 - R 42,2114 | Request the lead time here |
|
|
1.85 N
1.85 N
|
2 in
50.8 mm
|
Stainless Steel
|
19.64 N
19.64 N
|
|
||
| R 34,8855 - R 42,2114 | Request the lead time here |
|
|
1.85 N
1.85 N
|
3 in
76.2 mm
|
Stainless Steel
|
19.64 N
19.64 N
|
|
||
| R 42,1679 - R 51,0231 | Request the lead time here |
|
|
1.85 N
1.85 N
|
5 in
127.0 mm
|
Stainless Steel
|
19.64 N
19.64 N
|
|
||
| R 40,4102 - R 48,8963 | Request the lead time here |
|
|
3.04 N
3.04 N
|
1.37 in
34.8 mm
|
Stainless Steel
|
33.57 N
33.57 N
|
|
||
| R 34,8855 - R 42,2114 | Request the lead time here |
|
|
0.71 N
0.71 N
|
1.122 in
28.5 mm
|
Stainless Steel
|
7.67 N
7.67 N
|
|
||
| R 34,5501 - R 41,8056 | Request the lead time here |
|
|
0.71 N
0.71 N
|
1.752 in
44.5 mm
|
Stainless Steel
|
7.67 N
7.67 N
|
|
||
| R 34,5501 - R 41,8056 | Request the lead time here |
|
|
0.71 N
0.71 N
|
2.752 in
69.9 mm
|
Stainless Steel
|
7.67 N
7.67 N
|
|
||
| R 34,5501 - R 41,8056 | Request the lead time here |
|
|
1.85 N
1.85 N
|
1 in
25.4 mm
|
Stainless Steel
|
19.64 N
19.64 N
|
|
||
| R 32,5888 - R 39,4325 | Request the lead time here |
|
|
7.56 N
7.56 N
|
1.5 in
38.1 mm
|
Carbon Steel
|
83.63 N
83.63 N
|
|
||
| R 35,4172 - R 42,8548 | Request the lead time here |
|
|
7.56 N
7.56 N
|
2.5 in
63.5 mm
|
Carbon Steel
|
83.63 N
83.63 N
|
|
||
| R 54,1649 - R 65,5396 | Request the lead time here |
|
|
12.32 N
12.32 N
|
2.752 in
69.9 mm
|
Carbon Steel
|
137.09 N
137.09 N
|
|
||
| R 29,0047 - R 35,0957 | Request the lead time here |
|
|
0.85 N
0.85 N
|
1.752 in
44.5 mm
|
Carbon Steel
|
9.21 N
9.21 N
|
|
||
| R 29,2863 - R 35,4364 | Request the lead time here |
|
|
0.85 N
0.85 N
|
2.752 in
69.9 mm
|
Carbon Steel
|
9.21 N
9.21 N
|
|
||
| R 29,2863 - R 35,4364 | Request the lead time here |
|
|
2.22 N
2.22 N
|
1 in
25.4 mm
|
Carbon Steel
|
23.58 N
23.58 N
|
|
||
| R 29,2863 - R 35,4364 | Request the lead time here |
|
|
2.22 N
2.22 N
|
1.5 in
38.1 mm
|
Carbon Steel
|
23.58 N
23.58 N