Menu Search

Dual Locking Support Pillars

In stock

Our dual locking circuit board support posts lock at both ends and offer a quick and easy way to secure two PCBs or a single PCB to framework or a chassis. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).

  • Easily mounted by hand.
  • Natural colour.


Series Code :SR2719 ,SR2727

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
771 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
R 2,8856 - R 3,2062 230 In stock - Delivery conditions may apply, visit our FAQs
4.0 mm
4.75 mm
1.6 - 1.57 mm
0.79 - 1.98 mm
6.4 mm
R 3,4681 - R 3,8299 Request the lead time here
4.0 mm
4.75 mm
1.57 mm
0.8 - 2.0 mm
34.9 mm
R 3,4681 - R 3,8299 Request the lead time here
4.0 mm
4.75 mm
1.57 mm
0.8 - 2.0 mm
6.4 mm
R 3,0157 - R 3,3303 Request the lead time here
4.0 mm
4.75 mm
1.6 - 1.57 mm
0.2 - 1.4 mm
19.1 mm
R 3,0157 - R 3,3303 Request the lead time here
4.0 mm
4.75 mm
1.6 - 1.57 mm
0.2 - 1.4 mm
25.4 mm
R 4,2516 - R 4,8842 Request the lead time here
3.2 mm
3.2 mm
1.6 mm
1.6 mm
7.9 mm
R 3,4678 - R 3,8531 Request the lead time here
4.0 mm
4.75 mm
1.57 mm
0.79 - 1.98 mm
12.7 mm
R 3,697 - R 4,2471 Request the lead time here
3.18 mm
3.18 mm
1.57 mm
1.57 mm
31.8 mm
R 4,2516 - R 4,8842 Request the lead time here
3.2 mm
3.2 mm
1.6 mm
1.6 mm
6.4 mm
R 2,7105 - R 3,0117 Request the lead time here
3.2 mm
3.2 mm
1.6 mm
1.6 mm
20.8 mm
R 3,6315 - R 4,0351 Request the lead time here
3.2 mm
3.2 mm
1.6 mm
1.6 mm
18.3 mm
R 2,8989 - R 3,2211 Request the lead time here
3.2 mm
3.2 mm
1.6 mm
1.6 mm
24.1 mm
R 1,5841 - R 2,1221 Request the lead time here
4.0 mm
3.2 mm
1.6 mm
1.6 mm
3.2 mm
R 2,1347 - R 2,372 Request the lead time here
3.2 mm
3.2 mm
1.6 mm
1.6 mm
9.5 mm
R 2,2787 - R 2,8131 Request the lead time here
3.2 mm
3.2 mm
1.6 mm
1.6 mm
25.4 mm
R 1,9766 - R 2,1962 Request the lead time here
3.2 mm
3.2 mm
1.6 mm
1.6 mm
3.2 mm
R 2,1237 - R 2,3596 Request the lead time here
3.2 mm
3.2 mm
1.6 mm
1.6 mm
7.9 mm
R 2,5301 - R 2,8111 Request the lead time here
3.2 mm
3.2 mm
1.6 mm
1.6 mm
15.9 mm
R 2,038 - R 2,6891 Request the lead time here
3.2 mm
3.2 mm
1.6 mm
1.6 mm
22.2 mm
R 1,9106 - R 2,5192 Request the lead time here
3.2 mm
3.2 mm
1.6 mm
1.6 mm
11.1 mm
  • of 39
Snap Lock Support 6.4 mm Nylon 6/6 UL94 V-2 Natural

10011959

Price Range
R 3,2062 - R 2,8856

Stock Levels
230 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 34.9 mm Nylon 6/6 UL94 V-0 Natural

10012789

Price Range
R 3,8299 - R 3,4681

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 6.4 mm Nylon 6/6 UL94 V-0 Natural

10012826

Price Range
R 3,8299 - R 3,4681

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 19.1 mm Nylon 6/6 UL94 V-2 Natural

10012932

Price Range
R 3,3303 - R 3,0157

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 25.4 mm Nylon 6/6 UL94 V-2 Natural

10487648

Price Range
R 3,3303 - R 3,0157

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 7.9 mm PA UL94 V-0 Natural

10018255

Price Range
R 4,8842 - R 4,2516

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.2 mm
Snap Lock Support 12.7 mm Nylon 6/6 UL94 V-2 Natural

10001226

Price Range
R 3,8531 - R 3,4678

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 31.8 mm Nylon 6/6 UL94 V-2 Natural

10018149

Price Range
R 4,2471 - R 3,697

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.18 mm
Snap Lock Support 6.4 mm PA UL94 V-0 Natural

10018231

Price Range
R 4,8842 - R 4,2516

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.2 mm
Snap Lock Support 20.8 mm Nylon 6/6 UL94 V-2 Natural

10365274

Price Range
R 3,0117 - R 2,7105

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    3.9 mm
  • Hole Diameter A
    3.2 mm
Snap Lock Support 18.3 mm Nylon 6/6 UL94 V-2 Natural

10365250

Price Range
R 4,0351 - R 3,6315

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    3.9 mm
  • Hole Diameter A
    3.2 mm
Snap Lock Support 24.1 mm Nylon 6/6 UL94 V-2 Natural

10365298

Price Range
R 3,2211 - R 2,8989

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    3.9 mm
  • Hole Diameter A
    3.2 mm
Snap Lock Support 3.2 mm Nylon 6/6 UL94 V-2 Natural

10365441

Price Range
R 2,1221 - R 1,5841

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Nose Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    5.5 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 9.5 mm Nylon 6/6 UL94 V-2 Natural

10365212

Price Range
R 2,372 - R 2,1347

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    3.9 mm
  • Hole Diameter A
    3.2 mm
Snap Lock Support 25.4 mm Nylon 6/6 UL94 V-2 Natural

10365304

Price Range
R 2,8131 - R 2,2787

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    3.9 mm
  • Hole Diameter A
    3.2 mm
Snap Lock Support 3.2 mm Nylon 6/6 UL94 V-2 Natural

10365182

Price Range
R 2,1962 - R 1,9766

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    3.9 mm
  • Hole Diameter A
    3.2 mm
Snap Lock Support 7.9 mm Nylon 6/6 UL94 V-2 Natural

10365205

Price Range
R 2,3596 - R 2,1237

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    3.9 mm
  • Hole Diameter A
    3.2 mm
Snap Lock Support 15.9 mm Nylon 6/6 UL94 V-2 Natural

10365243

Price Range
R 2,8111 - R 2,5301

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    3.9 mm
  • Hole Diameter A
    3.2 mm
Snap Lock Support 22.2 mm Nylon 6/6 UL94 V-2 Natural

10365281

Price Range
R 2,6891 - R 2,038

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    3.9 mm
  • Hole Diameter A
    3.2 mm
Snap Lock Support 11.1 mm Nylon 6/6 UL94 V-2 Natural

10365229

Price Range
R 2,5192 - R 1,9106

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    3.9 mm
  • Hole Diameter A
    3.2 mm