Menu Search

Dual Locking Support Pillars

In stock

Our dual locking circuit board support posts lock at both ends and offer a quick and easy way to secure two PCBs or a single PCB to framework or a chassis. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).

  • Easily mounted by hand.
  • Natural colour.


Series Code :SR2719 ,SR2727

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
771 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
R 3,064 - R 3,4044 1000 In stock - Delivery conditions may apply, visit our FAQs
3.18 mm
3.18 mm
1.57 mm
1.57 mm
4.8 mm
R 3,064 - R 3,4044 600 In stock - Delivery conditions may apply, visit our FAQs
3.18 mm
3.18 mm
1.57 mm
1.57 mm
11.1 mm
R 2,814 - R 3,3916 Request the lead time here
3.18 mm
3.18 mm
1.57 mm
1.57 mm
31.8 mm
R 2,3755 - R 2,6395 Request the lead time here
3.18 mm
3.18 mm
1.57 mm
1.57 mm
14.3 mm
R 4,8442 - R 5,3825 Request the lead time here
3.18 mm
3.18 mm
1.57 mm
1.57 mm
7.9 mm
R 2,6812 - R 2,979 Request the lead time here
4.0 mm
4.75 mm
1.57 mm
1.57 mm
4.8 mm
R 2,2652 - R 2,5168 Request the lead time here
4.75 mm
4.75 mm
1.57 mm
1.57 mm
9.5 mm
R 2,9089 - R 3,2388 Request the lead time here
4.0 mm
4.75 mm
1.57 mm
1.57 mm
19.1 mm
R 3,3452 - R 3,7246 Request the lead time here
4.0 mm
4.8 mm
1.6 mm
1.6 mm
25.4 mm
R 4,7666 - R 5,4693 Request the lead time here
3.9 mm
3.9 mm
1.6 mm
1.6 mm
14.3 mm
R 2,9089 - R 3,2388 Request the lead time here
4.0 mm
4.0 mm
1.57 mm
1.57 mm
19.1 mm
R 4,7666 - R 5,4693 Request the lead time here
3.9 mm
3.9 mm
1.6 mm
1.6 mm
9.5 mm
R 2,2258 - R 2,473 Request the lead time here
4.75 mm
4.75 mm
1.57 mm
1.57 mm
6.4 mm
R 3,3452 - R 3,7246 Request the lead time here
4.8 mm
4.8 mm
1.6 mm
1.6 mm
12.7 mm
R 2,9089 - R 3,2388 Request the lead time here
4.0 mm
4.75 mm
1.57 mm
1.57 mm
22.2 mm
R 3,3452 - R 3,7246 Request the lead time here
4.0 mm
4.8 mm
1.6 mm
1.6 mm
4.8 mm
R 3,3452 - R 3,7246 Request the lead time here
4.0 mm
4.0 mm
1.6 mm
1.6 mm
25.4 mm
R 2,5007 - R 2,7787 Request the lead time here
4.0 mm
4.0 mm
1.57 mm
1.57 mm
9.5 mm
R 2,9089 - R 3,2388 Request the lead time here
4.75 mm
4.75 mm
1.57 mm
1.57 mm
15.9 mm
R 2,9089 - R 3,2388 Request the lead time here
4.75 mm
4.75 mm
1.57 mm
1.57 mm
22.2 mm
  • of 39
Snap Lock Support 4.8 mm Nylon 6/6 UL94 V-2 Natural

10004777

Price Range
R 3,4044 - R 3,064

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.18 mm
Snap Lock Support 11.1 mm Nylon 6/6 UL94 V-2 Natural

10004845

Price Range
R 3,4044 - R 3,064

Stock Levels
600 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.18 mm
Snap Lock Support 31.8 mm Nylon 6/6 UL94 V-2 Natural

10004739

Price Range
R 3,3916 - R 2,814

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.18 mm
Snap Lock Support 14.3 mm Nylon 6/6 UL94 V-2 Natural

10004883

Price Range
R 2,6395 - R 2,3755

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.18 mm
Snap Lock Support 7.9 mm Nylon 6/6 UL94 V-2 Natural

10004814

Price Range
R 5,3825 - R 4,8442

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.18 mm
Snap Lock Support 4.8 mm Nylon 6/6 UL94 V-2 Natural

10027196

Price Range
R 2,979 - R 2,6812

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    6.4 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 9.5 mm Nylon 6/6 UL94 V-2 Natural

10027110

Price Range
R 2,5168 - R 2,2652

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    6.4 mm
  • Hole Diameter A
    4.75 mm
Snap Lock Support 19.1 mm Nylon 6/6 UL94 V-2 Natural

10027158

Price Range
R 3,2388 - R 2,9089

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    6.4 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 25.4 mm PA UL94 V-0 Natural

10112748

Price Range
R 3,7246 - R 3,3452

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    6.4 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 14.3 mm PA UL94 V-0 Natural

10108482

Price Range
R 5,4693 - R 4,7666

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.9 mm
Snap Lock Support 19.1 mm Nylon 6/6 UL94 V-2 Natural

10026908

Price Range
R 3,2388 - R 2,9089

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    6.4 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 9.5 mm PA UL94 V-0 Natural

10004579

Price Range
R 5,4693 - R 4,7666

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.9 mm
Snap Lock Support 6.4 mm Nylon 6/6 UL94 V-2 Natural

10027097

Price Range
R 2,473 - R 2,2258

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    6.4 mm
  • Hole Diameter A
    4.75 mm
Snap Lock Support 12.7 mm PA UL94 V-0 Natural

10027134

Price Range
R 3,7246 - R 3,3452

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    6.4 mm
  • Hole Diameter A
    4.8 mm
Snap Lock Support 22.2 mm Nylon 6/6 UL94 V-2 Natural

10027172

Price Range
R 3,2388 - R 2,9089

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    6.4 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 4.8 mm PA UL94 V-0 Natural

10027202

Price Range
R 3,7246 - R 3,3452

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    6.4 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 25.4 mm PA UL94 V-0 Natural

10026946

Price Range
R 3,7246 - R 3,3452

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    6.4 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 9.5 mm Nylon 6/6 UL94 V-2 Natural

10026984

Price Range
R 2,7787 - R 2,5007

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    6.4 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 15.9 mm Nylon 6/6 UL94 V-2 Natural

10027028

Price Range
R 3,2388 - R 2,9089

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    6.4 mm
  • Hole Diameter A
    4.75 mm
Snap Lock Support 22.2 mm Nylon 6/6 UL94 V-2 Natural

10488133

Price Range
R 3,2388 - R 2,9089

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    6.4 mm
  • Hole Diameter A
    4.75 mm