Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Belleville Washer Springs, also known as Disc Springs, are commonly used in various applications that require a compact, high-load, and reliable spring solution. The discs' conical shape allows for more load distribution and deflection, improving spring characteristics. This design offers optimal performance by properly handling both static and dynamic loads.
Additionally, they help prevent the loosening of the component and are good in applications with constant vibration. Due to their small size, they can stack multiple springs on top of each other. Typical industries include automotive, aerospace, industrial equipment, and machinery.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Loaded Height | Free Height | Material | Inside Diameter | View | |
|---|---|---|---|---|---|---|---|
| 10335208 | R 0,7996 - R 0,9329 | Request the lead time here |
0.024 in
0.6 mm
|
0.035 in
0.9 mm
|
Carbon Steel
|
0.244 in
6.2 mm
|
|
| R 0,8765 - R 1,1667 | Request the lead time here |
0.035 in
0.9 mm
|
0.043 in
1.1 mm
|
Carbon Steel
|
0.283 in
7.2 mm
|
||
| R 0,828 - R 1,1021 | Request the lead time here |
0.031 in
0.8 mm
|
0.043 in
1.1 mm
|
Carbon Steel
|
0.205 in
5.2 mm
|
||
| R 0,7388 - R 0,9834 | Request the lead time here |
0.02 in
0.5 mm
|
0.031 in
0.8 mm
|
Carbon Steel
|
0.244 in
6.2 mm
|
||
| R 0,9657 - R 1,2854 | Request the lead time here |
0.039 in
1.0 mm
|
0.055 in
1.4 mm
|
Carbon Steel
|
0.323 in
8.2 mm
|
||
| R 1,7582 - R 2,3401 | Request the lead time here |
0.024 in
0.6 mm
|
0.035 in
0.9 mm
|
Carbon Steel
|
0.205 in
5.2 mm
|
||
| R 0,7608 - R 1,0126 | Request the lead time here |
0.02 in
0.5 mm
|
0.031 in
0.8 mm
|
Carbon Steel
|
0.283 in
7.2 mm
|
||
| R 0,8054 - R 1,072 | Request the lead time here |
0.024 in
0.6 mm
|
0.039 in
1.0 mm
|
Carbon Steel
|
0.205 in
5.2 mm
|
||
| R 0,9211 - R 1,226 | Request the lead time here |
0.035 in
0.9 mm
|
0.051 in
1.3 mm
|
Carbon Steel
|
0.244 in
6.2 mm
|
||
| R 1,0368 - R 1,38 | Request the lead time here |
0.043 in
1.1 mm
|
0.055 in
1.4 mm
|
Carbon Steel
|
0.323 in
8.2 mm
|
||
| R 0,8905 - R 1,1852 | Request the lead time here |
0.031 in
0.8 mm
|
0.051 in
1.3 mm
|
Carbon Steel
|
0.323 in
8.2 mm
|
||
| R 1,1034 - R 1,4687 | Request the lead time here |
0.043 in
1.1 mm
|
0.063 in
1.6 mm
|
Carbon Steel
|
0.323 in
8.2 mm
|
||
| R 1,1034 - R 1,4687 | Request the lead time here |
0.043 in
1.1 mm
|
0.063 in
1.6 mm
|
Carbon Steel
|
0.402 in
10.2 mm
|
||
| R 0,9211 - R 1,226 | Request the lead time here |
0.031 in
0.8 mm
|
0.055 in
1.4 mm
|
Carbon Steel
|
0.441 in
11.2 mm
|
||
| R 0,8054 - R 1,072 | Request the lead time here |
0.028 in
0.7 mm
|
0.043 in
1.1 mm
|
Carbon Steel
|
0.244 in
6.2 mm
|
||
| R 0,9211 - R 1,0752 | Request the lead time here |
0.035 in
0.9 mm
|
0.047 in
1.2 mm
|
Carbon Steel
|
0.323 in
8.2 mm
|
||
| R 0,8991 - R 1,1967 | Request the lead time here |
0.035 in
0.9 mm
|
0.047 in
1.2 mm
|
Carbon Steel
|
0.323 in
8.2 mm
|
||
| R 0,8765 - R 1,1667 | Request the lead time here |
0.031 in
0.8 mm
|
0.047 in
1.2 mm
|
Carbon Steel
|
0.244 in
6.2 mm
|
||
| R 0,7834 - R 1,0427 | Request the lead time here |
0.024 in
0.6 mm
|
0.035 in
0.9 mm
|
Carbon Steel
|
0.283 in
7.2 mm
|
||
| R 0,8054 - R 1,072 | Request the lead time here |
0.028 in
0.7 mm
|
0.043 in
1.1 mm
|
Carbon Steel
|
0.205 in
5.2 mm