Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Belleville Washer Springs, also known as Disc Springs, are commonly used in various applications that require a compact, high-load, and reliable spring solution. The discs' conical shape allows for more load distribution and deflection, improving spring characteristics. This design offers optimal performance by properly handling both static and dynamic loads.
Additionally, they help prevent the loosening of the component and are good in applications with constant vibration. Due to their small size, they can stack multiple springs on top of each other. Typical industries include automotive, aerospace, industrial equipment, and machinery.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Loaded Height | Free Height | Material | Inside Diameter | View | |
|---|---|---|---|---|---|---|---|
| R 19,7552 - R 26,2942 | Request the lead time here |
0.079 in
2.0 mm
|
0.13 in
3.3 mm
|
Chrome Vanadium
|
0.72 in
18.3 mm
|
||
| R 10,8016 - R 14,3769 | Request the lead time here |
0.094 in
2.4 mm
|
0.138 in
3.5 mm
|
Chrome Vanadium
|
0.803 in
20.4 mm
|
||
| R 33,3598 - R 40,3654 | Request the lead time here |
0.118 in
3.0 mm
|
0.169 in
4.3 mm
|
Chrome Vanadium
|
0.807 in
20.5 mm
|
||
| R 18,0783 - R 24,0622 | 100 In stock - Delivery conditions may apply, visit our FAQs |
0.118 in
3.0 mm
|
0.169 in
4.3 mm
|
Chrome Vanadium
|
1.201 in
30.5 mm
|
||
| R 10,0938 - R 13,4348 | Request the lead time here |
0.11 in
2.8 mm
|
0.138 in
3.5 mm
|
Chrome Vanadium
|
0.882 in
22.4 mm
|
||
| R 14,086 - R 18,7485 | Request the lead time here |
0.134 in
3.4 mm
|
0.173 in
4.4 mm
|
Chrome Vanadium
|
0.72 in
18.3 mm
|
||
| R 12,2081 - R 16,2491 | Request the lead time here |
0.114 in
2.9 mm
|
0.154 in
3.9 mm
|
Chrome Vanadium
|
0.882 in
22.4 mm
|
||
| R 14,086 - R 18,7485 | Request the lead time here |
0.13 in
3.3 mm
|
0.161 in
4.1 mm
|
Chrome Vanadium
|
1 in
25.4 mm
|
||
| R 30,6878 - R 37,1322 | Request the lead time here |
0.098 in
2.5 mm
|
0.161 in
4.1 mm
|
Chrome Vanadium
|
0.807 in
20.5 mm
|
||
| R 6,5734 - R 8,7492 | Request the lead time here |
0.071 in
1.8 mm
|
0.11 in
2.8 mm
|
Chrome Vanadium
|
0.642 in
16.3 mm
|
||
| R 6,106 - R 8,1271 | Request the lead time here |
0.071 in
1.8 mm
|
0.106 in
2.7 mm
|
Chrome Vanadium
|
0.803 in
20.4 mm
|
||
| R 7,9845 - R 10,6273 | Request the lead time here |
0.067 in
1.7 mm
|
0.114 in
2.9 mm
|
Chrome Vanadium
|
0.882 in
22.4 mm
|
||
| R 25,3996 - R 33,8069 | Request the lead time here |
0.094 in
2.4 mm
|
0.138 in
3.5 mm
|
Chrome Vanadium
|
0.72 in
18.3 mm
|
||
| R 9,8623 - R 13,1268 | Request the lead time here |
0.071 in
1.8 mm
|
0.102 in
2.6 mm
|
Chrome Vanadium
|
0.563 in
14.3 mm
|
||
| R 8,4563 - R 11,2554 | Request the lead time here |
0.059 in
1.5 mm
|
0.091 in
2.3 mm
|
Chrome Vanadium
|
0.72 in
18.3 mm
|
||
| R 7,0452 - R 9,3772 | Request the lead time here |
0.091 in
2.3 mm
|
0.122 in
3.1 mm
|
Chrome Vanadium
|
0.559 in
14.2 mm
|
||
| R 0,8054 - R 1,072 | Request the lead time here |
0.024 in
0.6 mm
|
0.039 in
1.0 mm
|
Carbon Steel
|
0.244 in
6.2 mm
|
||
| R 0,828 - R 1,1021 | Request the lead time here |
0.031 in
0.8 mm
|
0.043 in
1.1 mm
|
Carbon Steel
|
0.323 in
8.2 mm
|
||
| R 11,5048 - R 15,313 | Request the lead time here |
0.079 in
2.0 mm
|
0.138 in
3.5 mm
|
Chrome Vanadium
|
1.122 in
28.5 mm
|
||
| R 0,7535 - R 1,0029 | Request the lead time here |
0.02 in
0.5 mm
|
0.039 in
1.0 mm
|
Carbon Steel
|
0.205 in
5.2 mm