Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
10234945
1218378
| Quantity | Unit price |
|---|---|
| 10 - 49 | R 18,7816 |
| 50 - 99 | R 17,0741 |
| 100 - 199 | R 15,5219 |
| 200 + | R 14,1109 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Hole Diameter | 0.394 in |
|---|---|
| Hole Diameter | 10.0 mm |
| Maximum Application Temperature | 446 °F |
| Maximum Application Temperature | 230 °C |
| Maximum Deflection | 0.933 in |
| Maximum Deflection | 23.7 mm |
| Maximum Force | 227.0 N |
| Maximum Force | 227.0 N |
| Maximum Operating Deflection | 17.6 mm |
| Maximum Operating Deflection | 0.693 in |
| Maximum Operating Force | 169.0 N |
| Maximum Operating Force | 169.0 N |
| Optimum Operating Deflection | 0.433 in |
| Optimum Operating Deflection | 11.0 mm |
| Overall Length | 1.732 in |
| Overall Length | 44.0 mm |
| Rod Diameter | 0.197 in |
| Rod Diameter | 5.0 mm |
| Spring Rate | 9.6 Nmm |
| Spring Rate | 9.6 Nmm |
| Colour | Blue |
| Material | Chromium Alloy Steel |
| Type | Medium Duty |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue