10644508
1218365
| Quantity | Unit price |
|---|---|
| 10 - 49 | R 440,9239 |
| 50 - 99 | R 400,8399 |
| 100 + | R 364,3999 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Hole Diameter | 2.48 in |
|---|---|
| Hole Diameter | 63.0 mm |
| Maximum Application Temperature | 446 °F |
| Maximum Application Temperature | 230 °C |
| Maximum Deflection | 1.449 in |
| Maximum Deflection | 36.8 mm |
| Maximum Force | 7036.0 N |
| Maximum Force | 7036.0 N |
| Maximum Operating Deflection | 1.197 in |
| Maximum Operating Deflection | 30.4 mm |
| Maximum Operating Force | 5812.0 N |
| Maximum Operating Force | 5812.0 N |
| Optimum Operating Deflection | 19.0 mm |
| Optimum Operating Deflection | 0.748 in |
| Overall Length | 2.992 in |
| Overall Length | 76.0 mm |
| Rod Diameter | 38.0 mm |
| Rod Diameter | 1.496 in |
| Spring Rate | 191.2 Nmm |
| Spring Rate | 191.2 Nmm |
| Colour | Green |
| Material | Chromium Alloy Steel |
| Type | Light Duty |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue