Menu Search

Crossed Roller Rail Sets

In production

These Crossed Roller Rail Sets are linear motion systems that provide applications with positioning and smooth guiding. Its design, which consists of two parallel rails with crossed roller bearings, allows for high-precision linear motion and outstanding load-carrying capability.

They evenly distribute loads, resulting in minimum deflection and great repeatability, allowing for precise motion control. Because of their small shape, they are perfect for applications where space is restricted or a compact design is required.

It comes in four rails, each with two roller cages and eight head bolts. They are corrosion-resistant and can withstand temperatures from -40 C to +80C. Used in applications such as industrial automotive, medical equipment, machine tools and defence.

  • It is perfect for applications where space is restricted or a compact design is required.
  • It can withstand temperatures from -40 C to +80C.
  • It comes in four rails, each with two roller cages and eight head bolts.
Material: Steel Series Code: SRL1000

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
73 results
Product SKUs information
Essentra Part Number Price range Availability d2 w1 d1 h1 +0|-0.3 Stroke max d3 l1 View
R 1 995,8935 - R 2 661,265 Request the lead time here
7.5
11.0
4.3
22.0
92.0
M5
120.0
R 1 721,2536 - R 2 295,0785 Request the lead time here
7.5
11.0
4.3
22.0
54.0
M5
80.0
R 2 162,8445 - R 2 883,7189 Request the lead time here
3.0
4.0
1.65
8.5
53.0
M2
70.0
R 34 502,6873 - R 46 003,5093 Request the lead time here
13.5
28.0
8.5
58.0
824.0
M10
1000.0
R 2 053,1654 - R 2 737,5539 Request the lead time here
3.0
4.0
1.65
8.5
45.0
M2
60.0
R 1 283,8641 - R 1 711,7451 Request the lead time here
3.0
4.0
1.65
8.5
13.0
M2
20.0
R 1 606,7097 - R 2 142,2796 Request the lead time here
4.4
6.0
2.55
12.0
44.0
M3
60.0
R 1 339,1459 - R 1 785,3804 Request the lead time here
4.4
6.0
2.55
12.0
30.0
M3
45.0
R 1 771,2283 - R 2 361,6378 Request the lead time here
3.0
4.0
1.65
8.5
37.0
M2
50.0
R 21 111,8916 - R 28 149,0414 Request the lead time here
10.5
22.0
6.8
44.0
805.0
M8
1000.0
R 31 231,9959 - R 41 642,6612 Request the lead time here
10.5
22.0
6.8
44.0
894.0
M8
1100.0
R 2 600,0128 - R 3 466,61 Request the lead time here
7.5
11.0
4.3
22.0
154.0
M5
200.0
R 1 095,4638 - R 1 460,5447 Request the lead time here
6.0
8.0
3.3
18.0
34.0
M4
50.0
R 2 986,9853 - R 3 982,4996 Request the lead time here
4.4
6.0
2.55
12.0
106.0
M3
135.0
R 2 060,0203 - R 2 746,6201 Request the lead time here
4.4
6.0
2.55
12.0
72.0
M3
90.0
R 2 540,5296 - R 3 387,4465 Request the lead time here
3.0
4.0
1.65
8.5
61.0
M2
80.0
R 2 540,5296 - R 3 387,4465 Request the lead time here
4.4
6.0
2.55
12.0
100.0
M3
120.0
R 2 162,8445 - R 2 883,7189 Request the lead time here
4.4
6.0
2.55
12.0
86.0
M3
105.0
R 1 771,2283 - R 2 361,6378 Request the lead time here
4.4
6.0
2.55
12.0
58.0
M3
75.0
R 1 277,2303 - R 1 702,90 Request the lead time here
4.4
6.0
2.55
12.0
24.0
M3
30.0
  • of 4
Crossed Roller Rail Set 120.0 M5 11.0 Steel

20159313

Price Range
R 2 661,265 - R 1 995,8935

Stock Levels
Request the lead time here
Attributes
  • l1
    120.0
  • Stroke max
    92.0
  • w1
    11.0
  • d1
    4.3
  • d2
    7.5
Crossed Roller Rail Set 80.0 M5 11.0 Steel

20159344

Price Range
R 2 295,0785 - R 1 721,2536

Stock Levels
Request the lead time here
Attributes
  • l1
    80.0
  • Stroke max
    54.0
  • w1
    11.0
  • d1
    4.3
  • d2
    7.5
Crossed Roller Rail Set 70.0 M2 4.0 Steel

20161941

Price Range
R 2 883,7189 - R 2 162,8445

Stock Levels
Request the lead time here
Attributes
  • l1
    70.0
  • Stroke max
    53.0
  • w1
    4.0
  • d1
    1.65
  • d2
    3.0
Crossed Roller Rail Set 1000.0 M10 28.0 Steel

20159290

Price Range
R 46 003,5093 - R 34 502,6873

Stock Levels
Request the lead time here
Attributes
  • l1
    1000.0
  • Stroke max
    824.0
  • w1
    28.0
  • d1
    8.5
  • d2
    13.5
Crossed Roller Rail Set 60.0 M2 4.0 Steel

20161934

Price Range
R 2 737,5539 - R 2 053,1654

Stock Levels
Request the lead time here
Attributes
  • l1
    60.0
  • Stroke max
    45.0
  • w1
    4.0
  • d1
    1.65
  • d2
    3.0
Crossed Roller Rail Set 20.0 M2 4.0 Steel

20161897

Price Range
R 1 711,7451 - R 1 283,8641

Stock Levels
Request the lead time here
Attributes
  • l1
    20.0
  • Stroke max
    13.0
  • w1
    4.0
  • d1
    1.65
  • d2
    3.0
Crossed Roller Rail Set 60.0 M3 6.0 Steel

20161989

Price Range
R 2 142,2796 - R 1 606,7097

Stock Levels
Request the lead time here
Attributes
  • l1
    60.0
  • Stroke max
    44.0
  • w1
    6.0
  • d1
    2.55
  • d2
    4.4
Crossed Roller Rail Set 45.0 M3 6.0 Steel

20161972

Price Range
R 1 785,3804 - R 1 339,1459

Stock Levels
Request the lead time here
Attributes
  • l1
    45.0
  • Stroke max
    30.0
  • w1
    6.0
  • d1
    2.55
  • d2
    4.4
Crossed Roller Rail Set 50.0 M2 4.0 Steel

20161927

Price Range
R 2 361,6378 - R 1 771,2283

Stock Levels
Request the lead time here
Attributes
  • l1
    50.0
  • Stroke max
    37.0
  • w1
    4.0
  • d1
    1.65
  • d2
    3.0
Crossed Roller Rail Set 1000.0 M8 22.0 Steel

20159320

Price Range
R 28 149,0414 - R 21 111,8916

Stock Levels
Request the lead time here
Attributes
  • l1
    1000.0
  • Stroke max
    805.0
  • w1
    22.0
  • d1
    6.8
  • d2
    10.5
Crossed Roller Rail Set 1100.0 M8 22.0 Steel

20159337

Price Range
R 41 642,6612 - R 31 231,9959

Stock Levels
Request the lead time here
Attributes
  • l1
    1100.0
  • Stroke max
    894.0
  • w1
    22.0
  • d1
    6.8
  • d2
    10.5
Crossed Roller Rail Set 200.0 M5 11.0 Steel

20161880

Price Range
R 3 466,61 - R 2 600,0128

Stock Levels
Request the lead time here
Attributes
  • l1
    200.0
  • Stroke max
    154.0
  • w1
    11.0
  • d1
    4.3
  • d2
    7.5
Crossed Roller Rail Set 50.0 M4 8.0 Steel

20162061

Price Range
R 1 460,5447 - R 1 095,4638

Stock Levels
Request the lead time here
Attributes
  • l1
    50.0
  • Stroke max
    34.0
  • w1
    8.0
  • d1
    3.3
  • d2
    6.0
Crossed Roller Rail Set 135.0 M3 6.0 Steel

20162030

Price Range
R 3 982,4996 - R 2 986,9853

Stock Levels
Request the lead time here
Attributes
  • l1
    135.0
  • Stroke max
    106.0
  • w1
    6.0
  • d1
    2.55
  • d2
    4.4
Crossed Roller Rail Set 90.0 M3 6.0 Steel

20162009

Price Range
R 2 746,6201 - R 2 060,0203

Stock Levels
Request the lead time here
Attributes
  • l1
    90.0
  • Stroke max
    72.0
  • w1
    6.0
  • d1
    2.55
  • d2
    4.4
Crossed Roller Rail Set 80.0 M2 4.0 Steel

20161958

Price Range
R 3 387,4465 - R 2 540,5296

Stock Levels
Request the lead time here
Attributes
  • l1
    80.0
  • Stroke max
    61.0
  • w1
    4.0
  • d1
    1.65
  • d2
    3.0
Crossed Roller Rail Set 120.0 M3 6.0 Steel

20162023

Price Range
R 3 387,4465 - R 2 540,5296

Stock Levels
Request the lead time here
Attributes
  • l1
    120.0
  • Stroke max
    100.0
  • w1
    6.0
  • d1
    2.55
  • d2
    4.4
Crossed Roller Rail Set 105.0 M3 6.0 Steel

20162016

Price Range
R 2 883,7189 - R 2 162,8445

Stock Levels
Request the lead time here
Attributes
  • l1
    105.0
  • Stroke max
    86.0
  • w1
    6.0
  • d1
    2.55
  • d2
    4.4
Crossed Roller Rail Set 75.0 M3 6.0 Steel

20161996

Price Range
R 2 361,6378 - R 1 771,2283

Stock Levels
Request the lead time here
Attributes
  • l1
    75.0
  • Stroke max
    58.0
  • w1
    6.0
  • d1
    2.55
  • d2
    4.4
Crossed Roller Rail Set 30.0 M3 6.0 Steel

20161965

Price Range
R 1 702,90 - R 1 277,2303

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • Stroke max
    24.0
  • w1
    6.0
  • d1
    2.55
  • d2
    4.4