Menu Search

Continuous Hinges - Metal

In stock

Our range of Continuous Hinges are available in a host of sizes to suit your project requirements. These hinges are a more visually pleasing alternative to Butt Hinges. The hinge fits along the full length of a door, lid or other hinged application, and evenly distribute a load. They provide a seamless and hard-wearing opening.

Commonly used for piano lids - these durable hinges can be used in any number of light, medium and heavy duty industries, including, patio doors, shed, commercial and engineering applications, cabinets and other enclosures, furniture making, sheet metal and other metal fabrications.

The range includes Steel and AISI 304 Stainless Steel options. These continuous hinges come in drilled or non drilled options. Also available are Aluminium 6082 T5 options that features an aluminium profile with a small stainless steel pin diameter. This hinge comes non drilled with a weld on design, and features a choice of anodised or raw finishes.

  • Can be riveted, screwed or welded in position.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
66 results
Product SKUs information
Essentra Part Number Price range Availability Leaf Thickness Overall Length Material Hinge Type Overall Width View
R 1 659,3356 - R 1 746,669 Request the lead time here
1016.0 mm
304 Stainless Steel
Drilled Hinge
64.0 mm
R 180,1048 - R 249,2798 Request the lead time here
1.2 mm
1020.0 mm
Steel
Undrilled Hinge
40.0 mm
R 1 954,2335 - R 4 030,8693 Request the lead time here
2.0 mm
1000.0 mm
Stainless Steel
Undrilled Hinge
50.0 mm
R 504,9272 - R 561,0252 1 In stock - Delivery conditions may apply, visit our FAQs
0.8 mm
1020.0 mm
Stainless Steel
Drilled Hinge
40.0 mm
R 2 987,8198 - R 6 571,4205 Request the lead time here
1.3 mm
1830.0 mm
Aluminium
Undrilled Hinge
44.5 mm
R 643,1632 - R 945,8281 Request the lead time here
1.2 mm
1020.0 mm
Stainless Steel
Undrilled Hinge
40.0 mm
R 186,0686 - R 206,753 3 In stock - Delivery conditions may apply, visit our FAQs
1.6 mm
1016.0 mm
Steel
Drilled Hinge
50.8 mm
R 1 911,5791 - R 2 012,1893 Request the lead time here
1016.0 mm
304 Stainless Steel
Drilled Hinge
51.0 mm
R 555,4169 - R 1 209,0951 Request the lead time here
2.0 mm
1020.0 mm
Steel
Drilled Hinge
60.0 mm
R 452,3268 - R 984,9433 8 In stock - Delivery conditions may apply, visit our FAQs
0.8 mm
1020.0 mm
Stainless Steel
Drilled Hinge
30.0 mm
R 157,7859 - R 342,853 1 In stock - Delivery conditions may apply, visit our FAQs
0.8 mm
1020.0 mm
Steel
Drilled Hinge
30.0 mm
R 492,2934 - R 1 072,1748 20 In stock - Delivery conditions may apply, visit our FAQs
2.0 mm
1020.0 mm
Steel
Undrilled Hinge
50.0 mm
R 144,9411 - R 144,9411 Request the lead time here
0.9 mm
1020.0 mm
Steel
Undrilled Hinge
32.0 mm
R 150,67 - R 150,67 Request the lead time here
0.9 mm
1020.0 mm
Steel
Undrilled Hinge
38.0 mm
R 148,6649 - R 148,6649 Request the lead time here
1016.0 mm
Steel
Undrilled Hinge
32.0 mm
R 707,1034 - R 978,69 Request the lead time here
1.2 mm
1020.0 mm
Stainless Steel
Drilled Hinge
40.0 mm
R 1 820,9762 - R 3 755,9244 Request the lead time here
2.0 mm
1020.0 mm
Stainless Steel
Undrilled Hinge
60.0 mm
R 2 409,7118 - R 5 365,0316 Request the lead time here
1.3 mm
915.0 mm
Aluminium
Undrilled Hinge
31.8 mm
R 3 761,5507 - R 8 374,6677 Request the lead time here
1.3 mm
915.0 mm
Aluminium
Undrilled Hinge
63.5 mm
R 173,5856 - R 374,7201 Request the lead time here
1016.0 mm
Steel
Drilled Hinge
38.0 mm
  • of 4
Piano Hinge Drilled Hinge 2.0 mm 64.0 mm 1016.0 mm

10420454

Price Range
R 1 746,669 - R 1 659,3356

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1016.0 mm
  • Overall Thickness
    2.0 mm
  • Overall Width
    64.0 mm
  • Hinge Type
    Drilled Hinge
  • Commodity Code
    8302100090
Piano Hinge Undrilled Hinge 1.2 mm 40.0 mm 1020.0 mm

10206843

Price Range
R 249,2798 - R 180,1048

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.2 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    40.0 mm
  • Hinge Type
    Undrilled Hinge
  • Commodity Code
    7326909890
Piano Hinge Undrilled Hinge 2.0 mm 50.0 mm 1000.0 mm

10207048

Price Range
R 4 030,8693 - R 1 954,2335

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Length
    1000.0 mm
  • Overall Width
    50.0 mm
  • Hinge Type
    Undrilled Hinge
  • Commodity Code
    8302100090
Piano Hinge Drilled Hinge 0.8 mm 40.0 mm 1020.0 mm

10207086

Price Range
R 561,0252 - R 504,9272

Stock Levels
1 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Leaf Thickness
    0.8 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    40.0 mm
  • Hinge Type
    Drilled Hinge
  • Commodity Code
    8302100090
Piano Hinge Undrilled Hinge 1.3 mm 44.5 mm 1830.0 mm

10207833

Price Range
R 6 571,4205 - R 2 987,8198

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.3 mm
  • Overall Length
    1830.0 mm
  • Overall Width
    44.5 mm
  • Hinge Type
    Undrilled Hinge
  • Commodity Code
    7616999099
Piano Hinge Undrilled Hinge 1.2 mm 40.0 mm 1020.0 mm

10207000

Price Range
R 945,8281 - R 643,1632

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.2 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    40.0 mm
  • Hinge Type
    Undrilled Hinge
  • Commodity Code
    8302100090
Piano Hinge Drilled Hinge 1.6 mm 50.8 mm 1016.0 mm

10422717

Price Range
R 206,753 - R 186,0686

Stock Levels
3 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Leaf Thickness
    1.6 mm
  • Overall Length
    1016.0 mm
  • Overall Width
    50.8 mm
  • Hinge Type
    Drilled Hinge
  • Commodity Code
    9403999090
Piano Hinge Drilled Hinge 2.0 mm 51.0 mm 1016.0 mm

10412787

Price Range
R 2 012,1893 - R 1 911,5791

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1016.0 mm
  • Overall Thickness
    2.0 mm
  • Overall Width
    51.0 mm
  • Hinge Type
    Drilled Hinge
  • Commodity Code
    8302100090
Piano Hinge Drilled Hinge 2.0 mm 60.0 mm 1020.0 mm

10206928

Price Range
R 1 209,0951 - R 555,4169

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    60.0 mm
  • Hinge Type
    Drilled Hinge
  • Commodity Code
    8302100090
Piano Hinge Drilled Hinge 0.8 mm 30.0 mm 1020.0 mm

10206966

Price Range
R 984,9433 - R 452,3268

Stock Levels
8 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Leaf Thickness
    0.8 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    30.0 mm
  • Hinge Type
    Drilled Hinge
  • Commodity Code
    8302100090
Piano Hinge Drilled Hinge 0.8 mm 30.0 mm 1020.0 mm

10206805

Price Range
R 342,853 - R 157,7859

Stock Levels
1 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Leaf Thickness
    0.8 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    30.0 mm
  • Hinge Type
    Drilled Hinge
  • Commodity Code
    7318190090
Piano Hinge Undrilled Hinge 2.0 mm 50.0 mm 1020.0 mm

10206881

Price Range
R 1 072,1748 - R 492,2934

Stock Levels
20 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    50.0 mm
  • Hinge Type
    Undrilled Hinge
  • Commodity Code
    8302100090
Piano Hinge Undrilled Hinge 0.9 mm 32.0 mm 1020.0 mm

10389874

Price Range
R 144,9411 - R 144,9411

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    0.9 mm
  • Overall Length
    1020.0 mm
  • Overall Thickness
    0.9 mm
  • Overall Width
    32.0 mm
  • Hinge Type
    Undrilled Hinge
Piano Hinge Undrilled Hinge 0.9 mm 38.0 mm 1020.0 mm

10389911

Price Range
R 150,67 - R 150,67

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    0.9 mm
  • Overall Length
    1020.0 mm
  • Overall Thickness
    0.9 mm
  • Overall Width
    38.0 mm
  • Hinge Type
    Undrilled Hinge
Piano Hinge Undrilled Hinge 32.0 mm 1016.0 mm

10389959

Price Range
R 148,6649 - R 148,6649

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1016.0 mm
  • Overall Thickness
    1.2 mm
  • Overall Width
    32.0 mm
  • Hinge Type
    Undrilled Hinge
  • Commodity Code
    7318190090
Piano Hinge Drilled Hinge 1.2 mm 40.0 mm 1020.0 mm

10207017

Price Range
R 978,69 - R 707,1034

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.2 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    40.0 mm
  • Hinge Type
    Drilled Hinge
  • Commodity Code
    8302100090
Piano Hinge Undrilled Hinge 2.0 mm 60.0 mm 1020.0 mm

10207055

Price Range
R 3 755,9244 - R 1 820,9762

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    60.0 mm
  • Hinge Type
    Undrilled Hinge
  • Commodity Code
    8302100090
Piano Hinge Undrilled Hinge 1.3 mm 31.8 mm 915.0 mm

10207802

Price Range
R 5 365,0316 - R 2 409,7118

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.3 mm
  • Overall Length
    915.0 mm
  • Overall Width
    31.8 mm
  • Hinge Type
    Undrilled Hinge
  • Commodity Code
    7616999099
Piano Hinge Undrilled Hinge 1.3 mm 63.5 mm 915.0 mm

10207840

Price Range
R 8 374,6677 - R 3 761,5507

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.3 mm
  • Overall Length
    915.0 mm
  • Overall Width
    63.5 mm
  • Hinge Type
    Undrilled Hinge
  • Commodity Code
    7616999099
Piano Hinge Drilled Hinge 1.2 mm 38.0 mm 1016.0 mm

10390009

Price Range
R 374,7201 - R 173,5856

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1016.0 mm
  • Overall Thickness
    1.2 mm
  • Overall Width
    38.0 mm
  • Hinge Type
    Drilled Hinge
  • Commodity Code
    7318190090