Menu Search

Piano Hinge Drilled Hinge 0.9 mm 38.0 mm 1020.0 mm

Essentra Part Number:

10389928

Manufacturer Part Number:

493532

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 1 R 331,7571
2 + R 153,6835
Standard pack: 2

Order in multiple of 2

Total price:

R 331,76

1 x R 331,7571

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Leaf Thickness 0.9 mm
Overall Length 1020.0 mm
Overall Thickness 0.9 mm
Overall Width 38.0 mm
Hinge Type Drilled Hinge
Commodity Code 7318190090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us