Menu Search

Continuous Hinges - Metal

In stock

Our range of Continuous Hinges are available in a host of sizes to suit your project requirements. These hinges are a more visually pleasing alternative to Butt Hinges. The hinge fits along the full length of a door, lid or other hinged application, and evenly distribute a load. They provide a seamless and hard-wearing opening.

Commonly used for piano lids - these durable hinges can be used in any number of light, medium and heavy duty industries, including, patio doors, shed, commercial and engineering applications, cabinets and other enclosures, furniture making, sheet metal and other metal fabrications.

The range includes Steel and AISI 304 Stainless Steel options. These continuous hinges come in drilled or non drilled options. Also available are Aluminium 6082 T5 options that features an aluminium profile with a small stainless steel pin diameter. This hinge comes non drilled with a weld on design, and features a choice of anodised or raw finishes.

  • Can be riveted, screwed or welded in position.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
66 results
Product SKUs information
Essentra Part Number Price range Availability Leaf Thickness Overall Length Material Hinge Type Overall Width View
R 160,9417 - R 349,7101 Request the lead time here
0.8 mm
1020.0 mm
Steel
Drilled Hinge
30.0 mm
R 183,7069 - R 254,2655 Request the lead time here
1.2 mm
1020.0 mm
Steel
Undrilled Hinge
40.0 mm
R 542,1049 - R 843,2742 22 In stock - Delivery conditions may apply, visit our FAQs
2.0 mm
1020.0 mm
Steel
Undrilled Hinge
50.0 mm
R 566,5252 - R 1 233,2771 Request the lead time here
2.0 mm
1020.0 mm
Steel
Drilled Hinge
60.0 mm
R 461,3734 - R 1 004,6422 8 In stock - Delivery conditions may apply, visit our FAQs
0.8 mm
1020.0 mm
Stainless Steel
Drilled Hinge
30.0 mm
R 656,0264 - R 964,7447 Request the lead time here
1.2 mm
1020.0 mm
Stainless Steel
Undrilled Hinge
40.0 mm
R 1 993,3182 - R 4 111,4868 Request the lead time here
2.0 mm
1000.0 mm
Stainless Steel
Undrilled Hinge
50.0 mm
R 515,0257 - R 572,2457 1 In stock - Delivery conditions may apply, visit our FAQs
0.8 mm
1020.0 mm
Stainless Steel
Drilled Hinge
40.0 mm
R 3 047,5763 - R 6 702,849 Request the lead time here
1.3 mm
1830.0 mm
Aluminium
Undrilled Hinge
44.5 mm
R 132,8201 - R 132,8201 Request the lead time here
0.9 mm
1020.0 mm
Steel
Undrilled Hinge
25.0 mm
Request the lead time here
1016.0 mm
Steel
Undrilled Hinge
51.0 mm
R 460,9274 - R 512,1347 Request the lead time here
1016.0 mm
Steel
Undrilled Hinge
64.0 mm
R 139,4746 - R 304,0957 Request the lead time here
0.8 mm
1020.0 mm
Steel
Undrilled Hinge
25.0 mm
R 200,7956 - R 262,475 Request the lead time here
1.2 mm
1020.0 mm
Steel
Drilled Hinge
40.0 mm
R 547,211 - R 607,9985 1 In stock - Delivery conditions may apply, visit our FAQs
2.0 mm
1020.0 mm
Steel
Undrilled Hinge
60.0 mm
R 321,8988 - R 700,5464 Request the lead time here
0.8 mm
1020.0 mm
Stainless Steel
Undrilled Hinge
25.0 mm
R 461,3734 - R 512,6422 Request the lead time here
0.8 mm
1020.0 mm
Stainless Steel
Undrilled Hinge
40.0 mm
R 147,84 - R 147,84 Request the lead time here
0.9 mm
1020.0 mm
Steel
Undrilled Hinge
32.0 mm
R 153,6835 - R 153,6835 Request the lead time here
0.9 mm
1020.0 mm
Steel
Undrilled Hinge
38.0 mm
R 151,6382 - R 151,6382 Request the lead time here
1016.0 mm
Steel
Undrilled Hinge
32.0 mm
  • of 4
Piano Hinge Drilled Hinge 0.8 mm 30.0 mm 1020.0 mm

10206805

Price Range
R 349,7101 - R 160,9417

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    0.8 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    30.0 mm
  • Hinge Type
    Drilled Hinge
  • Commodity Code
    7318190090
Piano Hinge Undrilled Hinge 1.2 mm 40.0 mm 1020.0 mm

10206843

Price Range
R 254,2655 - R 183,7069

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.2 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    40.0 mm
  • Hinge Type
    Undrilled Hinge
  • Commodity Code
    7326909890
Piano Hinge Undrilled Hinge 2.0 mm 50.0 mm 1020.0 mm

10206881

Price Range
R 843,2742 - R 542,1049

Stock Levels
22 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    50.0 mm
  • Hinge Type
    Undrilled Hinge
  • Commodity Code
    8302100090
Piano Hinge Drilled Hinge 2.0 mm 60.0 mm 1020.0 mm

10206928

Price Range
R 1 233,2771 - R 566,5252

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    60.0 mm
  • Hinge Type
    Drilled Hinge
  • Commodity Code
    8302100090
Piano Hinge Drilled Hinge 0.8 mm 30.0 mm 1020.0 mm

10206966

Price Range
R 1 004,6422 - R 461,3734

Stock Levels
8 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Leaf Thickness
    0.8 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    30.0 mm
  • Hinge Type
    Drilled Hinge
  • Commodity Code
    8302100090
Piano Hinge Undrilled Hinge 1.2 mm 40.0 mm 1020.0 mm

10207000

Price Range
R 964,7447 - R 656,0264

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.2 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    40.0 mm
  • Hinge Type
    Undrilled Hinge
  • Commodity Code
    8302100090
Piano Hinge Undrilled Hinge 2.0 mm 50.0 mm 1000.0 mm

10207048

Price Range
R 4 111,4868 - R 1 993,3182

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Length
    1000.0 mm
  • Overall Width
    50.0 mm
  • Hinge Type
    Undrilled Hinge
  • Commodity Code
    8302100090
Piano Hinge Drilled Hinge 0.8 mm 40.0 mm 1020.0 mm

10207086

Price Range
R 572,2457 - R 515,0257

Stock Levels
1 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Leaf Thickness
    0.8 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    40.0 mm
  • Hinge Type
    Drilled Hinge
  • Commodity Code
    8302100090
Piano Hinge Undrilled Hinge 1.3 mm 44.5 mm 1830.0 mm

10207833

Price Range
R 6 702,849 - R 3 047,5763

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.3 mm
  • Overall Length
    1830.0 mm
  • Overall Width
    44.5 mm
  • Hinge Type
    Undrilled Hinge
  • Commodity Code
    7616999099
Piano Hinge Undrilled Hinge 0.9 mm 25.0 mm 1020.0 mm

10389836

Price Range
R 132,8201 - R 132,8201

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    0.9 mm
  • Overall Length
    1020.0 mm
  • Overall Thickness
    0.9 mm
  • Overall Width
    25.0 mm
  • Hinge Type
    Undrilled Hinge
Piano Hinge Undrilled Hinge 2.0 mm 51.0 mm 1016.0 mm

10637920


Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1016.0 mm
  • Overall Thickness
    2.0 mm
  • Overall Width
    51.0 mm
  • Hinge Type
    Undrilled Hinge
  • Commodity Code
    8302100090
Piano Hinge Undrilled Hinge 2.0 mm 64.0 mm 1016.0 mm

10637937

Price Range
R 512,1347 - R 460,9274

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1016.0 mm
  • Overall Thickness
    2.0 mm
  • Overall Width
    64.0 mm
  • Hinge Type
    Undrilled Hinge
  • Commodity Code
    8302100090
Piano Hinge Undrilled Hinge 0.8 mm 25.0 mm 1020.0 mm

10206775

Price Range
R 304,0957 - R 139,4746

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    0.8 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    25.0 mm
  • Hinge Type
    Undrilled Hinge
  • Commodity Code
    8302100090
Piano Hinge Drilled Hinge 1.2 mm 40.0 mm 1020.0 mm

10206850

Price Range
R 262,475 - R 200,7956

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.2 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    40.0 mm
  • Hinge Type
    Drilled Hinge
  • Commodity Code
    8302100090
Piano Hinge Undrilled Hinge 2.0 mm 60.0 mm 1020.0 mm

10206898

Price Range
R 607,9985 - R 547,211

Stock Levels
1 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    60.0 mm
  • Hinge Type
    Undrilled Hinge
  • Commodity Code
    7326909890
Piano Hinge Undrilled Hinge 0.8 mm 25.0 mm 1020.0 mm

10206935

Price Range
R 700,5464 - R 321,8988

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    0.8 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    25.0 mm
  • Hinge Type
    Undrilled Hinge
  • Commodity Code
    8302100090
Piano Hinge Undrilled Hinge 0.8 mm 40.0 mm 1020.0 mm

10206973

Price Range
R 512,6422 - R 461,3734

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    0.8 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    40.0 mm
  • Hinge Type
    Undrilled Hinge
  • Commodity Code
    7326909890
Piano Hinge Undrilled Hinge 0.9 mm 32.0 mm 1020.0 mm

10389874

Price Range
R 147,84 - R 147,84

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    0.9 mm
  • Overall Length
    1020.0 mm
  • Overall Thickness
    0.9 mm
  • Overall Width
    32.0 mm
  • Hinge Type
    Undrilled Hinge
Piano Hinge Undrilled Hinge 0.9 mm 38.0 mm 1020.0 mm

10389911

Price Range
R 153,6835 - R 153,6835

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    0.9 mm
  • Overall Length
    1020.0 mm
  • Overall Thickness
    0.9 mm
  • Overall Width
    38.0 mm
  • Hinge Type
    Undrilled Hinge
Piano Hinge Undrilled Hinge 32.0 mm 1016.0 mm

10389959

Price Range
R 151,6382 - R 151,6382

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1016.0 mm
  • Overall Thickness
    1.2 mm
  • Overall Width
    32.0 mm
  • Hinge Type
    Undrilled Hinge
  • Commodity Code
    7318190090