Menu Search

Piano Hinge Undrilled Hinge 0.8 mm 40.0 mm 1020.0 mm

Item code:

1330693

88 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
2 - 19 R 502,5904
20 - 39 R 477,4586
40 + R 452,3268
Standard pack: 2

Order in multiple of 2

Total price:

R 1 005,18

2 x R 502,5904

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Leaf Thickness 0.8 mm
Overall Length 1020.0 mm
Overall Width 40.0 mm
Hinge Type Undrilled Hinge
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us